DC/DC Convert.HARTING pCon 7150DC-110/48
Article No.: 20 80 300 3026
Image is for illustration purposes only. Please refer to product description.
DC/DC Convert.HARTING pCon 7150DC-110/48
Article No.: 20 80 300 3026
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | DC-DC-converter |
---|---|
Series | Ha-VIS pCon 7000 |
Category | Accessories |
Fixing | Wall mounting flat |
---|
Relative humidity | 30 ... 95 % |
---|---|
MTBF | > 950,000 h |
Degree of protection acc. to IEC 60529 | IP65 |
Operating temperature | -40 ... +70 °C |
Input voltage | 110 V DC |
Output voltage | 48 V DC |
Power | ‌ 150 W |
Material (hood/housing) | Metal |
---|---|
Colour (hood/housing) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27211011 Power supply unit |
---|---|
Net weight | 531.33 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85044082 |
GTIN | 5713140135437 |
ETIM | EC002540 |
Previous
Next