Ha-VIS eCon 2080GX-I-A
Article No.: 24 14 408 0000
Image is for illustration purposes only. Please refer to product description.
Ha-VIS eCon 2080GX-I-A
Article No.: 24 14 408 0000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of Ethernet | Full Gigabit Ethernet |
---|---|
Specification | Unmanaged |
Element | Industrial Ethernet Switches |
Series | Ha-VIS eCon 2000 |
Identification | Advanced |
Fixing | 35 mm DIN rail acc. to EN 60715 |
---|---|
Switching technology | Store and Forward |
Frame size | 10 kB |
MAC table size | 8k Entries |
Packet buffer size | 4 Megabit |
Non blocking | Yes |
Quality of service | Yes |
Flow control | Off |
Signal contact | No |
Pack contents | Pluggable and screwable Push-In contact for power supply |
Assembly instructions | |
Total number of ports | 8 |
MAC–address filter | LLDP and PROFINET PTCP Delay (01-80-C0-00-00-0E) blocked |
PoE functionality | No |
Jumbo frame support | Yes |
Field of application | Indoor usage |
Storage temperature | -40 ... +85 °C |
---|---|
Relative humidity | 0 ... 95 % Non-condensing (operation) |
0 ... 95 % Non-condensing (storage/transport) | |
Air pressure | ≥795 hPa ≈ 2000 m |
Degree of protection acc. to IEC 60529 | IP30 mated condition |
Operating temperature | -40 ... +70 °C |
PROFINET | Yes |
---|---|
Specifications | EN 61000-6-1 EMC Interference immunity |
EN 61000-6-2 EMC Interference immunity | |
EN 55024 EMC Interference immunity | |
EN 61000-4-2 Electrostatic discharge (ESD) | |
EN 61000-4-3 Electromagnetic field | |
EN 61000-4-4 Rapid transients (burst) | |
EN 61000-4-6 conducted disturbances | |
EN 61000-6-4 emission standard | |
EN 55032 emission standard | |
FCC 47 FCR Part 15 | |
IEC 60721-3-3 Mechanical stability (class 3M4) | |
IEC 60068-2-6 Vibration (sinusoidal) | |
IEC 60068-2-27 Shock | |
IEEE 802.3 | |
IEC 61076-3-124 Type A | |
UL / CSA | UL in preparation |
Approvals | CE |
DNV GL in preparation | |
E1 in preparation |
Material (hood/housing) | Aluminium (anodised) |
---|---|
Length | 26.2 mm |
Width | 52.4 mm |
Height | 113.5 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nominal voltage | 24 V DC |
---|---|
48 V DC | |
Permissible voltage | 9 ... 60 V DC |
Surge protection | Yes |
Operating current | 190 mA @ 24 V DC |
100 mA @ 48 V DC | |
Starting current | 1.2 A @ 24 V DC |
2.7 A @ 48 V DC | |
Overcurrent protection | 4 A At input |
Termination method | Pluggable and screwable Push-In contact for power supply |
Number of contacts | 3 |
Power consumption | 4.6 W @ 24 V DC |
4.8 W @ 48 V DC | |
Conductor cross-section | 0.14 ... 1.5 mm² |
Pinout | + / - / FE |
Reverse polarity protection | Yes |
Supply circuit | SELV (Circuit Breaker 10 A) |
Conductor cross-section | AWG 30 ... AWG 14 |
eCl@ss | 19170130 Network switch (general application) |
---|---|
Net weight | 163 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85176200 |
GTIN | 5713140194977 |
ETIM | EC000734 |
10/100/1000 Mbit/s (ix Industrial<sup>®</sup>-Ports) | 8 |
---|---|
Transmission standard | 10BASE-T |
100BASE-TX | |
1000BASE-T | |
Auto-negotiation | Yes |
Auto-polarity | Yes |
Auto-MDI(X) | Yes |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1,000 Mbit/s | |
Transmission length | 100 m |
Transmission physics | Twisted Pair Cat. 5 |
Previous
Next