Ha-VIS eCon 2070GB-A-P
Article No.: 24 02 407 0030
Image is for illustration purposes only. Please refer to product description.
Ha-VIS eCon 2070GB-A-P
Article No.: 24 02 407 0030
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of Ethernet | Full Gigabit Ethernet |
---|---|
Specification | Unmanaged |
Element | Industrial Ethernet Switches |
Series | Ha-VIS eCon 2000 |
Fixing | 35 mm DIN rail acc. to EN 60715 |
---|---|
Switching technology | Store and Forward |
Frame size | 10 kB |
MAC table size | 8k Entries |
Packet buffer size | 1 Megabit |
Non blocking | Yes |
Quality of service | Yes |
Energie Efficient Ethernet | Yes |
Flow control | Off |
Signal contact | No |
Pack contents | Pluggable screw contact for power supply |
Assembly instructions | |
Total number of ports | 7 |
PoE functionality | Yes |
Jumbo frame support | Yes |
Storage temperature | -40 ... +85 °C |
---|---|
Relative humidity | 0 ... 95 % Non-condensing (operation) |
0 ... 95 % Non-condensing (storage/transport) | |
Air pressure | ≥795 hPa ≈ 2000 m |
MTBF | ≈ 980,000 h |
Degree of protection acc. to IEC 60529 | IP30 mated condition |
Operating temperature | ‌0 ... +55 °C |
Specifications | EN 55022 Radio disturbance characteristics |
---|---|
EN 61000-4-2 Electrostatic discharge (ESD) | |
EN 61000-4-3 Electromagnetic field | |
EN 61000-4-4 Rapid transients (burst) | |
EN 61000-4-5 Surge voltages | |
EN 61000-4-6 conducted disturbances | |
EN 61000-6-4 emission standard | |
IEC 60068-2-6 Vibration (sinusoidal) | |
UL / CSA | |
FCC | Yes |
Approvals | CE |
DNV GL |
Material (hood/housing) | Aluminium (anodised) |
---|---|
Length | 27.3 mm |
Width | 120 mm |
Height | 113.5 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Nominal voltage | 48 V DC |
---|---|
54 V DC | |
Permissible voltage | 44 ... 57 V DC |
Surge protection | Yes |
Operating current | <1,400 mA @ 48 V DC |
<2,390 mA @ 54 V DC | |
Starting current | <6.4 A @ 48 V DC |
<7.2 A @ 54 V DC | |
Overcurrent protection | ‌4 A At input |
Termination method | Pluggable screw contact |
Number of contacts | 3 |
Power consumption | <70.6 W @ 48 V DC |
<141.4 W @ 54 V DC | |
Conductor cross-section | 0.08 ... 2.5 mm² |
Pinout | + / - / FE |
Reverse polarity protection | Yes |
Supply circuit | SELV (Circuit Breaker 10 A) |
Conductor cross-section | AWG 28 ... AWG 12 |
eCl@ss | 19170130 Network switch (general application) |
---|---|
Net weight | 427 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85176200 |
GTIN | 5713140147744 |
ETIM | EC000734 |
10/100/1000 Mbit/s (RJ45-Ports) | 7 |
---|---|
Transmission standard | 10BASE-Te |
100BASE-TX EEE | |
1000BASE-T EEE | |
Auto-negotiation | Yes |
Auto-polarity | Yes |
Auto-MDI(X) | Yes |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1,000 Mbit/s | |
Transmission length | 100 m |
Transmission physics | Twisted Pair Cat. 5 |
Ethernet ports PoE | 4 |
---|---|
Power supply (PSE) | 48 V DC |
54 V DC | |
Total output power (PSE) | ≤ 61.6 W |
≤ 136.8 W | |
Output power (PSE) per port | ≤ 15.4 W |
≤ 34.2 W | |
Current per port | ≤ 375 mA |
≤ 638 mA | |
Pinout | Alternative A, MDI-X (1/2 = V-, 3/6 = V+) |
IEEE Standards | IEEE 802.3af IEEE 802.3at |
Type of PoE | PSE |
Supported PoE mode | Alternative A |
Supported cabling | See IEEE 802.3at, section 33.1.4 |
Previous
Next