Ha-VIS eCon 3026 BT-AT1-SPE
Article No.: 24 05 002 6400
Image is for illustration purposes only. Please refer to product description.
Ha-VIS eCon 3026 BT-AT1-SPE
Article No.: 24 05 002 6400
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of Ethernet | Fast Ethernet |
---|---|
Specification | Unmanaged |
Element | Industrial Ethernet Switches |
Series | Ha-VIS eCon 3000 |
Identification | Single Pair Ethernet (SPE) |
Fixing | 35 mm DIN rail acc. to EN 60715 |
---|---|
Switching technology | Store and Forward |
Frame size | 10.24 kB |
MAC table size | 1k Entries |
Packet buffer size | 1 Megabit |
Non blocking | Yes |
Quality of service | Yes |
Signal contact | No |
Pack contents | Pluggable screw contact for power supply |
Assembly instructions | |
Total number of ports | 8 |
MAC–address filter | LLDP and PROFINET PTCP Delay (01-80-C0-00-00-0E) blocked |
PoE functionality | No |
Field of application | Indoor usage |
Storage temperature | -40 ... +85 °C |
---|---|
Relative humidity | 0 ... 95 % Non-condensing (operation) |
0 ... 95 % Non-condensing (storage/transport) | |
Air pressure | ≥795 hPa ≈ 2000 m |
Degree of protection acc. to IEC 60529 | IP30 mated condition |
Operating temperature | -40 ... +70 °C |
Pollution degree | 2 |
Overvoltage category | II (400 ≤ CTI < 600) |
PROFINET | Yes |
---|---|
Specifications | EN 55032 emission standard |
EN 55035 EMC Interference immunity | |
EN 61000-4-2 Electrostatic discharge (ESD) | |
EN 61000-4-3 Electromagnetic field | |
EN 61000-4-4 Rapid transients (burst) | |
EN 61000-4-5 Surge voltages | |
EN 61000-4-6 conducted disturbances | |
EN 61000-6-4 emission standard | |
IEC 60068-2-6 Vibration (sinusoidal) | |
FCC | Yes |
Approvals | CE |
on request |
Material (hood/housing) | Aluminium (anodised) |
---|---|
Stainless steel | |
Length | 64.5 mm |
Width | 33 mm |
Height | 130 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Nominal voltage | 24 V DC |
---|---|
48 V DC | |
Permissible voltage | 16.8 ... 60 V DC |
Surge protection | Yes |
Operating current | 96 mA @ 24 V DC |
51 mA @ 48 V DC | |
Starting current | <1.3 A @ 24 V DC |
<2.2 A @ 48 V DC | |
Overcurrent protection | 2 A At input |
Termination method | Pluggable screw contact |
Number of contacts | 3 |
Power consumption | <2.3 W @ 24 V DC |
Conductor cross-section | 0.08 ... 2.5 mm² |
Pinout | + / - / FE |
Reverse polarity protection | Yes |
Supply circuit | SELV (Circuit Breaker 10 A) |
Conductor cross-section | AWG 28 ... AWG 12 |
eCl@ss | 19170130 Network switch (general application) |
---|---|
Net weight | 348 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85176200 |
GTIN | 5713140195141 |
ETIM | EC000734 |
Transmission standard | 10BASE-T |
---|---|
100BASE-TX | |
Auto-negotiation | Yes |
Auto-polarity | Yes |
Auto-MDI(X) | Yes |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Transmission length | 100 m |
Transmission physics | Twisted Pair Cat. 5 |
100 Mbit/s (RJ45-Ports) | 2 |
Transmission standard | 100BASE-T1 |
---|---|
Transmission physics | Twisted Pair 2 wires |
Data rate | 100 Mbit/s |
Transmission length | 40 m |
100 Mbit/s (SPE-Ports) | 6 |
Configuration Master-Slave | via DIP-Switch |
Previous
Next