Ha-VIS eCon 2061GBT-AD
Article No.: 24 02 406 1100
Image is for illustration purposes only. Please refer to product description.
Ha-VIS eCon 2061GBT-AD
Article No.: 24 02 406 1100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of Ethernet | Full Gigabit Ethernet |
---|---|
Specification | Unmanaged |
Element | Industrial Ethernet Switches |
Series | Ha-VIS eCon 2000 |
Fixing | 35 mm DIN rail acc. to EN 60715 |
---|---|
Switching technology | Store and Forward |
Frame size | 10 kB |
MAC table size | 8k Entries |
Packet buffer size | 1 Megabit |
Non blocking | Yes |
Quality of service | Yes |
Energie Efficient Ethernet | Yes |
Flow control | Off |
Signal contact | No |
Pack contents | Pluggable screw contact for power supply |
Assembly instructions | |
Total number of ports | 7 |
PoE functionality | No |
Jumbo frame support | Yes |
Storage temperature | -40 ... +85 °C |
---|---|
Relative humidity | 0 ... 95 % Non-condensing (operation) |
0 ... 95 % Non-condensing (storage/transport) | |
Air pressure | ≥795 hPa ≈ 2000 m |
MTBF | ≈ 1690,000 h |
Degree of protection acc. to IEC 60529 | IP30 mated condition |
Operating temperature | -40 ... +70 °C |
Specifications | EN 55022 Radio disturbance characteristics |
---|---|
EN 61000-4-2 Electrostatic discharge (ESD) | |
EN 61000-4-3 Electromagnetic field | |
EN 61000-4-4 Rapid transients (burst) | |
EN 61000-4-5 Surge voltages | |
EN 61000-4-6 conducted disturbances | |
EN 61000-6-4 emission standard | |
IEC 60068-2-6 Vibration (sinusoidal) | |
IEEE 802.3 | |
UL / CSA | |
FCC | Yes |
Approvals | CE |
DNV GL |
Material (hood/housing) | Aluminium (anodised) |
---|---|
Length | 27.3 mm |
Width | 120 mm |
Height | 113.5 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Nominal voltage | 24 V DC |
---|---|
48 V DC | |
Permissible voltage | 9 ... 60 V DC |
Surge protection | Yes |
Operating current | <183 mA @ 24 V DC |
<95 mA @ 48 V DC | |
Starting current | <1.6 A @ 24 V DC |
<3.2 A @ 48 V DC | |
Overcurrent protection | ‌4 A At input |
Termination method | Pluggable screw contact |
Number of contacts | 3 |
Power consumption | <4.39 W @ 24 V DC |
Conductor cross-section | 0.08 ... 2.5 mm² |
Pinout | + / - / FE |
Reverse polarity protection | Yes |
Supply circuit | SELV (Circuit Breaker 10 A) |
Conductor cross-section | AWG 28 ... AWG 12 |
eCl@ss | 19170130 Network switch (general application) |
---|---|
Net weight | 382 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85176200 |
GTIN | 5713140147638 |
ETIM | EC000734 |
10/100/1000 Mbit/s (RJ45-Ports) | 6 |
---|---|
Transmission standard | 10BASE-Te |
100BASE-TX EEE | |
1000BASE-T EEE | |
Auto-negotiation | Yes |
Auto-polarity | Yes |
Auto-MDI(X) | Yes |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1,000 Mbit/s | |
Transmission length | 100 m |
Transmission physics | Twisted Pair Cat. 5 |
1000 Mbit/s (SC-Ports, SX) | 1 |
---|---|
Transmission standard | 1000BASE-SX |
Fiber | Multimode |
Termination method | SC duplex |
Female | |
Wavelength | 850 nm |
Data rate | ‌ 1,000 Mbit/s |
Transmission length | 0.55 km |
Output power | -9.5 ... -4 dBm |
Input power | -17 |
Transmission physics | FO |
Previous
Next