Ha-VIS FE SFP Transceiver SM L40
Article No.: 20 76 024 0300
Image is for illustration purposes only. Please refer to product description.
Ha-VIS FE SFP Transceiver SM L40
Article No.: 20 76 024 0300
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of Ethernet | Fast Ethernet |
---|---|
Type of accessory | Transceiver |
Description of the accessory | Singlemode |
Series | Ha-VIS SFP |
Category | Accessories |
Cable length | 40,000 m |
---|
Data rate | 155 Mbit/s |
---|---|
Operating temperature | -40 ... +85 °C |
UL / CSA | |
---|---|
Approvals | CE |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27060314 Network adapter |
---|---|
Net weight | 27.6 g |
Packaging size | 1 |
Country of origin | Taiwan |
European customs tariff number | 85367000 |
GTIN | 5713140134553 |
ETIM | EC001467 |
Previous
Next