Ha-VIS eCon 7050-B1
Article No.: 20 70 305 3943
Image is for illustration purposes only. Please refer to product description.
Ha-VIS eCon 7050-B1
Article No.: 20 70 305 3943
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of Ethernet | Fast Ethernet |
---|---|
Specification | Unmanaged |
Element | Industrial Ethernet Switches |
Series | Ha-VIS eCon 7000 |
Fixing | Wall mounting flat |
---|---|
Wall mounting vertical | |
35 mm DIN rail acc. to EN 60715 | |
Switching technology | Store and Forward |
Frame size | 1.632 kB |
MAC table size | 8k Entries |
Packet buffer size | 1 Megabit |
Non blocking | Yes |
Quality of service | Yes |
Flow control | Off |
Signal contact | No |
Pack contents | Assembly instructions |
Total number of ports | 5 |
PoE functionality | No |
Conformal coating of PCB | Yes |
Storage temperature | -40 ... +85 °C |
---|---|
Relative humidity | 10 ... 95 % Non-condensing (operation) |
10 ... 95 % Non-condensing (storage/transport) | |
Air pressure | ≥795 hPa ≈ 2000 m |
MTBF | ≈ 1140,000 h |
Degree of protection acc. to IEC 60529 | IP65 mated condition |
IP67 mated condition | |
Operating temperature | -40 ... +70 °C |
Specifications | EN 55022 Radio disturbance characteristics |
---|---|
EN 61000-4-2 Electrostatic discharge (ESD) | |
EN 61000-4-3 Electromagnetic field | |
EN 61000-4-4 Rapid transients (burst) | |
EN 61000-4-5 Surge voltages | |
EN 61000-4-6 conducted disturbances | |
EN 61000-6-4 emission standard | |
IEC 60068-2-6 Vibration (sinusoidal) | |
Approvals | CE |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Length | 120 mm |
Width | 45 mm |
Height | 87 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Nominal voltage | 24 V DC |
---|---|
48 V DC | |
Permissible voltage | 12 ... 60 V DC |
Surge protection | Yes |
Operating current | <110 mA @ 24 V DC |
Termination method | M12 A-coding |
Number of contacts | 4 |
Pinout | + / - / - / + |
Reverse polarity protection | Yes |
Supply circuit | SELV (Circuit Breaker 10 A) |
eCl@ss | 19170130 Network switch (general application) |
---|---|
Net weight | 780 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85176200 |
GTIN | 5713140134416 |
ETIM | EC000734 |
10/100 Mbit/s (M12D-Ports) | 5 |
---|---|
Transmission standard | 10BASE-T |
100BASE-TX | |
Auto-negotiation | Yes |
Auto-polarity | Yes |
Auto-MDI(X) | Yes |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Transmission length | 100 m |
Transmission physics | Twisted Pair Cat. 5 |
Previous
Next