Ha-VIS eCon 2050GB-A-P

Article No.: 24 02 405 0030


Industrial Ethernet Switches

Ha-VIS eCon 2050GB-A-P

Article No.: 24 02 405 0030

to see prices and availability.
0

Properties Overview

Industrial Ethernet Switches Unmanaged Full Gigabit Ethernet Nominal voltage: 48, 54 Total number of ports: 5 10/100/1000 Mbit/s (RJ45-Ports): 5 Operating temperature: ‌0 ... +55 °C

Product Details


Type of Ethernet Full Gigabit Ethernet
Specification Unmanaged
Element Industrial Ethernet Switches
Series Ha-VIS eCon 2000
Fixing 35 mm DIN rail acc. to EN 60715
Switching technology Store and Forward
Frame size 10 kB
MAC table size 8k Entries
Packet buffer size 1 Megabit
Non blocking Yes
Quality of service Yes
Energie Efficient Ethernet Yes
Flow control Off
Signal contact No
Pack contents Pluggable screw contact for power supply
Assembly instructions
Total number of ports 5
PoE functionality Yes
Jumbo frame support Yes
Storage temperature -40 ... +85 °C
Relative humidity 0 ... 95 % Non-condensing (operation)
0 ... 95 % Non-condensing (storage/transport)
Air pressure ≥795 hPa ≈ 2000 m
MTBF ≈ 1010,000 h
Degree of protection acc. to IEC 60529 IP30 mated condition
Operating temperature ‌0 ... +55 °C
Specifications EN 55022 Radio disturbance characteristics
EN 61000-4-2 Electrostatic discharge (ESD)
EN 61000-4-3 Electromagnetic field
EN 61000-4-4 Rapid transients (burst)
EN 61000-4-5 Surge voltages
EN 61000-4-6 conducted disturbances
EN 61000-6-4 emission standard
IEC 60068-2-6 Vibration (sinusoidal)
UL / CSA UL 508 NRAQ.E253944
CSA-C22.2 No. 142 NRAQ7.E253944
FCC Yes
Approvals CE
DNV GL
Material (hood/housing) Aluminium (anodised)
Length 27.3 mm
Width 120 mm
Height 113.5 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Nominal voltage 48 V DC
54 V DC
Permissible voltage 44 ... 57 V DC
Surge protection Yes
Operating current <1,400 mA @ 48 V DC
<2,390 mA @ 54 V DC
Starting current <6.4 A @ 48 V DC
<7.2 A @ 54 V DC
Overcurrent protection ‌4 A At input
Termination method Pluggable screw contact
Number of contacts 3
Power consumption <69.6 W @ 48 V DC
<140.4 W @ 54 V DC
Conductor cross-section 0.08 ... 2.5 mm²
Pinout + / - / FE
Reverse polarity protection Yes
Supply circuit SELV (Circuit Breaker 10 A)
Conductor cross-section AWG 28 ... AWG 12
eCl@ss 19170130 Network switch (general application)
Net weight 410 g
Packaging size 1
Country of origin Germany
European customs tariff number 85176200
GTIN 5713140147546
ETIM EC000734
10/100/1000 Mbit/s (RJ45-Ports) 5
Transmission standard 10BASE-Te
100BASE-TX EEE
1000BASE-T EEE
Auto-negotiation Yes
Auto-polarity Yes
Auto-MDI(X) Yes
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1,000 Mbit/s
Transmission length 100 m
Transmission physics Twisted Pair Cat. 5
Ethernet ports PoE 4
Power supply (PSE) 48 V DC
54 V DC
Total output power (PSE) ≤ 61.6 W
≤ 136.8 W
Output power (PSE) per port ≤ 15.4 W
≤ 34.2 W
Current per port ≤ 375 mA
≤ 638 mA
Pinout Alternative A, MDI-X (1/2 = V-, 3/6 = V+)
IEEE Standards IEEE 802.3af IEEE 802.3at
Type of PoE PSE
Supported PoE mode Alternative A
Supported cabling See IEEE 802.3at, section 33.1.4
Previous
Next