RJ45 Steckverbinder - HARTING RJ Industrial®
Der RJ45 Stecker für anspruchsvolle Aufgaben: HARTING RJ Industrial® ist ein vollständiges und perfekt aufeinander abgestimmtes Ethernet – Verkabelungssystem für Gebäudeautomation und Industrie.
Baureihen Highlights
Filter
Produkte 260
RJI RJ45 Buchse Cat.5 THT gewinkelt
RJI RJ45 Buchse Cat.5 THT vertikal
RJI 10G RJ45 Stvb. Cat6, 8p IDC gerade
RJI RJ45 Buchse Cat.5 SMT gew. T&R (130)
RJI RJ45 Stvb. Cat5, 4p IDC
RJI RJ45 Stvb. Cat5, 4p IDC 100St.
RJI RJ45 PN Stvb. Cat5, 4p IDC gerade
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
RJI RJ45 10G Cat6A, 8p IP20 Koppler
RJI RJ45 GL Stvb. Cat6A, 8p, IP20
RJI RJ45 2-fach Buchse Cat.5 THT gewinke
RJI RJ45 Keystone Bulkhead Buchse IP20
RJI RJ45 Buchse Cat.5 SMT gewinkelt
RJI RJ45 Buchse 1Gbit vert. biCLED gn/ge
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
RJI RJ45 Buchse Cat.5 THT gewinkelt, EMV
RJI RJ45 GL Stvb. Cat6A, 8p 100pcs.
RJI RJ45 Übertragerbuchse 1 Gbit
RJI RJ45 Buchse Cat.5 THR vertikal 16x16
RJI 10G RJ45 Stvb. Cat6, 8p IDC 100pcs.
RJI RJ45 Übertragerbuchse 10/100 Mbit
RJI RJ45 Buchse Cat.5 LED gn/ye THR vert
RJI RJ45 10G Cat.6, 8p jack IDC AWG28-24
RJI RJ45 PN Stvb. Cat5, 4p IDC gew.
RJI 10G RJ45 Stvb. Cat6, 8p IDC gew.
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
RJI Keystone Cat.6, 8p IDC AWG24-22
RJI RJ45 3-fach Buchse Cat.5 THT gewinke
RJI RJ45 Buchse 1 Gbit LED grn./ge.
RJI RJ45 PN Cat.5, 4p jack IDC AWG24-22
RJI Keystone Cat.6, 8p IDC AWG28-24
RJI RJ45 Buchse 10/100 Mbit vert. LED
RJI RJ45 Stvb. Cat5, 4p IDC AWG26
RJI RJ45 Buchse 10/100 Mbit LED gn/ge
RJI RJ45 6-fach Buchse Cat.5 THT gewinke
RJI RJ45 Buchse 10/100 Mbit LED gew. LV
RJI RJ45 Buchse 1 Gbit PoE 27,5 mm
RJI Keystone Cat.5, 4p IDC AWG24-22
RJI RJ45 4-fach Buchse Cat.5 THT gewinke
RJI RJ45 GL Compact Stvb. Cat.6A, 8p 100
RJI RJ45 10G Cat.6A, 8p IP20 Extender
RJI RJ45 Buchse 1Gbit gew. LV biLEDs LV
RJI RJ45 PN Compact plug Cat.5, 4p 100St
RJI RJ45 Buchse 10/100 Mbit vert. biCLED
RJI RJ45 8-fach Buchse Cat.5 THT gewinke
RJI RJ45 GL Comp. plug Cat6A 8p 1=100pcs
RJI RJ45 Buchse Cat.5 SMT gew.Sample
RJI RJ45 Buchse 10/100 Mbit gew. LV THT
RJI RJ45 Buchse 10/100 Mbit PoE gew. LV
RJI RJ45 Buchse 1Gbit gew. LV
RJI RJ45 Übertragerbuchse 10 Gbit
RJI RJ45 Buchse Cat.5 SMT 90° tape&reel
RJI RJ45 Buchse 10/100 Mbit CE biCLED
RJI RJ45 Buchse 1Gbit gew. LV PoE
RJ Industrial Cable Assembly, 10m
RJI Kab. 4xAWG22/7 flex.,1xIP20 90°; 10m
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 8m
RJI 10G/PN Stvb.Farbclip magenta
RJI KAB 1xIP20 gew.270°,22/7; 1,5m;flex.
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;schle
RJ Industrial Cable Assembly, 5m
RJI KAB 1xIP20 gew.270°,22/7; 1,5m;schle
RJIkabel;22/1;out;IP20;gew;RJ45;90°;1,0m
RJI 10G/PN Stvb.Farbclip weiß
RJI KAB 1xIP20 gew.270°,22/7; 2,0m;schle
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 90m
RJI 10G/PN Stvb.Farbclip braun
RJ Industrial Cable Assembly, 40m
RJI KAB 1xIP20 gew.270°,22/7; 1,0m;flex.
RJI KAB 1xIP20 gew.90°,22/7;3,0m;flex.
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;schle
RJ Industrial Cable Assembly, 7m
RJI Kabel AWG 22/1,1xIP20;15m;mass.;Ove
RJ Industrial Cable Assembly, 1m
RJI KAB 1xIP20 gew.90°,22/7;20,0m;schle
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;schle
RJI 10G/PN plug color-clip blue
RJI KAB 1xIP20 gew.90°,22/7; 2,0m;schle
RJ Industrial Cable Assembly, 5m
RJ Industrial Cable Assembly, 30m
RJ Industrial Cable Assembly, 70m
RJ Industrial Cable Assembly, 100m
RJ Industrial Cable Assembly, 60m
RJ Industrial Cable Assembly, 7m
RJ Industrial Cable Assembly, 1.5m
RJ Industrial Cable Assembly, 40m
RJI DIN-Schienenoutlet f. Keystonebuchse
RJIkabel;22/1;out;IP20;gew;RJ45;90°;1,5m
RJ Industrial Cable Assembly, 2m
RJ Industrial Cable Assembly, 2m
RJI Kab. 4xAWG22/7 flex.,1xIP20 90°; 30m
RJ Industrial Cable Assembly, 6m
RJ Industrial Cable Assembly, 9m
RJI Outlet Schutzkappenset
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 8m
RJI 1x IP20 GEW. 180°;22/7;flexi.; 3,0m
RJI KAB 1xIP20 gew.270°,22/7; 3m;außenk
RJI DIN-Outlet f. Keystonebuchse (REB)
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;flex.
RJ Industrial Cable Assembly, 1.5m
RJIkabel;22/1;out;IP20;gew;RJ45;90°;2,0m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 80m
RJI RJ45 Schutzkappe Bu. schwarz
RJ Industrial Cable Assembly, 1.5m
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;schle
RJ Industrial Cable Assembly, 30m
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;flex.
RJI 1x IP20 GEW. 180°;22/7;flexi.; 2,0m
RJ Industrial Cable Assembly, 60m
RJ Industrial Cable Assembly, 50m
RJI 1x IP20 GEW. 180°;22/7;flexi.; 0,5m
RJ Industrial Cable Assembly, 6m
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;schle
RJ Industrial Cable Assembly, 6m
RJI KAB 1xIP20 gew.270°,22/7; 1m;außenk
RJ Industrial Cable Assembly, 8m
RJI gelbe Messerbox für Abisolierwerkz.
RJI 1x IP20 GEW. 180°;22/7;flexi.; 1,0m
RJ Industrial Cable Assembly, 6m
RJ Industrial Cable Assembly, 20m
RJI KAB 1xIP20 gew.270°,22/7; 3,0m;flex.
RJ Industrial Cable Assembly, 80m
RJI Kab. 4xAWG22/7 flex.,1xIP20 90°; 20m
RJ Industrial Cable Assembly, 20m
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;flex.
RJI Universal-Abisolierwerkzeug
RJ Industrial Cable Assembly, 100m
RJ Industrial Cable Assembly, 15m
RJI RJ45 Schutzkappe Stvb transp.(100St)
RJ Industrial Cable Assembly, 1m
RJ Industrial Cable Assembly, 4m
RJIkabel;22/1;out;IP20;gew;RJ45;90°;3,0m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 4m
RJI RJ45 10G/PN Stvb.Farbclip rot
RJI Kupferband verzinnt; 12mm, Rolle 10m
RJ Industrial Cable Assembly, 3m
RJ Industrial Cable Assembly, 8m
RJI KAB 1xIP20 gew.270°,22/7;3,0m;schle
RJI KAB 1xIP20 gew.270°,22/7;10,0m;flex.
RJ Industrial Cable Assembly, 7m
RJ Industrial Cable Assembly, 90m
RJI KAB 1xIP20 gew.270°,22/7; 2,0m;flex.
RJ Industrial Cable Assembly, 4m
RJ Industrial Cable Assembly, 100m
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;flex.
RJ Industrial Cable Assembly, 50m
RJI 10G/PN Stvb.Farbclip grün
RJ Industrial Cable Assembly, 3m
RJI KAB 1xIP20 gew.270°,22/7; 1,5m;außen
RJI KAB 1xIP20 gew.270°,22/7; 2m;außenk
RJ Industrial Cable Assembly, 20m
RJ Industrial Cable Assembly, 5m
RJI 1x IP20 GEW. 180°;22/7;flexi.; 1,5m
RJ Industrial Cable Assembly, 70m
RJ Industrial Cable Assembly, 30m
RJ Industrial Cable Assembly, 90m
RJ Industrial Cable Assembly, 10m
RJI KAB 1xIP20 gew.270°,22/7; 5m;außenk
RJ Industrial Cable Assembly, 50m
RJ Industrial Cable Assembly, 40m
RJI Deckel für 09458510002
RJI Kab. 4xAWG22/7 flex.,1xIP20 90°; 15m
RJI Seitenschneider
RJI KAB 1xIP20 gew.270°,22/7; 5m;außenk
RJI KAB 1xIP20 gew.90°,22/7;10,0m;schle
RJ Industrial Cable Assembly, 3m
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;schle
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;flex.
RJI KAB 1xIP20 gew.90°,22/7;2,0m;flex.
RJ Industrial Cable Assembly, 15m
RJ Industrial Cable Assembly, 2m
RJI KAB 1xIP20 gew.90°,22/7; 3,0m;schle
RJIkabel;22/1;out;IP20;gew;RJ45;90°;5,0m
RJ Industrial Cable Assembly, 70m
RJI 10G/PN Stvb.Farbclip gelb
RJ Industrial Cable Assembly, 60m
RJI 10G/PN Stvb.Farbclip grau
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;flex.
RJ Industrial Cable Assembly, 1m
RJI KAB 1xIP20 gew.270°,22/7;1,0m;schle
RJ Industrial Cable Assembly, 7m
RJIkabel;22/1;out;IP20;gew;RJ45;90°;0,5m
RJI Ethernet Kabelabisolierwerkzeug
RJ Industrial Cable Assembly, 10m
RJ Industrial Cable Assembly, 80m
RJ Industrial Cable Assembly, 4m
RJI 1x IP20 GEW. 180°;22/7;flexi.; 7,0m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 2,0m
RJI 1x IP20 GEW. 0°;22/7;flexib; 2,0m
RJI 1x IP20 GEW. 180°;22/7;schlepp;8,0m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 0,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 1,0m
RJIKabIP20umspr.gew.RJ45;AWG22/7,stra15m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 3,0m
RJI 1x IP20 GEW. 0°;22/7;außenk; 5m
RJI 1x IP20 GEW. 180°;22/7;schlepp;1,0m
RJI 1x IP20 GEW. 180°;22/7;schlepp.; 30m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 0,5m
RJI 1x IP20 GEW. 0°;22/7;flexib; 0,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 10,0m
RJI 1x IP20 GEW. 0°;22/7;flexib; 5,0m
RJI RJ45 GL Cat6A plug repair set
RJI RJ45 PN Stvb. Cat5, 4p IDC 100pcs.
RJI Koppler Gehäuse empty IP 65/67
RJI Koppler Gehäuse Cat. 6A IP 65/67
RJ Ind IP44 wall outlet 2x RJ45 keystone
RJI RJ45 Buchse 10/100 Mbit CE biCLED
RJI RJ45 Jack 10/100 Mbit PoE, 27,5mm
RJI RJ45 Buchse 1Gbit CE biCLED
RJI RJ45 Compact Tülle schwarz 7,5mm(100
RJI RJ45 Buchse 10/100Mbit CE biCLED PoE
RJI RJ45 Buchse 1Gbit CE biCLED
RJI RJ45 Compact Tülle blau 7,5mm; (100)
RJI RJ45 Compact Tülle hellgrau 7,5mm
RJI Erdungskabel 1,5mm² 2xAMP 1=10pcs
RJI RJ45 Buchse 10/100 Mbit CE
RJI RJ45 Buchse 10/100 Mbit CE PoE
RJI Erdungskabel 1,5mm²; AMP+M3 1=10St
RJI RJ45 Buchse 10/100Mbit CE biCLED PoE
RJI RJ45 Buchse 1Gbit CE
RJI RJ45 Compact Tülle rot 7,5mm; (100)
RJI RJ45 Buchse 10/100 Mbit CE
RJI RJ45 Compact Tülle grün 7,5mm; (100)
RJI RJ45 Buchse 1Gbit CE
RJI RJ45 Buchse 10/100 Mbit CE PoE
RJI RJ45 Compact Tülle weiß 7,5mm; (100)
RJI RJ45 Compact Tülle gelb 6,5mm; (100)
RJI 1x IP20 GEW. 0°;22/7;flexib; 7,0m
RJI 1x IP20 GEW. 180°;22/7;schlepp.; 10m
RJI 1x IP20 GEW. 180°;22/7;schlepp; 0,5m
RJI 1x IP20 GEW. 0°;22/7;flexib; 3,0m
RJI 1x IP20 GEW. 180°;22/7;schlepp; 3,0m
RJI 1x IP20 GEW. 180°;22/7;schlepp;5,0m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 1,5m
RJI 1x IP20 GEW. 180°;22/7;flexi.;10,0m
RJI 1x IP20 GEW. 180°;22/7;schlepp.; 20m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 1,0m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 0,5m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 1,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
RJI 1x IP20 GEW. 0°;22/7;flexib; 1,0m
RJI 1x IP20 GEW. 180°;22/7;flexi.; 5,0m
RJI 1x IP20 GEW. 180°;22/7;außenk; 5m
RJI 1x IP20 GEW. 180°;22/7;schlepp.; 15m
RJI 1x IP20 GEW. 180°;22/7;schlepp; 2,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 3,0m
RJI 1x IP20 GEW. 0°;22/7;flexib; 1,5m
RJI 1x IP20 GEW. 180°;22/7;schlepp; 1,5m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 2,0m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 1m
RJI 1x IP20 GEW. 180°;22/7;schlepp.; 40m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 1,5m
RJ45 Steckverbinder - HARTING RJ Industrial®
RJ45-Stecker für anspruchsvolle Aufgaben - von der Leiterplatte bis zum Patchpanel, ob IP20 oder IP65/67, im bewährten Han® 3 A Gehäuse. Der HARTING RJ Industrial® ist ein komplettes, perfekt abgestimmtes Ethernet-Verkabelungssystem für Gebäudeautomation und Industrie. Eine Lösung, die alle Anwendungen gleichermaßen erfolgreich bedient.
Das Herzstück der HARTING RJ Industrial® Portfolios ist der RJ45-Steckverbinder, der ohne Spezialwerkzeug feldkonfektioniert werden kann. Die Produktpalette selbst umfasst nun alle Produkte für die Ethernet-Kommunikationstechnologie, von Leiterplattenbuchsen für die Geräteintegration bis hin zu industriellen Datenbuchsen. Ein weiteres Highlight sind die Hybridschnittstellen, die Datenübertragung und Stromversorgung in einem RJ45-Stecker und -Kabel vereinen und damit 50 % weniger Platz benötigen und Kosten und Verkabelungsaufwand sparen.
HARTING RJ Industrial® - Eigenschaften
Einfach und schnellfeldkonfektionierbar ohne Spezialwerkzeuge
Abgestimmte Produkte für 2-paariges Industrial Ethernet wie PROFINET, EtherCAT, EtherNet/IP und anwendungsneutrale 4-paarige Verkabelung
Industrietaugleiche und robuste Verbindungstechnik
Hohe Schock- und Vibrationsbeständigkeit nach Bahnnormen
Einsetzbar im Schaltschrank und in rauer Industrieumgebung
Weitere Lösungen und Ressourcen
Wissen
Engineering Daten & Services
CAD-Daten, Produktdatenmanager, Verfügbarkeit von Händlern, kostenlose Muster & mehr.
Entdecken Sie die HARTING Engineering Daten & Services, um Ihr Projekt bestmöglich zu unterstützen. Zu jedem Produkt in unserem digitalen Katalog finden Sie weitere technische Daten & Dienstleistungen:
CAD-Daten, Datenblätter und Typenblätter
Produktselektoren mit mehreren Attributen
Einzelne Datenpakete
Konfiguration und Anpassung
Einzelne Noten und Deratings
Kostenloser Musterservice