Product category:
Hybrid panel feed throughs
Power and signal
Filter
Products 45
Relevance
Inserts
M23 P 4+3+PE Female -C
Article No.: 09 15 608 3101
Inserts
M23 P 4+3+PE Male -C
Article No.: 09 15 608 3001
Protection cover
M23 cover-s met. for HBM,chain 100mm
Article No.: 09 15 600 9102
Inserts
M23 P 5+3+PE Male-C (A)
Article No.: 09 15 609 3001
Inserts
M23 P 5+3+PE Female -C (A)
Article No.: 09 15 609 3101
Inserts
M23 P 5+3+PE Female-C (B)
Article No.: 09 15 609 3111
Inserts
M23 P 5+3+PE Male-C (B)
Article No.: 09 15 609 3011
Cable connector, Panel feed through
M12-SD-CC-CRIMP-8P-YCOD-F-STR-SHLD
Article No.: 21 03 861 2825
Crimp contact
M23 P male-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6121
Crimp contact
M23 P female-c 2mm (2,5-4mm²) Au
Article No.: 09 15 600 6222
Crimp contact
M23 P male-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6101
Crimp contact
M23 P female-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6201
Crimp contact
M23 P female-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6221
Crimp contact
M23 P male-c 2mm (2,5 – 4mm²) Au
Article No.: 09 15 600 6122
Bulkhead mounted housing
M23 P HBM Front M20x1,5
Article No.: 09 15 600 0303
Panel feed through housing
M23 P Cable to Cable Housing 7-12mm
Article No.: 09 15 600 0310
Bulkhead mounted housing
M23 P HBM Back M25x1,5
Article No.: 09 15 600 0308
Bulkhead mounted housing
M23 P HBMA – rotatable 28x28 3,2mm
Article No.: 09 15 600 0912
Panel feed through housing
M23 P Cable to Cable Housing 11-17mm
Article No.: 09 15 600 0311
Bulkhead mounted housing
M23 P HBMA-rotatable 25x25 2,7mm
Article No.: 09 15 600 0902
Bulkhead mounted housing
M23 P HBM Front M25x1,5
Article No.: 09 15 600 0313
Bulkhead mounted housing
M23 P HBM Front 2,7mm
Article No.: 09 15 600 0301
Bulkhead mounted housing
M23 P HBM Front 3,2mm
Article No.: 09 15 600 0302
Crimp contact
M23 P male-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6102
Crimp contact
M23 P female-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6202
Panel feed through
Size15-PFT-CRIMP-6P-F-1.0
Article No.: 21 46 359 6610
Panel feed through
Size15-PFT-CRIMP-6P-F-0.25
Article No.: 21 46 359 6602
Panel feed through
Size15-PFT-CRIMP-6P-M-0.25
Article No.: 21 46 359 5602
Panel feed through
Size15-PFT-CRIMP-6P-M-1.0
Article No.: 21 46 359 5610
Panel feed through housing
M17 Device Housing Flange 21mm, angled
Article No.: 21 17 200 6100
Inserts
M17 Insert 5+3+PE, crimp,female
Article No.: 21 17 530 0000
Inserts
M17 Insert 5+3+PE, crimp,male
Article No.: 21 17 529 0000
Crimp contact
M17 Crimp Contact 0,6mm,male,0,08-0,14mm
Article No.: 21 17 061 0000
Crimp contact
M17 Crimp Contact 0,6mm,male,0,25-0,5mm²
Article No.: 21 17 063 0000
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,08-0,14mm²
Article No.: 21 17 062 0000
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,25-0,5mm²
Article No.: 21 17 064 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,0,08-0,14mm
Article No.: 21 17 065 0000
Crimp contact
M17 Crimp Contact 1,0mm, FE,0,08-0,14mm²
Article No.: 21 17 066 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,0,75-1,0mm²
Article No.: 21 17 069 0000
Crimp contact
M17 Crimp Contact 1,0mm, FE ,0,75-1,0mm²
Article No.: 21 17 070 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,1,5mm²
Article No.: 21 17 071 0000
Crimp contact
M17 Crimp Contact 1,0mm,female,1,5mm²
Article No.: 21 17 072 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,0,25-0,5mm²
Article No.: 21 17 067 0000
Crimp contact
M17 Crimp Contact 1,0mm,female,0,25-0,5m
Article No.: 21 17 068 0000
Protection cover
M17 Protection cover IP40 - Exter. lock.
Article No.: 21 17 000 0002
45 (of 45)