M17 Insert 5+3+PE, crimp,male
Article No.: 21 17 529 0000
Image is for illustration purposes only. Please refer to product description.
M17 Insert 5+3+PE, crimp,male
Article No.: 21 17 529 0000
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Circular connectors M17 |
Identification | Power |
Element | Inserts |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 9 |
Number of signal contacts | 5 |
Number of power contacts | 3 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Rated current (signal) | 3.6 A |
---|---|
Rated voltage (signal) | 60 V |
Rated impulse voltage (signal) | 1.5 kV |
Pollution degree (signal) | 3 |
Rated current (power) | 14 A |
Rated voltage (power) | 630 V |
Rated impulse voltage (power) | 6 kV |
Pollution degree (power) | 3 |
Rated voltage acc. to UL (signal) | 60 V |
Rated voltage acc. to UL (Power) | 600 V |
Rated voltage acc. to CSA (signal) | 60 V |
Rated voltage acc. to CSA (Power) | 600 V |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
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
Specifications | IEC 61984 |
---|---|
IEC 60664-1 | |
UL / CSA | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 0.01 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140819429 |
ETIM | EC003557 |
eCl@ss | 27440223 Contact insert for circular connectors |
Previous
Next