Product category:
Board to cable connectors
Data connectors
Filter
Products 237
Relevance
PCB connector
ix Industrial 10A-1 jack AH (T&R550)
Article No.: 09 45 281 2561
Female
RJI RJ45 jack Cat.5 THT angled
Article No.: 09 45 551 1102
Female
RJI RJ45 jack Cat.5 THT vertical
Article No.: 09 45 551 1103
PCB connector
ix Industrial 10A-1 jack V (T&R450)
Article No.: 09 45 281 2562
Female
RJI RJ45 jack Cat.5 SMT angled T&R (130)
Article No.: 09 45 551 1110
PCB adapter
M12 panel feed through/PCB angled D-code
Article No.: 21 03 381 4410
PCB adapter
M12 PCB receptacle female d-coded 4pol.
Article No.: 21 03 381 2418
PCB adapter
M12 panel feed through PCB angled D-kod.
Article No.: 21 03 381 4412
PCB connector
T1 Industrial Jack AH IP20
Article No.: 09 45 281 2810
Connectors
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
Article No.: 09 45 551 1114
PCB adapter
M12 panel feedtrough/PCB straight D-cod.
Article No.: 21 03 381 6410
Bulkhead mounted housing
PushPull V4, compact housing w/o clip
Article No.: 09 45 545 0043
PCB jack
preLink PCB jack THR
Article No.: 20 82 007 1100
Bulkhead mounted housing
PushPull V4, compact housing vert. jack
Article No.: 09 45 545 0040
Female
RJI RJ45 2-port jack Cat.5 THT angled
Article No.: 09 45 551 1122
PCB adapter
M12 CAT5 receptacle straight
Article No.: 21 03 381 2807
Female
RJI RJ45 jack Cat.5 SMT angled
Article No.: 09 45 551 1100
Female
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
Article No.: 09 45 551 1141
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 03 381 4440
Female
RJI RJ45 jack Cat.5 THT angled, EMC
Article No.: 09 45 551 1101
PCB adapter
M12 CAT6a receptacle straight front
Article No.: 21 03 381 2802
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
Article No.: 09 35 002 2102
PCB adapter
M12 CAT6a Bu gewinkelt VWM
Article No.: 21 03 381 4802
Female
RJI RJ45 jack w. transformer 1 Gbit
Article No.: 09 45 551 1530
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD
Article No.: 09 35 002 2101
PCB adapter
M12 CAT6a Bu gerade
Article No.: 21 03 381 2806
Female
RJI RJ45 jack Cat.5 THR vertical 16x16
Article No.: 09 45 551 1120
PCB adapter
Gerätebuchse M12-D-kod.IP20 Kod.oben
Article No.: 21 03 381 4411
PCB connector
T1 Ind.jack,T1-M12 str.,8mm
Article No.: 21 03 339 2201
PCB connector
ix Industrial 10A-1 jack V (1pcs.)
Article No.: 09 45 281 2562 333
PCB adapter
M12 PCB female D-coded angled IP20
Article No.: 21 03 381 4434
Female
RJI RJ45 jack w. transformer 10/100 Mbit
Article No.: 09 45 551 1130
Female
RJI RJ45 jack Cat.5 LED gn/ye THR vert.
Article No.: 09 45 551 1119
PCB adapter
M12 CAT6a Bu gewinkelt
Article No.: 21 03 381 4806
PCB adapter
M12 panel feedtrough/PCB angeld D-cod.
Article No.: 21 03 381 4432
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 43 381 4451
PCB adapter
M12 panel feed though/PCB angled D-coded
Article No.: 21 03 381 4430
PCB connector
T1 Industrial jack AH IP20
Article No.: 09 45 281 2810 333
PCB adapter
M12 CAT6a Bu gewinkelt HWM
Article No.: 21 03 381 4804
PCB adapter
M12 panel feedtrough/PCB straight D-cod.
Article No.: 21 03 381 6420
Bulkhead mounted housing
Han PushPull RJ45 housing Metall gasket
Article No.: 09 35 002 0301
PCB connector
ix Industrial 10A-1 jack AH (1pcs.)
Article No.: 09 45 281 2561 333
PCB adapter
M12 PCB female D-coded angled IP20
Article No.: 21 03 381 4435
Connectors
SFP CAGE ASSY 1X1 PRESS-FIT TYPE
Article No.: 33 11 000 0179 000
Bulkhead mounted housing
HPP V4 EI-PFT metal housing with clip
Article No.: 09 45 595 0031
PCB adapter
M12 PCB female D-coded angled IP67
Article No.: 21 03 381 4436
Female
RJI RJ45 3-port jack Cat.5 THT angled
Article No.: 09 45 551 1123
PCB adapter
Gerätebuchse M12-D-kod.-IP20 Kod.oben
Article No.: 21 03 381 4413
Female
RJI RJ45 jack 1 Gbit LED gn/ye
Article No.: 09 45 551 1143
PCB adapter
M12 CAT6a Bu gerade HWM
Article No.: 21 03 381 2804
PCB adapter
M12 transf. 1000BASE-T x STR with PoE+
Article No.: 21 03 381 2817
PCB adapter
M12 CAT6a Bu gewinkelt HWM
Article No.: 21 03 381 4807
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article No.: 21 03 339 2220
PCB adapter
PCB receptacle female front D-cod 4-pole
Article No.: 21 03 381 2431
Female
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
Article No.: 09 45 551 1142
PCB adapter
M12 Cat6A receptacle angl. female back
Article No.: 21 03 381 4809
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article No.: 21 03 339 2221
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
Article No.: 21 03 339 4211
Connectors
SFP CAGE ASSY 1X1 SOLDER TYPE
Article No.: 33 11 000 0180 000
PCB adapter
M12 Cat6A receptacle angl. female front
Article No.: 21 03 381 4810
Female
RJI RJ45 jack 10/100 Mbit LED gn/ye
Article No.: 09 45 551 1132
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR
Article No.: 21 42 000 0014
PCB adapter
M12 PCB receptacle male d-coded 4pol.
Article No.: 21 03 381 1418
Female
RJI RJ45 6-port jack Cat.5 THT angled
Article No.: 09 45 551 1126
Female
RJI RJ45 jack 10/100 Mbit LED angl. LV
Article No.: 09 45 551 1152
PCB adapter
M12 CAT5 Bu gerade VWM
Article No.: 21 03 381 2803
Female
RJI RJ45 jack 1 Gbit PoE 27,5 mm
Article No.: 09 45 551 1531
PCB adapter
M12-PCB-SMT-2PC-4P-DCOD-F-STR-SHLD
Article No.: 21 03 381 2404
PCB adapter
M12 CAT5 Bu gerade HWM
Article No.: 21 03 381 2805
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD-SMP
Article No.: 09 35 002 2102 333
PCB adapter
M12 Cat6A Bu gerade VWM
Article No.: 21 03 381 2813
Female
RJI RJ45 4-port jack Cat.5 THT angled
Article No.: 09 45 551 1124
PCB adapter
M12 transf. 10/100BASE-T d STR with PoE
Article No.: 21 03 381 2411
PCB connector
T1 Ind. Jack M12, angled
Article No.: 21 03 339 4201
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article No.: 21 03 339 2210
PCB adapter
M12 PFT D-coded 4-pole male
Article No.: 21 03 371 1400
Female
RJI RJ45 jack 1Gbit angl. LV biLEDs LV
Article No.: 09 45 551 1542
PCB adapter
M12 transf. 10/100BASE-T d ANG w/ PoE+
Article No.: 21 03 381 4421
PCB adapter
PCB receptacle male back D-cod 4-pole
Article No.: 21 03 381 1430
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR-SHLD
Article No.: 21 42 000 0006
PCB adapter
M12 transf. 10/100BASE-T d ANG w/o PoE
Article No.: 21 03 381 4420
PCB adapter
M12-PCB-SMT-2PC-8P-XCOD-F-STR-SHLD
Article No.: 21 03 381 2820
PCB adapter
M12 CAT6a Bu gerade HWM
Article No.: 21 03 381 2810
PCB adapter
M12 PCB female D-coded angled IP67
Article No.: 21 03 381 4437
Female
RJI RJ45 jack 10/100 Mbit vert. biCo LED
Article No.: 09 45 551 1140
Female
RJI RJ45 8-port jack Cat.5 THT angled
Article No.: 09 45 551 1128
PCB adapter
PCB receptacle female back D-cod 4-pole
Article No.: 21 03 381 2430
PCB adapter
M12 transf. 1000BASE-T x ANG w/ PoE+
Article No.: 21 03 381 4822
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR
Article No.: 21 42 000 0005
PCB adapter
M12 Cat5 Bu gerade VWM
Article No.: 21 03 381 2814
PCB adapter
M12 transf. 1000BASE-T x ANG w/o PoE
Article No.: 21 03 381 4820
PCB adapter
M12 transf. 10/100BASE-T d STR
Article No.: 21 03 381 2410
PCB adapter
M12 Cat6A Bu gerade HWM
Article No.: 21 03 381 2811
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article No.: 21 03 339 2211
Female
RJI RJ45 jack Cat.5 SMT angled Sample
Article No.: 09 45 551 1100 333
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD-SMP
Article No.: 09 35 002 2101 333
PCB adapter
M12 Cat5 Bu gerade HWM
Article No.: 21 03 381 2812
PCB adapter
M12 MAGNETICS X-CODED ANGLED POE 1GB
Article No.: 21 03 381 4826
PCB adapter
M12 MAGNET D-CODED ANG POE FAST ETHERNET
Article No.: 21 03 381 4422
Female
RJI RJ45 jack 10/100 Mbit angl. LV THT
Article No.: 09 45 551 1150
Female
RJI RJ45 jack 10/100 Mbit PoE angl. LV
Article No.: 09 45 551 1151
Female
RJI RJ45 jack 1Gbit angl. LV
Article No.: 09 45 551 1540
PCB adapter
PCB receptacle male front D-cod 4-pole
Article No.: 21 03 381 1431
PCB adapter
M12 transf. 10GBASE-T x ANG w/ PoE+
Article No.: 21 03 381 4825
PCB adapter
M12 transf. 10GBASE-T x STR with PoE+
Article No.: 21 03 381 2823
PCB adapter
M12 CAT5 Bu gerade HWM
Article No.: 21 03 381 2809
PCB adapter
M12 MAGNETICS X-CODED STRAIGHT POE 1GB
Article No.: 21 03 381 2824
Female
RJI RJ45 jack w. transformer 10 Gbit
Article No.: 09 45 551 1560
Bulkhead mounted housing
HPP Metal receptacle without adapter
Article No.: 09 45 595 0030
PCB adapter
M12 MAGNETICS X-CODED ANGLED POE 10GB
Article No.: 21 03 381 4827
Bulkhead mounted housing
Han PushPull RJ45 housing with gasket
Article No.: 09 35 002 0321
PCB adapter
M12 MAGNET D-CODED STR POE FAST ETHERNET
Article No.: 21 03 381 2421
Bulkhead mounted housing
MPP-PFT-ix-F-P
Article No.: 09 51 521 0001
PCB adapter
M12 MAGNETICS X.CODED STRAIGHT POE 10 GB
Article No.: 21 03 381 2825
PCB adapter
M12 transf. 1000BASE-T x STR
Article No.: 21 03 381 2815
Female
RJI RJ45 jack Cat.5 SMT 90° tape&reel
Article No.: 09 45 551 1113
PCB adapter
M12-PCB-SMT-2PC-8P-XCOD-F-STR-SHLD(75)
Article No.: 21 03 381 2821
Female
RJI RJ45 jack 10/100 Mbit CE biCLED
Article No.: 09 45 551 1160
Female
RJI RJ45 jack 1Gbit angl. LV PoE
Article No.: 09 45 551 1541
PCB adapter
M12-PCB-SMT-2PC-4P-DCOD-F-STR-SHLD(75)
Article No.: 21 03 381 2405
Termination block
preLink Terminal mod AWG22/24 black 1=10
Article No.: 20 82 000 0005
Termination block
preLink Terminal mod AWG26/27 white 1=10
Article No.: 20 82 000 0003
Termination block
preLink Terminal mod AWG22/24, yel. 1=10
Article No.: 20 82 000 0001
Termination block
preLink Terminal mod AWG22/24 blk. 1=100
Article No.: 20 82 000 0005 XL
Protection cover
blinding cap for female with eyelet
Article No.: 21 01 000 0030
Housing
PCB receptacle housing front m (60 pcs)
Article No.: 21 03 302 1001
Housing
M12 housing male backmounting
Article No.: 21 03 301 1000
hexagonal nut
Hexagon nut M8x0,5
Article No.: 21 01 000 0048
Protection cover
blinding cap for female with cable clip
Article No.: 21 01 000 0031
Housing
M12 housing female frontmounting packed
Article No.: 21 03 301 2003
Protection cover
blinding cap for male with cable clip
Article No.: 21 01 000 0038
Housing
M12 housing female backmounting packed
Article No.: 21 03 301 2000
Lock nut
Lock Nut M16x1,5 SW18
Article No.: 21 01 000 0018
Housing
PCB receptacle housing back m (60 pcs)
Article No.: 21 03 302 1000
Housing
PCB receptacle housing front f (60 pcs)
Article No.: 21 03 302 2001
Housing
PCB receptacle housing back f (60 pcs)
Article No.: 21 03 302 2000
Lock nut
Lock Nut, Metal, PG9, SW 18
Article No.: 21 01 000 0008
Housing
HARTING M12 housing male front mounting
Article No.: 21 03 301 1003
Protection cover
SEALING CAP M12 Plastic
Article No.: 21 01 000 0003
Lock nut
Lock nut M16 x 1,5
Article No.: 21 01 000 0010
Panel mounting parts
M12 wall bracket / gender changer
Article No.: 21 01 000 0036
Protection cover
blinding cap for male with eyelet
Article No.: 21 01 000 0033
PCB adapter
M12 transf. 10GBASE-T x STR
Article No.: 21 03 381 2818
Housing
M12 transf. recpt. front mounting kit
Article No.: 21 03 301 2006
Protection cover
Han PP Power L plug cover IP65
Article No.: 09 35 004 5412
Protection cover
Han PP Power L device cover IP65
Article No.: 09 35 004 5402
Colour clip
PP V4 coding clip for receptacle; green
Article No.: 09 45 840 0024
Colour clip
PP V4 coding clip for receptacle; yellow
Article No.: 09 45 840 0022
Colour clip
PP V4 coding clip for receptacle; violet
Article No.: 09 45 840 0025
Colour clip
PP V4 coding clip for receptacle; blue
Article No.: 09 45 840 0026
Colour clip
PP V4 coding clip for receptacle; red
Article No.: 09 45 840 0023
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 42 000 0019
Housing
M8-ACC-HOUSING M12x1
Article No.: 21 42 010 0004 401
Housing
M8-ACC-FRONTMOUNTING HOUSING
Article No.: 21 41 000 0017
Protection cover
M12-ACC- PLASTICCAP FOR M12 FEMALE
Article No.: 21 41 000 0002
Housing
M12-ACC-Housing
Article No.: 21 41 000 0013
Lock nut
M12-ACC-NUT
Article No.: 21 41 000 0011
Protection cover
M8-ACC-PLASTICCAP FOR M8 FEMALE
Article No.: 21 41 000 0004
hexagonal nut
M8-ACC-NUT M10x1
Article No.: 21 41 000 0018
Housing
M12-ACC-HOUSING
Article No.: 21 41 000 0010
Housing
M8-ACC-FRONTMOUNTING HOUSING
Article No.: 21 41 000 0016
Protection cover
M12-ACC- PLASTICCAP FOR M12 MALE
Article No.: 21 41 000 0001
PCB adapter
M12 transf. 10GBASE-T x ANG w/o PoE+
Article No.: 21 03 381 4823
Housing
M12 transf. recpt. rear mounting kit
Article No.: 21 03 301 2007
Female
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
Article No.: 09 45 551 1165
Female
RJI RJ45 jack 1Gbit CE biCLED
Article No.: 09 45 551 1550
Protection cover
HPP V4 cover pL IP65/67 nylon cord M3
Article No.: 09 45 845 0011 024
Protection cover
HPP V4 device protection cover IP40
Article No.: 09 45 845 0003
Protection cover
Han PP dust cap device IP65 100pcs
Article No.: 09 35 002 5402 XL
Dust protection cover
Han PushPull dust cap plug IP40
Article No.: 09 35 002 5412
Protection cover
Han PushPull dust cap device IP65
Article No.: 09 35 002 5403 XL
Female
RJI RJ45 jack 10/100 Mbit CE biCLED
Article No.: 09 45 551 1161
Female
RJI RJ45 jack 10/100 Mbit PoE, 27,5mm
Article No.: 09 45 551 1131
Female
RJI RJ45 jack 1Gbit CE biCLED
Article No.: 09 45 551 1551
Blind plate
HPP V4 blind cover
Article No.: 09 45 845 0019
Dust protection cover
Han PushPull dust cap device IP40
Article No.: 09 35 002 5401
Protection cover
Han PushPull dust cap device IP65
Article No.: 09 35 002 5402
Female
RJI RJ45 jack 10/100 Mbit CE
Article No.: 09 45 551 1162
Female
RJI RJ45 jack 10/100 Mbit CE PoE
Article No.: 09 45 551 1167
Female
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
Article No.: 09 45 551 1164
Female
RJI RJ45 jack 1Gbit CE
Article No.: 09 45 551 1553
Female
RJI RJ45 jack 10/100 Mbit CE
Article No.: 09 45 551 1163
Female
RJI RJ45 jack 1Gbit CE
Article No.: 09 45 551 1552
Female
RJI RJ45 jack 10/100 Mbit CE PoE
Article No.: 09 45 551 1166
Protection cover
HPP V4 cover pL IP65/67 plast.cord M3
Article No.: 09 45 845 0009
Protection cover
HPP V4 cover pL IP65/67, w./o. cord
Article No.: 09 45 845 0009 024
Protection cover
RJI RJ45 jack cover black
Article No.: 09 45 852 0001
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 42 010 0003 401
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 42 000 0020
hexagonal nut
M12-ACC-NUT M12x1
Article No.: 21 42 010 0001 401
Dust protection cover
Han PP Power L cover device IP65 100pcs
Article No.: 09 35 004 5402 XL
Dust protection cover
Han PP Power L plug cover IP65 100pcs
Article No.: 09 35 004 5412 XL
Housing
M12-P-ACC-HOUSING F REAR MOUNTING
Article No.: 21 03 302 2000 407
Housing
M8 PP housing assembly
Article No.: 21 02 301 2002
Housing
M12-P-ACC-HOUSING F FRONT MOUNTING
Article No.: 21 03 302 2001 407
Housing
M12-P-ACC-HOUSING M FRONT MOUNTING
Article No.: 21 03 302 1001 407
Housing
M12-P-ACC-HOUSING REAR MOUNTING (30 pcs)
Article No.: 21 03 302 1000 407
Housing
M8 PP housing acc-nut assembly
Article No.: 21 02 301 2001
PCB connector
M8 PCB Adapter 4pol Dcod. female
Article No.: 21 02 381 2431
PCB connector
M8 PCB Adapter 4pol Dcod. female
Article No.: 21 02 381 2419
PCB connector
M8 PCB Adapter 4pol Dcod. female PaPC
Article No.: 21 02 381 2418
Seal
Han PushPull gasket
Article No.: 09 35 002 9901
Seal
Han PushPull gasket 500pcs
Article No.: 09 35 002 9901 XL
Lock nut
M8-ACC-NUT M10x1
Article No.: 21 01 000 0051
Protection cover
MPP-ACC-DUST CAP DEVICE LANYARD IP65/67
Article No.: 09 51 800 0003
Connectors
PP-V14-PCB-THR-RJ45-8P-J-M-STR-SHLD T&R
Article No.: 09 35 002 2106
Housing
M12-PP-ACC-HOUSING
Article No.: 21 03 301 2053
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-ANG-SHLD
Article No.: 21 03 381 4860
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD
Article No.: 21 03 381 2864
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD
Article No.: 21 03 381 2852
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD
Article No.: 21 03 381 2853
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD
Article No.: 21 03 381 2863
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-ANG-SHLD
Article No.: 21 03 381 4852
PCB adapter
M12-PP-PCB-THR-2PC-4P-DCOD-F-STR-SHLD
Article No.: 21 03 381 2451
PCB connector
T1 Ind.jack,T1-M12 stra.,12,5mm
Article No.: 21 03 339 2202
Housing
T1-M12 receptacle front mounting
Article No.: 21 03 339 2001
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG
Article No.: 21 43 371 4451
Housing
T1-M12 receptacle back mounting
Article No.: 21 03 339 2000
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
Article No.: 21 03 339 4210
Housing
M12-ACC-HOUSING PP INVERSE FEMALE
Article No.: 21 03 301 2011
Bulkhead mounted housing
MPP-PFT-T1-F-P
Article No.: 09 51 522 0001
Housing
M8-ACC-RECEPT. HOUSING BACKMOUNTING 7MM
Article No.: 21 82 301 2001
hexagonal nut
M8-ACC-LOCK NUT M10X0.5
Article No.: 21 82 000 0001
Housing
M8-ACC-RECEPT. HOUSING BACKMOUNTING 8MM
Article No.: 21 82 301 2002
Housing
M8-ACC-RECEPT. HOUSING BACKMOUNTING 9MM
Article No.: 21 82 301 2003
PCB connector
M8-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article No.: 21 82 339 2201
Housing
M8-ACC-RECEPT.HOUSING FRONTMOUNTING 12MM
Article No.: 21 82 301 2004
PCB connector
ix Industrial 10C-12 jack AV (1pcs.)
Article No.: 09 45 283 3500 333
PCB connector
ix Industrial 10A-12 jack AV (T&R400)
Article No.: 09 45 283 2560
PCB connector
ix Industrial 10A-12 jack AV (1pcs.)
Article No.: 09 45 283 2560 333
PCB connector
ix Industrial 10C-12 jack AV (T&R400)
Article No.: 09 45 283 3500
PCB connector
T1 Indus. jack AH-IP20 long, w/o adapter
Article No.: 09 45 281 2813
PCB connector
T1 Industrial jack V-IP20 18,5 mm
Article No.: 09 45 281 2811
PCB connector
T1 Industrial jack V-IP20 23,0 mm
Article No.: 09 45 281 2812
PCB connector
T1 Industrial jack AH-IP20 long (1 pcs.)
Article No.: 09 45 281 2813 333
PCB connector
T1 Ind. jack V-IP20 23,0 mm (1 pcs.)
Article No.: 09 45 281 2812 333
PCB connector
T1 Industr. jack V-IP20 18,5 mm (1 pcs.)
Article No.: 09 45 281 2811 333
237 (of 237)