M8-ACC-NUT M10x1
Article No.: 21 41 000 0018
Image is for illustration purposes only. Please refer to product description.
M8-ACC-NUT M10x1
Article No.: 21 41 000 0018
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M8 |
Type of accessory | hexagonal nut |
Description of the accessory | M10 x 1 |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Previous
Next