M8-ACC-PLASTICCAP FOR M8 FEMALE
Article No.: 21 41 000 0004
Image is for illustration purposes only. Please refer to product description.
M8-ACC-PLASTICCAP FOR M8 FEMALE
Article No.: 21 41 000 0004
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M8 |
Type of accessory | Protection cover |
Description of the accessory | for female inserts |
with loop |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Previous
Next