RJI RJ45 6-port jack Cat.5 THT angled
Article No.: 09 45 551 1126
Image is for illustration purposes only. Please refer to product description.
RJI RJ45 6-port jack Cat.5 THT angled
Article No.: 09 45 551 1126
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Female |
Specification | RJ45 |
Angled | |
6 ports |
Termination method | Wave soldering termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Previous
Next