RJI RJ45 jack 10/100 Mbit CE biCLED
Article No.: 09 45 551 1161
Image is for illustration purposes only. Please refer to product description.
RJI RJ45 jack 10/100 Mbit CE biCLED
Article No.: 09 45 551 1161
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Identification | Magnetics |
Element | Female |
Specification | RJ45 |
with integrated transformer | |
With bicolour LED | |
Angled |
Termination method | Reflow soldering termination (THR) |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Pack contents | Tape & reel |
Previous
Next