M12 Cat6A receptacle angl. female back
Article No.: 21 03 381 4809
Image is for illustration purposes only. Please refer to product description.
M12 Cat6A receptacle angl. female back
Article No.: 21 03 381 4809
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | PCB adapter |
Specification | Angled |
incl. housing | |
for rear mounting |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 8 |
Coding | X-coding |
Locking type | Screw locking |
Previous
Next