M8 PCB Adapter 4pol Dcod. female
Article No.: 21 02 381 2431
Image is for illustration purposes only. Please refer to product description.
M8 PCB Adapter 4pol Dcod. female
Article No.: 21 02 381 2431
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M8 |
Element | PCB connector |
Specification | Straight |
for front mounting |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 4 |
Coding | D-coding |
Pack contents | incl. housing |
Previous
Next