Product category:
Rectangular connectors

Han® HMC for high mating cycles

Filter

Products 224

Han DD module, crimp female
Han DD® module

Han DD module, crimp female

Article No.: 09 14 012 3101

Single moduleCrimp terminationFemaleContacts: 12Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DD module, crimp male
Han DD® module

Han DD module, crimp male

Article No.: 09 14 012 3001

Single moduleCrimp terminationMaleContacts: 12Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DDD module, crimp female
Configurable
Han® DDD module

Han DDD module, crimp female

Article No.: 09 14 017 3101

Single moduleCrimp terminationFemaleContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DDD module, crimp male
Configurable
Han® DDD module

Han DDD module, crimp male

Article No.: 09 14 017 3001

Single moduleCrimp terminationMaleContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han EE module, crimp male
Configurable
Han® EE module

Han EE module, crimp male

Article No.: 09 14 008 3001

Single moduleCrimp terminationMaleContacts: 8Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han CC Protected module, crimp female
Configurable
Han® CC Protected module

Han CC Protected module, crimp female

Article No.: 09 14 004 3141

Single moduleCrimp terminationFemaleContacts: 4Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han CC Protected module, crimp male
Configurable
Han® CC Protected module

Han CC Protected module, crimp male

Article No.: 09 14 004 3041

Single moduleCrimp terminationMaleContacts: 4Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han EE module, crimp female
Configurable
Han® EE module

Han EE module, crimp female

Article No.: 09 14 008 3101

Single moduleCrimp terminationFemaleContacts: 8Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E module, crimp male
Configurable
Han E® module

Han E module, crimp male

Article No.: 09 14 006 3001

Single moduleCrimp terminationMaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E module, crimp female
Configurable
Han E® module

Han E module, crimp female

Article No.: 09 14 006 3101

Single moduleCrimp terminationFemaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han C module, crimp female
Configurable
Han® C module

Han C module, crimp female

Article No.: 09 14 003 3101

Single moduleCrimp terminationFemaleContacts: 3Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han CD module, crimp female
Configurable
Han® CD module

Han CD module, crimp female

Article No.: 09 14 007 3101

Single moduleCrimp terminationFemaleContacts: 7Conductor cross-section: 0.14 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han CD module, crimp male
Configurable
Han® CD module

Han CD module, crimp male

Article No.: 09 14 007 3001

Single moduleCrimp terminationMaleContacts: 7Conductor cross-section: 0.14 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han C module, crimp male
Configurable
Han® C module

Han C module, crimp male

Article No.: 09 14 003 3001

Single moduleCrimp terminationMaleContacts: 3Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han High Density module, crimp female
Configurable
Han® High Density module

Han High Density module, crimp female

Article No.: 09 14 025 3101

Single moduleCrimp terminationFemaleContacts: 25Conductor cross-section: 0.08 ... 0.52 mm²Rated current: ‌4 APolycarbonate (PC)RAL 7032 (pebble grey)

Han High Density module, crimp male
Configurable
Han® High Density module

Han High Density module, crimp male

Article No.: 09 14 025 3001

Single moduleCrimp terminationMaleContacts: 25Conductor cross-section: 0.08 ... 0.52 mm²Rated current: ‌4 APolycarbonate (PC)RAL 7032 (pebble grey)

Coding Pin Han E
Coding pin

Coding Pin Han E

Article No.: 09 33 000 9954

FemaleThermoplastic

Han EEE module, crimp male
Configurable
Han® EEE module

Han EEE module, crimp male

Article No.: 09 14 020 3001

Double moduleCrimp terminationMaleContacts: 20Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han EEE module, crimp female
Configurable
Han® EEE module

Han EEE module, crimp female

Article No.: 09 14 020 3101

Double moduleCrimp terminationFemaleContacts: 20Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Coding Pin Han D
Coding pin

Coding Pin Han D

Article No.: 09 33 000 9915

FemaleThermoplastic

Han 40A crimp module, female
Configurable
Han® 40 A module

Han 40A crimp module, female

Article No.: 09 14 002 3102

Single moduleCrimp terminationFemaleContacts: 2Conductor cross-section: 1.5 ... 10 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E Protected module, crimp female
Configurable
Han E® Protected module

Han E Protected module, crimp female

Article No.: 09 14 006 3141

Single moduleCrimp terminationFemaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E Protected module, crimp male
Configurable
Han E® Protected module

Han E Protected module, crimp male

Article No.: 09 14 006 3041

Single moduleCrimp terminationMaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 40A crimp module, male
Configurable
Han® 40 A module

Han 40A crimp module, male

Article No.: 09 14 002 3002

Single moduleCrimp terminationMaleContacts: 2Conductor cross-section: 1.5 ... 10 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han C module, crimp female
Han® C module

Han C module, crimp female

Article No.: 09 14 003 3102

Single moduleCrimp terminationFemaleContacts: 3Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han C module, crimp female (two part)
Configurable
Han® C module

Han C module, crimp female (two part)

Article No.: 09 14 003 3103

Single modulefor increased tensile stressCrimp terminationFemaleContacts: 3Conductor cross-section: 1.5 ... 10 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DD module, crimp female (500 pcs)
Han DD® module

Han DD module, crimp female (500 pcs)

Article No.: 09 14 012 3101 XL

Single moduleCrimp terminationFemaleContacts: 12Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Docking Frame for 4 modules, fixed mount
Configurable
Docking frame

Docking Frame for 4 modules, fixed mount

Article No.: 09 14 016 1711

Fixed, for 4 modules, a ... d

Docking Frame for 4 modules, float mount
Configurable
Docking frame

Docking Frame for 4 modules, float mount

Article No.: 09 14 016 1701

Float mount, for 4 modules, A ... D

Han DD module, crimp male (500 pcs)
Han DD® module

Han DD module, crimp male (500 pcs)

Article No.: 09 14 012 3001 XL

Single moduleCrimp terminationMaleContacts: 12Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han D F crimp contact 0,14-0,37mm Au/HMC
Crimp contact

Han D F crimp contact 0,14-0,37mm Au/HMC

Article No.: 09 15 200 6224

Rated current: ≤10 AFemaleCopper alloyHMC gold platedConductor cross-section: 0.14 ... 0.37 mm²AWG 26 ... AWG 22

Han E module, crimp male (200 pcs)
Han E® module

Han E module, crimp male (200 pcs)

Article No.: 09 14 006 3001 XL

Single moduleCrimp terminationMaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E module, crimp female (200 pcs)
Han E® module

Han E module, crimp female (200 pcs)

Article No.: 09 14 006 3101 XL

Single moduleCrimp terminationFemaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han D M crimp contact 0,14-0,37mm Au/HMC
Crimp contact

Han D M crimp contact 0,14-0,37mm Au/HMC

Article No.: 09 15 200 6124

Rated current: ≤10 AMaleCopper alloyHMC gold platedConductor cross-section: 0.14 ... 0.37 mm²AWG 26 ... AWG 22

Docking Frame for 6 modules, float mount
Configurable
Docking frame

Docking Frame for 6 modules, float mount

Article No.: 09 14 024 1701

Float mount, for 6 modules, A ... F

Docking Frame for 6 modules, fixed mount
Configurable
Docking frame

Docking Frame for 6 modules, fixed mount

Article No.: 09 14 024 1711

Fixed, for 6 modules, a ... f

D SUB FE turned contact_AWG20-24_PL1 HMC
Crimp contact

D SUB FE turned contact_AWG20-24_PL1 HMC

Article No.: 09 67 000 8470

FemaleCopper alloyHMC gold platedConductor cross-section: 0.25 ... 0.52 mm²AWG 24 ... AWG 20

D SUB MA turned contact_AWG20-24_PL1 HMC
Crimp contact

D SUB MA turned contact_AWG20-24_PL1 HMC

Article No.: 09 67 000 8570

MaleCopper alloyHMC gold platedConductor cross-section: 0.25 ... 0.52 mm²AWG 24 ... AWG 20

Han D M crimp contact 0,75 mm² Au/HMC
Crimp contact

Han D M crimp contact 0,75 mm² Au/HMC

Article No.: 09 15 200 6125

Rated current: ≤10 AMaleCopper alloyHMC gold platedConductor cross-section: 0.75 mm²AWG 18

Han D F crimp contact 0,14-0,37mm Au/HMC
Crimp contact

Han D F crimp contact 0,14-0,37mm Au/HMC

Article No.: 09 15 200 6227

Rated current: ≤10 AFemaleCopper alloyHMC gold platedConductor cross-section: 0.14 ... 0.37 mm²AWG 26 ... AWG 22

Docking frame for 2 modules, fixed mount
Configurable
Docking frame

Docking frame for 2 modules, fixed mount

Article No.: 09 14 006 1711

Fixed, for 2 modules, a ... b

Docking Frame for 3 modules, fixed mount
Configurable
Docking frame

Docking Frame for 3 modules, fixed mount

Article No.: 09 14 010 1711

Fixed, for 3 modules, a ... c

Han D M crimp contact 0,14-0,37mm Au/HMC
Crimp contact

Han D M crimp contact 0,14-0,37mm Au/HMC

Article No.: 09 15 200 6127

Rated current: ≤10 AMaleCopper alloyHMC gold platedConductor cross-section: 0.14 ... 0.37 mm²AWG 26 ... AWG 22

Docking frame for 2 modules, float mount
Configurable
Docking frame

Docking frame for 2 modules, float mount

Article No.: 09 14 006 1701

Float mount, for 2 modules, A ... B

Docking Frame for 3 modules, float mount
Configurable
Docking frame

Docking Frame for 3 modules, float mount

Article No.: 09 14 010 1701

Float mount, for 3 modules, A ... C

Han D F crimp contact 0,75 mm² Au/HMC
Crimp contact

Han D F crimp contact 0,75 mm² Au/HMC

Article No.: 09 15 200 6225

Rated current: ≤10 AFemaleCopper alloyHMC gold platedConductor cross-section: 0.75 mm²AWG 18

Han E Protected module-C-M (500pcs)
Han E® Protected module

Han E Protected module-C-M (500pcs)

Article No.: 09 14 006 3041 XL

Single moduleCrimp terminationMaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han D M crimp contact 0,5 mm² Au/HMC
Crimp contact

Han D M crimp contact 0,5 mm² Au/HMC

Article No.: 09 15 200 6123

Rated current: ≤10 AMaleCopper alloyHMC gold platedConductor cross-section: 0.5 mm²AWG 20

Han D F crimp contact 0,5 mm² Au/HMC
Crimp contact

Han D F crimp contact 0,5 mm² Au/HMC

Article No.: 09 15 200 6223

Rated current: ≤10 AFemaleCopper alloyHMC gold platedConductor cross-section: 0.5 mm²AWG 20

Han D F crimp contact 1,0 mm² Au/HMC
Crimp contact

Han D F crimp contact 1,0 mm² Au/HMC

Article No.: 09 15 200 6222

Rated current: ≤10 AFemaleCopper alloyHMC gold platedConductor cross-section: 1 mm²AWG 18

Han D F crimp contact 1,5 mm² Au/HMC
Crimp contact

Han D F crimp contact 1,5 mm² Au/HMC

Article No.: 09 15 200 6221

Rated current: ≤10 AFemaleCopper alloyHMC gold platedConductor cross-section: 1.5 mm²AWG 16

Han D M crimp contact 1,0 mm² Au/HMC
Crimp contact

Han D M crimp contact 1,0 mm² Au/HMC

Article No.: 09 15 200 6122

Rated current: ≤10 AMaleCopper alloyHMC gold platedConductor cross-section: 1 mm²AWG 18

Han 6B-HMC-HSE-R-M25
Configurable
Hood

Han 6B-HMC-HSE-R-M25

Article No.: 19 30 206 0546

Size: 6 BHigh constructionSingle locking leverSide entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

DSUB MA turned contact_AWG 22-26_PL1 HMC
Crimp contact

DSUB MA turned contact_AWG 22-26_PL1 HMC

Article No.: 09 67 000 5570

MaleCopper alloyHMC gold platedConductor cross-section: 0.13 ... 0.33 mm²AWG 26 ... AWG 22

DSUB MA turned contact_AWG 24-28_PL1 HMC
Crimp contact

DSUB MA turned contact_AWG 24-28_PL1 HMC

Article No.: 09 67 000 7570

MaleCopper alloyHMC gold platedConductor cross-section: 0.08 ... 0.21 mm²AWG 28 ... AWG 24

Han 24B Docking Frame (35 mm)
Configurable
Docking frame

Han 24B Docking Frame (35 mm)

Article No.: 09 30 024 1704

Stainless steelSize: 24 B

D SUB FE turned contact_AWG22-26_PL1 HMC
Crimp contact

D SUB FE turned contact_AWG22-26_PL1 HMC

Article No.: 09 67 000 5470

FemaleCopper alloyHMC gold platedConductor cross-section: 0.13 ... 0.33 mm²AWG 26 ... AWG 22

Han D M crimp contact 1,5 mm² Au/HMC
Crimp contact

Han D M crimp contact 1,5 mm² Au/HMC

Article No.: 09 15 200 6121

Rated current: ≤10 AMaleCopper alloyHMC gold platedConductor cross-section: 1.5 mm²AWG 16

Hinged frame HMC 24B f. 6 modules (a..f)
Hinged frame

Hinged frame HMC 24B f. 6 modules (a..f)

Article No.: 09 14 224 0313

HMC version, for 6 modules, a ... fSize: 24 B

Han 6B Docking Frame (35 mm)
Configurable
Docking frame

Han 6B Docking Frame (35 mm)

Article No.: 09 30 006 1704

Stainless steelSize: 06 B

Hinged frame HMC 10B f. 3 modules (A..C)
Hinged frame

Hinged frame HMC 10B f. 3 modules (A..C)

Article No.: 09 14 210 0303

HMC version, for 3 modules, A ... CSize: 10 B

D SUB FE turned contact_AWG24-28_PL1 HMC
Crimp contact

D SUB FE turned contact_AWG24-28_PL1 HMC

Article No.: 09 67 000 7470

FemaleCopper alloyHMC gold platedConductor cross-section: 0.08 ... 0.21 mm²AWG 28 ... AWG 24

Hinged frame HMC 24B f. 6 modules (A..F)
Hinged frame

Hinged frame HMC 24B f. 6 modules (A..F)

Article No.: 09 14 224 0303

HMC version, for 6 modules, A ... FSize: 24 B

Han E HMC male contact Au AWG 16
Crimp contact

Han E HMC male contact Au AWG 16

Article No.: 09 33 200 6116

Rated current: ≤16 AMaleCopper alloyHMC gold platedConductor cross-section: 1.5 mm²AWG 16

Han E HMC male contact Au AWG 14
Crimp contact

Han E HMC male contact Au AWG 14

Article No.: 09 33 200 6123

Rated current: ≤16 AMaleCopper alloyHMC gold platedConductor cross-section: 2.5 mm²AWG 14

Han 24B Hood Top Entry M32
Configurable
Hood

Han 24B Hood Top Entry M32

Article No.: 19 30 224 1442

Size: 24 BLow constructionSingle locking leverTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han E HMC female contact Au AWG 16
Crimp contact

Han E HMC female contact Au AWG 16

Article No.: 09 33 200 6216

Rated current: ≤16 AFemaleCopper alloyHMC gold platedConductor cross-section: 1.5 mm²AWG 16

Han 16B Docking Frame (35 mm)
Configurable
Docking frame

Han 16B Docking Frame (35 mm)

Article No.: 09 30 016 1704

Stainless steelSize: 16 B

Han E HMC female contact Au AWG 14
Crimp contact

Han E HMC female contact Au AWG 14

Article No.: 09 33 200 6223

Rated current: ≤16 AFemaleCopper alloyHMC gold platedConductor cross-section: 2.5 mm²AWG 14

Hinged frame HMC 10B f. 3 modules (a..c)
Hinged frame

Hinged frame HMC 10B f. 3 modules (a..c)

Article No.: 09 14 210 0313

HMC version, for 3 modules, a ... cSize: 10 B

Han 108DD-HMC-F-c
Configurable
Inserts

Han 108DD-HMC-F-c

Article No.: 09 16 208 3101

Crimp terminationFemaleRAL 7032 (pebble grey)Rated current: ‌10 ASize: 24 BContacts: 108Conductor cross-section: 0.14 ... 2.5 mm²

Hinged frame HMC 16B f. 4 modules (A..D)
Hinged frame

Hinged frame HMC 16B f. 4 modules (A..D)

Article No.: 09 14 216 0303

HMC version, for 4 modules, A ... DSize: 16 B

Han Gigabit HMC insert male
Configurable
Han® Gigabit HMC module

Han Gigabit HMC insert male

Article No.: 09 14 208 3011

InsertCrimp terminationMaleContacts: 8 + shieldingConductor cross-section: 0.09 ... 0.52 mm²Rated current: ‌5 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 10B-HMC-agg-LB
Configurable
Bulkhead mounted housing

Han 10B-HMC-agg-LB

Article No.: 09 30 210 0305

Size: 10 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 108DD-HMC-M-c
Configurable
Inserts

Han 108DD-HMC-M-c

Article No.: 09 16 208 3001

Crimp terminationMaleRAL 7032 (pebble grey)Rated current: ‌10 ASize: 24 BContacts: 108Conductor cross-section: 0.14 ... 2.5 mm²

Hinged frame HMC 6B f. 2 modules (a..b)
Hinged frame

Hinged frame HMC 6B f. 2 modules (a..b)

Article No.: 09 14 206 0313

HMC version, for 2 modules, a ... bSize: 6 B

Han 10B-HMC-gs-R-M32
Configurable
Hood

Han 10B-HMC-gs-R-M32

Article No.: 19 30 210 0547

Size: 10 BHigh constructionSingle locking leverSide entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han E HMC male contact Au AWG 20
Crimp contact

Han E HMC male contact Au AWG 20

Article No.: 09 33 200 6122

Rated current: ≤16 AMaleCopper alloyHMC gold platedConductor cross-section: 0.5 mm²AWG 20

Hinged frame HMC 16B f. 4 modules (a..d)
Hinged frame

Hinged frame HMC 16B f. 4 modules (a..d)

Article No.: 09 14 216 0313

HMC version, for 4 modules, a ... dSize: 16 B

Han 40A crimp module, male pack 100pcs
Han® 40 A module

Han 40A crimp module, male pack 100pcs

Article No.: 09 14 002 3002 XL

Single moduleCrimp terminationMaleContacts: 2Conductor cross-section: 1.5 ... 10 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 6B-HMC-HTE-R-M25
Configurable
Hood

Han 6B-HMC-HTE-R-M25

Article No.: 19 30 206 0446

Size: 6 BHigh constructionSingle locking leverTop entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Hinged frame HMC 6B f. 2 modules (A..B)
Hinged frame

Hinged frame HMC 6B f. 2 modules (A..B)

Article No.: 09 14 206 0303

HMC version, for 2 modules, A ... BSize: 6 B

Han Gigabit HMC insert female
Configurable
Han® Gigabit HMC module

Han Gigabit HMC insert female

Article No.: 09 14 208 3111

InsertCrimp terminationFemaleContacts: 8 + shieldingConductor cross-section: 0.09 ... 0.52 mm²Rated current: ‌5 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E HMC male contact Au AWG 18
Crimp contact

Han E HMC male contact Au AWG 18

Article No.: 09 33 200 6118

Rated current: ≤16 AMaleCopper alloyHMC gold platedConductor cross-section: 1 mm²AWG 18

Han 40A crimp module, female pack 100pcs
Han® 40 A module

Han 40A crimp module, female pack 100pcs

Article No.: 09 14 002 3102 XL

Single moduleCrimp terminationFemaleContacts: 2Conductor cross-section: 1.5 ... 10 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han C F crimp contact 4 mm² Au/HMC
Crimp contact

Han C F crimp contact 4 mm² Au/HMC

Article No.: 09 32 200 6229

Rated current: ≤40 AFemaleCopper alloyHMC gold platedConductor cross-section: 4 mm²AWG 12

Han 16B-HMC-agg-LB
Configurable
Bulkhead mounted housing

Han 16B-HMC-agg-LB

Article No.: 09 30 216 0307

Size: 16 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 24B-HMC-agg-LB
Configurable
Bulkhead mounted housing

Han 24B-HMC-agg-LB

Article No.: 09 30 224 0307

Size: 24 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han D M crimp contact 2,5 mm² Au/HMC
Crimp contact

Han D M crimp contact 2,5 mm² Au/HMC

Article No.: 09 15 200 6126

Rated current: ≤10 AMaleCopper alloyHMC gold platedConductor cross-section: 2.5 mm²AWG 14

Han 10B Docking Frame (35 mm)
Configurable
Docking frame

Han 10B Docking Frame (35 mm)

Article No.: 09 30 010 1704

Stainless steelSize: 10 B

Han 6B-HMC-HCC-SL-M25
Configurable
Cable to cable housing

Han 6B-HMC-HCC-SL-M25

Article No.: 19 30 206 0756

Size: 6 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han E HMC female contact Au AWG 18
Crimp contact

Han E HMC female contact Au AWG 18

Article No.: 09 33 200 6218

Rated current: ≤16 AFemaleCopper alloyHMC gold platedConductor cross-section: 1 mm²AWG 18

Han D F crimp contact 2,5 mm² Au/HMC
Crimp contact

Han D F crimp contact 2,5 mm² Au/HMC

Article No.: 09 15 200 6226

Rated current: ≤10 AFemaleCopper alloyHMC gold platedConductor cross-section: 2.5 mm²AWG 14

Han E HMC male contact Au AWG 12
Crimp contact

Han E HMC male contact Au AWG 12

Article No.: 09 33 200 6119

Rated current: ≤16 AMaleCopper alloyHMC gold platedConductor cross-section: 4 mm²AWG 12

Han E HMC female contact Au AWG 20
Crimp contact

Han E HMC female contact Au AWG 20

Article No.: 09 33 200 6222

Rated current: ≤16 AFemaleCopper alloyHMC gold platedConductor cross-section: 0.5 mm²AWG 20

Han E HMC male contact Au AWG 26-22
Crimp contact

Han E HMC male contact Au AWG 26-22

Article No.: 09 33 200 6117

Rated current: ≤16 AMaleCopper alloyHMC gold platedConductor cross-section: 0.14 ... 0.37 mm²AWG 26 ... AWG 22

Han C M crimp contact 6 mm² Au/HMC
Crimp contact

Han C M crimp contact 6 mm² Au/HMC

Article No.: 09 32 200 6118

Rated current: ≤40 AMaleCopper alloyHMC gold platedConductor cross-section: 6 mm²AWG 10

Han 64D-HMC-M-c
Configurable
Inserts

Han 64D-HMC-M-c

Article No.: 09 21 264 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 ASize: 24 BContacts: 64Conductor cross-section: 0.14 ... 2.5 mm²

Han C F crimp contact 6 mm² Au/HMC
Crimp contact

Han C F crimp contact 6 mm² Au/HMC

Article No.: 09 32 200 6228

Rated current: ≤40 AFemaleCopper alloyHMC gold platedConductor cross-section: 6 mm²AWG 10

Han 40D-HMC-M-c
Configurable
Inserts

Han 40D-HMC-M-c

Article No.: 09 21 240 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 ASize: 16 BContacts: 40Conductor cross-section: 0.14 ... 2.5 mm²

Han Megabit HMC insert male (shield-GND)
Configurable
Han® Megabit HMC module

Han Megabit HMC insert male (shield-GND)

Article No.: 09 14 208 3017

Insert, 2x 4 contacts, 2 cable entriesCrimp terminationMaleContacts: 8 + shieldingConductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 24DD-HMC-M-c
Configurable
Inserts

Han 24DD-HMC-M-c

Article No.: 09 16 224 3001

Crimp terminationMaleRAL 7032 (pebble grey)Rated current: ‌10 ASize: 6 BContacts: 24Conductor cross-section: 0.14 ... 2.5 mm²

Han 40EEE HMC-M-c
Configurable
Inserts

Han 40EEE HMC-M-c

Article No.: 09 32 240 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 16 BContacts: 40Conductor cross-section: 0.14 ... 4 mm²

Han 24B HMC-gs-R-M40
Configurable
Hood

Han 24B HMC-gs-R-M40

Article No.: 19 30 224 0548

Size: 24 BHigh constructionSingle locking leverSide entry1x M40Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 6B-HMC-HBM-SL
Configurable
Bulkhead mounted housing

Han 6B-HMC-HBM-SL

Article No.: 09 30 206 0301

Size: 6 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 40D-HMC-F-c
Configurable
Inserts

Han 40D-HMC-F-c

Article No.: 09 21 240 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 ASize: 16 BContacts: 40Conductor cross-section: 0.14 ... 2.5 mm²

Han E HMC male contact Au AWG 19
Crimp contact

Han E HMC male contact Au AWG 19

Article No.: 09 33 200 6115

Rated current: ≤16 AMaleCopper alloyHMC gold platedConductor cross-section: 0.75 mm²AWG 18

Han 16B-HMC-gg-R-M40
Configurable
Hood

Han 16B-HMC-gg-R-M40

Article No.: 19 30 216 0448

Size: 16 BHigh constructionSingle locking leverTop entry1x M40Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 10B-HMC-gg-R-M32
Configurable
Hood

Han 10B-HMC-gg-R-M32

Article No.: 19 30 210 0447

Size: 10 BHigh constructionSingle locking leverTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 6B-HMC-HSE-R-M25
Configurable
Hood

Han 6B-HMC-HSE-R-M25

Article No.: 19 30 206 1541

Size: 6 BLow constructionSingle locking leverSide entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 6B-HMC-HSE-R-M20
Configurable
Hood

Han 6B-HMC-HSE-R-M20

Article No.: 19 30 206 1540

Size: 6 BLow constructionSingle locking leverSide entry1x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 6B-HMC-HSM2-SL-M25
Configurable
Surface mounted housing

Han 6B-HMC-HSM2-SL-M25

Article No.: 19 30 206 0291

Size: 6 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han Megabit HMC insert fem. (shield-GND)
Configurable
Han® Megabit HMC module

Han Megabit HMC insert fem. (shield-GND)

Article No.: 09 14 208 3117

Insert, 2x 4 contacts, 2 cable entriesCrimp terminationFemaleContacts: 8 + shieldingConductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 40EEE HMC-F-Crimp
Configurable
Inserts

Han 40EEE HMC-F-Crimp

Article No.: 09 32 240 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 16 BContacts: 40Conductor cross-section: 0.14 ... 4 mm²

Han C M crimp contact 1.5 mm² Au/HMC
Crimp contact

Han C M crimp contact 1.5 mm² Au/HMC

Article No.: 09 32 200 6114

Rated current: ≤40 AMaleCopper alloyHMC gold platedConductor cross-section: 1.5 mm²AWG 16

Han 42DD-HMC-M-c
Configurable
Inserts

Han 42DD-HMC-M-c

Article No.: 09 16 242 3001

Crimp terminationMaleRAL 7032 (pebble grey)Rated current: ‌10 ASize: 10 BContacts: 42Conductor cross-section: 0.14 ... 2.5 mm²

Han Megabit HMC insert female
Configurable
Han® Megabit HMC module

Han Megabit HMC insert female

Article No.: 09 14 208 3116

Insert, 2x 4 contacts, 2 cable entriesCrimp terminationFemaleContacts: 8 + shieldingConductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E HMC female contact Au AWG 12
Crimp contact

Han E HMC female contact Au AWG 12

Article No.: 09 33 200 6221

Rated current: ≤16 AFemaleCopper alloyHMC gold platedConductor cross-section: 4 mm²AWG 12

Han 64EEE HMC-M-Crimp
Configurable
Inserts

Han 64EEE HMC-M-Crimp

Article No.: 09 32 264 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 24 BContacts: 64Conductor cross-section: 0.14 ... 4 mm²

Han C F crimp contact 1.5 mm² Au/HMC
Crimp contact

Han C F crimp contact 1.5 mm² Au/HMC

Article No.: 09 32 200 6224

Rated current: ≤40 AFemaleCopper alloyHMC gold platedConductor cross-section: 1.5 mm²AWG 16

Han 72DD-HMC-F-c
Configurable
Inserts

Han 72DD-HMC-F-c

Article No.: 09 16 272 3101

Crimp terminationFemaleRAL 7032 (pebble grey)Rated current: ‌10 ASize: 16 BContacts: 72Conductor cross-section: 0.14 ... 2.5 mm²

Han 16B-HMC-asg2-LB-M32
Configurable
Surface mounted housing

Han 16B-HMC-asg2-LB-M32

Article No.: 19 30 216 0292

Size: 16 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 64D-HMC-F-c
Configurable
Inserts

Han 64D-HMC-F-c

Article No.: 09 21 264 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 ASize: 24 BContacts: 64Conductor cross-section: 0.14 ... 2.5 mm²

Han E HMC female contact Au AWG 26-22
Crimp contact

Han E HMC female contact Au AWG 26-22

Article No.: 09 33 200 6217

Rated current: ≤16 AFemaleCopper alloyHMC gold platedConductor cross-section: 0.14 ... 0.37 mm²AWG 26 ... AWG 22

Han 16B-HMC-gs-R-M32
Configurable
Hood

Han 16B-HMC-gs-R-M32

Article No.: 19 30 216 1542

Size: 16 BLow constructionSingle locking leverSide entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 42DD-HMC-F-C
Configurable
Inserts

Han 42DD-HMC-F-C

Article No.: 09 16 242 3101

Crimp terminationFemaleRAL 7032 (pebble grey)Rated current: ‌10 ASize: 10 BContacts: 42Conductor cross-section: 0.14 ... 2.5 mm²

Han 16B-HMC-gs-R-M40
Configurable
Hood

Han 16B-HMC-gs-R-M40

Article No.: 19 30 216 0548

Size: 16 BSingle locking leverSide entry1x M40Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 16B-HMC-asg1-LB-M32
Configurable
Surface mounted housing

Han 16B-HMC-asg1-LB-M32

Article No.: 19 30 216 0252

Size: 16 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 72DD-HMC-M-c
Configurable
Inserts

Han 72DD-HMC-M-c

Article No.: 09 16 272 3001

Crimp terminationMaleRAL 7032 (pebble grey)Rated current: ‌10 ASize: 16 BContacts: 72Conductor cross-section: 0.14 ... 2.5 mm²

Han E HMC female contact Au AWG 19
Crimp contact

Han E HMC female contact Au AWG 19

Article No.: 09 33 200 6215

Rated current: ≤16 AFemaleCopper alloyHMC gold platedConductor cross-section: 0.75 mm²AWG 18

Han C M crimp contact 2.5 mm² Au/HMC
Crimp contact

Han C M crimp contact 2.5 mm² Au/HMC

Article No.: 09 32 200 6115

Rated current: ≤40 AMaleCopper alloyHMC gold platedConductor cross-section: 2.5 mm²AWG 14

Han Megabit HMC insert male
Configurable
Han® Megabit HMC module

Han Megabit HMC insert male

Article No.: 09 14 208 3016

Insert, 2x 4 contacts, 2 cable entriesCrimp terminationMaleContacts: 8 + shieldingConductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 24B-HMC-asg2-LB-M32
Configurable
Surface mounted housing

Han 24B-HMC-asg2-LB-M32

Article No.: 19 30 224 0292

Size: 24 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 24DD-HMC-F-c
Configurable
Inserts

Han 24DD-HMC-F-c

Article No.: 09 16 224 3101

Crimp terminationFemaleRAL 7032 (pebble grey)Rated current: ‌10 ASize: 6 BContacts: 24Conductor cross-section: 0.14 ... 2.5 mm²

Han 16B-HMC-gs-R-M32
Configurable
Hood

Han 16B-HMC-gs-R-M32

Article No.: 19 30 216 0547

Size: 16 BHigh constructionSingle locking leverSide entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 16B-HMC-gs-R-M25
Configurable
Hood

Han 16B-HMC-gs-R-M25

Article No.: 19 30 216 1541

Size: 16 BLow constructionSingle locking leverSide entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 10B-HMC-GS-R-M20
Configurable
Hood

Han 10B-HMC-GS-R-M20

Article No.: 19 30 210 1540

Size: 10 BLow constructionSingle locking leverSide entry1x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 24B-HMC-gg-R-M32
Configurable
Hood

Han 24B-HMC-gg-R-M32

Article No.: 19 30 224 0447

Size: 24 BHigh constructionSingle locking leverTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 24B-HMC-gg-R-M40
Configurable
Hood

Han 24B-HMC-gg-R-M40

Article No.: 19 30 224 0448

Size: 24 BHigh constructionSingle locking leverTop entry1x M40Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han C F crimp contact 2.5 mm² Au/HMC
Crimp contact

Han C F crimp contact 2.5 mm² Au/HMC

Article No.: 09 32 200 6225

Rated current: ≤40 AFemaleCopper alloyHMC gold platedConductor cross-section: 2.5 mm²AWG 14

Han 6E HMC-F-c
Configurable
Inserts

Han 6E HMC-F-c

Article No.: 09 33 206 2702

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 6 BContacts: 6Conductor cross-section: 0.14 ... 4 mm²

Han 24B-HMC-gs-R-M25
Configurable
Hood

Han 24B-HMC-gs-R-M25

Article No.: 19 30 224 1541

Size: 24 BLow constructionSingle locking leverSide entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han C M crimp contact 4 mm² Au/HMC
Crimp contact

Han C M crimp contact 4 mm² Au/HMC

Article No.: 09 32 200 6119

Rated current: ≤40 AMaleCopper alloyHMC gold platedConductor cross-section: 4 mm²AWG 12

Han B Hood Side Entry HC 2 Reels M32
Configurable
Hood

Han B Hood Side Entry HC 2 Reels M32

Article No.: 19 30 224 0547

Size: 24 BHigh constructionSingle locking leverSide entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 24E HMC-M-c
Configurable
Inserts

Han 24E HMC-M-c

Article No.: 09 33 224 2602

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 24 BContacts: 24Conductor cross-section: 0.14 ... 4 mm²

Han 6ES Press HMC-F
Configurable
Inserts

Han 6ES Press HMC-F

Article No.: 09 33 206 2748

Cage-clamp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 6 BContacts: 6Conductor cross-section: 0.14 ... 2.5 mm²Copper alloyHMC gold plated

Han 16B-HMC-kg-LB-M32
Configurable
Cable to cable housing

Han 16B-HMC-kg-LB-M32

Article No.: 19 30 216 0757

Size: 16 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10B-HMC-gs-R-M25
Configurable
Hood

Han 10B-HMC-gs-R-M25

Article No.: 19 30 210 1541

Size: 10 BLow constructionSingle locking leverSide entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 6B-HMC-HSE-R-M32
Configurable
Hood

Han 6B-HMC-HSE-R-M32

Article No.: 19 30 206 0547

Size: 6 BHigh constructionSingle locking leverSide entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 6B-HMC-HTE-R-M32
Configurable
Hood

Han 6B-HMC-HTE-R-M32

Article No.: 19 30 206 0447

Size: 6 BHigh constructionSingle locking leverTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 64EEE HMC-F-Crimp
Configurable
Inserts

Han 64EEE HMC-F-Crimp

Article No.: 09 32 264 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 24 BContacts: 64Conductor cross-section: 0.14 ... 4 mm²

Han 6B-HMC-HTE-R-M20
Configurable
Hood

Han 6B-HMC-HTE-R-M20

Article No.: 19 30 206 1440

Size: 6 BLow constructionSingle locking leverTop entry1x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 24E HMC-F-c
Configurable
Inserts

Han 24E HMC-F-c

Article No.: 09 33 224 2702

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 24 BContacts: 24Conductor cross-section: 0.14 ... 4 mm²

Han 6B-HMC-HSM1-SL-M20
Configurable
Surface mounted housing

Han 6B-HMC-HSM1-SL-M20

Article No.: 19 30 206 1250

Size: 6 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry1x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 16E HMC-F-c
Configurable
Inserts

Han 16E HMC-F-c

Article No.: 09 33 216 2702

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 16 BContacts: 16Conductor cross-section: 0.14 ... 4 mm²

Han 10ES Press HMC-M
Configurable
Inserts

Han 10ES Press HMC-M

Article No.: 09 33 210 2648

Cage-clamp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 10 BContacts: 10Conductor cross-section: 0.14 ... 2.5 mm²Copper alloyHMC gold plated

Han 16B-HMC-gg-R-M32
Configurable
Hood

Han 16B-HMC-gg-R-M32

Article No.: 19 30 216 0447

Size: 16 BHigh constructionSingle locking leverTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 6ES Press HMC-M
Configurable
Inserts

Han 6ES Press HMC-M

Article No.: 09 33 206 2648

Cage-clamp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 6 BContacts: 6Conductor cross-section: 0.14 ... 2.5 mm²Copper alloyHMC gold plated

Han 24B-HMC-asg1-LB-M25
Configurable
Surface mounted housing

Han 24B-HMC-asg1-LB-M25

Article No.: 19 30 224 1251

Size: 24 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 24ES Press HMC-F
Configurable
Inserts

Han 24ES Press HMC-F

Article No.: 09 33 224 2748

Cage-clamp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 24 BContacts: 24Conductor cross-section: 0.14 ... 2.5 mm²Copper alloyHMC gold plated

Han 10B-HMC-HTE-LC-for SL-M25
Configurable
Hood

Han 10B-HMC-HTE-LC-for SL-M25

Article No.: 19 30 210 1441

Size: 10 BLow constructionSingle locking leverTop entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 10ES Press HMC-F
Configurable
Inserts

Han 10ES Press HMC-F

Article No.: 09 33 210 2748

Cage-clamp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 10 BContacts: 10Conductor cross-section: 0.14 ... 2.5 mm²Copper alloyHMC gold plated

Han 10B-HMC-asg2-LB-M20
Configurable
Surface mounted housing

Han 10B-HMC-asg2-LB-M20

Article No.: 19 30 210 1290

Size: 10 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 16ES Press HMC-M
Configurable
Inserts

Han 16ES Press HMC-M

Article No.: 09 33 216 2648

Cage-clamp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 16 BContacts: 16Conductor cross-section: 0.14 ... 2.5 mm²Copper alloyHMC gold plated

Han 16ES Press HMC-F
Configurable
Inserts

Han 16ES Press HMC-F

Article No.: 09 33 216 2748

Cage-clamp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 16 BContacts: 16Conductor cross-section: 0.14 ... 2.5 mm²Copper alloyHMC gold plated

Han 6E HMC-M-c
Configurable
Inserts

Han 6E HMC-M-c

Article No.: 09 33 206 2602

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 6 BContacts: 6Conductor cross-section: 0.14 ... 4 mm²

Han 16B-HMC-asg1-LB-M25
Configurable
Surface mounted housing

Han 16B-HMC-asg1-LB-M25

Article No.: 19 30 216 1251

Size: 16 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 24B-HMC-gs-R-M32
Configurable
Hood

Han 24B-HMC-gs-R-M32

Article No.: 19 30 224 1542

Size: 24 BLow constructionSingle locking leverSide entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 6B-HMC-HSM2-SL-M20
Configurable
Surface mounted housing

Han 6B-HMC-HSM2-SL-M20

Article No.: 19 30 206 1290

Size: 6 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10B-HMC-asg1-LB-M20
Configurable
Surface mounted housing

Han 10B-HMC-asg1-LB-M20

Article No.: 19 30 210 1250

Size: 10 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry1x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 24ES Press HMC-M
Configurable
Inserts

Han 24ES Press HMC-M

Article No.: 09 33 224 2648

Cage-clamp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 24 BContacts: 24Conductor cross-section: 0.14 ... 2.5 mm²Copper alloyHMC gold plated

Han 16B-HMC-gg-R-M25
Configurable
Hood

Han 16B-HMC-gg-R-M25

Article No.: 19 30 216 1441

Size: 16 BLow constructionSingle locking leverTop entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 16E HMC-M-c
Configurable
Inserts

Han 16E HMC-M-c

Article No.: 09 33 216 2602

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 16 BContacts: 16Conductor cross-section: 0.14 ... 4 mm²

Han 10B-HMC-gg-R-M20
Configurable
Hood

Han 10B-HMC-gg-R-M20

Article No.: 19 30 210 1440

Size: 10 BLow constructionSingle locking leverTop entry1x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 16B-HMC-LB-M25
Configurable
Cable to cable housing

Han 16B-HMC-LB-M25

Article No.: 19 30 216 1751

Size: 16 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10B-HMC-asg2-LB-M25
Configurable
Surface mounted housing

Han 10B-HMC-asg2-LB-M25

Article No.: 19 30 210 0291

Size: 10 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 16B-HMC-asg2-LB-M25
Configurable
Surface mounted housing

Han 16B-HMC-asg2-LB-M25

Article No.: 19 30 216 0291

Size: 16 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10E HMC-M-c
Configurable
Inserts

Han 10E HMC-M-c

Article No.: 09 33 210 2602

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 10 BContacts: 10Conductor cross-section: 0.14 ... 4 mm²

Han 6B-HMC-HCC-SL-M20
Configurable
Cable to cable housing

Han 6B-HMC-HCC-SL-M20

Article No.: 19 30 206 1750

Size: 6 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 16B-HMC-g-R
Configurable
Hood

Han 16B-HMC-g-R

Article No.: 09 30 216 0803

Size: 16 BHigh constructionSingle locking leverWithout cable entryMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 10B-HMC-asg2-LB-M32
Configurable
Surface mounted housing

Han 10B-HMC-asg2-LB-M32

Article No.: 19 30 210 0292

Size: 10 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10E HMC-F-c
Configurable
Inserts

Han 10E HMC-F-c

Article No.: 09 33 210 2702

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 ASize: 10 BContacts: 10Conductor cross-section: 0.14 ... 4 mm²

Han B Hood HC 2 Reels without PG
Configurable
Hood

Han B Hood HC 2 Reels without PG

Article No.: 09 30 224 0803

Size: 24 BHigh constructionSingle locking leverWithout cable entryMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 24B-HMC-asg2-LB-M25
Configurable
Surface mounted housing

Han 24B-HMC-asg2-LB-M25

Article No.: 19 30 224 1291

Size: 24 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10B-HMC-KG-LB-M25
Configurable
Cable to cable housing

Han 10B-HMC-KG-LB-M25

Article No.: 19 30 210 0756

Size: 10 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 16B-HMC-asg2-LB-M25
Configurable
Surface mounted housing

Han 16B-HMC-asg2-LB-M25

Article No.: 19 30 216 1291

Size: 16 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M25Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 6B-HMC-Hood-Reel
Configurable
Hood

Han 6B-HMC-Hood-Reel

Article No.: 09 30 206 0801

Size: 6 BHigh constructionSingle locking leverMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han shielded module HMC female
Configurable
Han® Shielded module

Han shielded module HMC female

Article No.: 09 14 220 3113

InsertCrimp terminationFemaleContacts: 20 + shieldingConductor cross-section: 0.09 ... 0.52 mm²Rated current: ‌4 ALiquid crystal polymer (LCP)

Han 16B-HMC-gg-R-M32
Configurable
Hood

Han 16B-HMC-gg-R-M32

Article No.: 19 30 216 1442

Size: 16 BLow constructionSingle locking leverTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han C F crimp contact 10 mm² Au/HMC
Crimp contact

Han C F crimp contact 10 mm² Au/HMC

Article No.: 09 32 200 6227

Rated current: ≤40 AFemaleCopper alloyHMC gold platedConductor cross-section: 10 mm²AWG 8

Han shielded module HMC male
Configurable
Han® Shielded module

Han shielded module HMC male

Article No.: 09 14 220 3013

InsertCrimp terminationMaleContacts: 20 + shieldingConductor cross-section: 0.09 ... 0.52 mm²Rated current: ‌4 ALiquid crystal polymer (LCP)

Han 24B HMC-kg-LB-M32
Configurable
Cable to cable housing

Han 24B HMC-kg-LB-M32

Article No.: 19 30 224 0757

Size: 24 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10B-HMC-g-R
Configurable
Hood

Han 10B-HMC-g-R

Article No.: 09 30 210 0803

Size: 10 BHigh constructionSingle locking leverWithout cable entryMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han C M crimp contact 10 mm² Au/HMC
Crimp contact

Han C M crimp contact 10 mm² Au/HMC

Article No.: 09 32 200 6117

Rated current: ≤40 AMaleCopper alloyHMC gold platedConductor cross-section: 10 mm²AWG 8

Han 24B-HMC-kg-LB-M32
Configurable
Cable to cable housing

Han 24B-HMC-kg-LB-M32

Article No.: 19 30 224 1752

Size: 24 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 6B-HMC-HSM2-SL-M32
Configurable
Surface mounted housing

Han 6B-HMC-HSM2-SL-M32

Article No.: 19 30 206 0292

Size: 6 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry2x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 16B-HMC-LB-M32
Configurable
Cable to cable housing

Han 16B-HMC-LB-M32

Article No.: 19 30 216 1752

Size: 16 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 6B-HMC-HCC-SL-M32
Configurable
Cable to cable housing

Han 6B-HMC-HCC-SL-M32

Article No.: 19 30 206 0757

Size: 6 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10B-HMC-kg-LB-M20
Configurable
Cable to cable housing

Han 10B-HMC-kg-LB-M20

Article No.: 19 30 210 1750

Size: 10 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelTop entry1x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han C module, crimp male (400 pcs)
Han® C module

Han C module, crimp male (400 pcs)

Article No.: 09 14 003 3001 XL

Single moduleCrimp terminationMaleContacts: 3Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

CODING PIN Han E
Coding pin

CODING PIN Han E

Article No.: 09 33 000 9954 XL

FemaleThermoplastic

Han EE module, crimp female 200 pcs.
Han® EE module

Han EE module, crimp female 200 pcs.

Article No.: 09 14 008 3101 XL

Single moduleCrimp terminationFemaleContacts: 8Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han® E Push-In module, male 0,5-2,5mm²
NewConfigurable
Han E® module

Han® E Push-In module, male 0,5-2,5mm²

Article No.: 09 14 006 5001

Single modulePush-InMaleContacts: 6Conductor cross-section: 0.5 ... 2.5 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han® CC Push-In module, female 1,5-6mm²
NewConfigurable
Han® CC Protected module

Han® CC Push-In module, female 1,5-6mm²

Article No.: 09 14 004 5101

Single modulePush-InFemaleContacts: 4Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han® CC Push-In module male 1,5-6mm²
NewConfigurable
Han® CC Protected module

Han® CC Push-In module male 1,5-6mm²

Article No.: 09 14 004 5001

Single modulePush-InMaleContacts: 4Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han® C Push-In module, male 1.5-6mm²
NewConfigurable
Han® C module

Han® C Push-In module, male 1.5-6mm²

Article No.: 09 14 003 5001

Single modulePush-InMaleContacts: 3Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han® EE Push-In module, male 0,5-2,5mm²
NewConfigurable
Han® EE module

Han® EE Push-In module, male 0,5-2,5mm²

Article No.: 09 14 008 5001

Single modulePush-InMaleContacts: 8Conductor cross-section: 0.5 ... 2.5 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DD Push-In module, fem. 0,14-1,5mm²
NewConfigurable
Han DD® module

Han DD Push-In module, fem. 0,14-1,5mm²

Article No.: 09 14 012 5101

Single modulePush-InFemaleContacts: 12Conductor cross-section: 0.14 ... 1.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han® E Push-In module, female 0,5-2,5mm²
NewConfigurable
Han E® module

Han® E Push-In module, female 0,5-2,5mm²

Article No.: 09 14 006 5101

Single modulePush-InFemaleContacts: 6Conductor cross-section: 0.5 ... 2.5 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han® EE Push-In module, female 0,5-2,5mm
NewConfigurable
Han® EE module

Han® EE Push-In module, female 0,5-2,5mm

Article No.: 09 14 008 5101

Single modulePush-InFemaleContacts: 8Conductor cross-section: 0.5 ... 2.5 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DD Push-In module, male 0,14-1,5mm²
NewConfigurable
Han DD® module

Han DD Push-In module, male 0,14-1,5mm²

Article No.: 09 14 012 5001

Single modulePush-InMaleContacts: 12Conductor cross-section: 0.14 ... 1.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han® C Push-In module, female 1.5-6mm²
NewConfigurable
Han® C module

Han® C Push-In module, female 1.5-6mm²

Article No.: 09 14 003 5101

Single modulePush-InFemaleContacts: 3Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 16B Docking Frame IP67 floating
New
Docking frame

Han 16B Docking Frame IP67 floating

Article No.: 09 30 016 1711

Stainless steelSize: 16 B

Han 24B Docking Frame IP67 HTE0
New
Docking frame

Han 24B Docking Frame IP67 HTE0

Article No.: 09 30 024 1719

Rear mountingStainless steelSize: 24 B

Han 24B Docking Frame IP67 floating
New
Docking frame

Han 24B Docking Frame IP67 floating

Article No.: 09 30 024 1711

Stainless steelSize: 24 B

Han 16B Docking Frame IP67 fixed
New
Docking frame

Han 16B Docking Frame IP67 fixed

Article No.: 09 30 016 1710

Stainless steelSize: 16 B

Han 16B Docking Frame IP67 HTE0
New
Docking frame

Han 16B Docking Frame IP67 HTE0

Article No.: 09 30 016 1719

Rear mountingStainless steelSize: 16 B

Han 10B Docking Frame IP67 HTE0
New
Docking frame

Han 10B Docking Frame IP67 HTE0

Article No.: 09 30 010 1719

Rear mountingStainless steelSize: 10 B

Han 24B Docking Frame IP67 fixed
New
Docking frame

Han 24B Docking Frame IP67 fixed

Article No.: 09 30 024 1710

Stainless steelSize: 24 B

Han 10B Docking Frame IP67 floating
New
Docking frame

Han 10B Docking Frame IP67 floating

Article No.: 09 30 010 1711

Stainless steelSize: 10 B

Han 10B Docking Frame IP67 fixed
New
Docking frame

Han 10B Docking Frame IP67 fixed

Article No.: 09 30 010 1710

Stainless steelSize: 10 B

Han 6B Docking Frame IP67 HTE0
New
Docking frame

Han 6B Docking Frame IP67 HTE0

Article No.: 09 30 006 1719

Rear mountingStainless steelSize: 06 B

Han 6B Docking Frame IP67 fixed
New
Docking frame

Han 6B Docking Frame IP67 fixed

Article No.: 09 30 006 1710

Stainless steelSize: 06 B

Han 6B Docking Frame IP67 floating
New
Docking frame

Han 6B Docking Frame IP67 floating

Article No.: 09 30 006 1711

Stainless steelSize: 06 B

224 (of 224)