Han E HMC male contact Au AWG 14

Article No.: 09 33 200 6123


Crimp contact

Han E HMC male contact Au AWG 14

Article No.: 09 33 200 6123

to see prices and availability.
0

Properties Overview

Crimp contact Rated current: ≤16 A Male Copper alloy HMC gold plated Conductor cross-section: 2.5 mm² AWG 14

Product Details


Type of contact Crimp contact
Series Han E® HMC
Category Contacts
Gender Male
Contact identification 3 grooves
Manufacturing process Turned contacts
Contact resistance ≤ 1 mΩ
Conductor cross-section 2.5 mm²
Conductor cross-section [AWG] AWG 14
Stripping length 7.5 mm
Rated current ≤ 16 A
Mating cycles with other HMC components ≥ 10,000
Specifications IEC 60664-1
IEC 61984
Material (contacts) Copper alloy
Surface (contacts) HMC gold plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27440204 Contact for industrial connectors
Net weight 1.32 g
Packaging size 100
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140052376
ETIM EC000796
Previous
Next