CODING PIN Han E
Article No.: 09 33 000 9954 XL
![CODING PIN Han E](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_000_9954_RGB01/09_33_000_9954_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
CODING PIN Han E
Article No.: 09 33 000 9954 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Coding pin |
---|---|
Series | Han E® |
Han® EE | |
Han® EEE | |
Category | Accessories |
Gender | Female |
---|---|
Details | for crimp inserts only |
With loss of one contact |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Material (accessories) | Thermoplastic |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440203 Coding for industrial connectors |
---|---|
Net weight | 0.4 g |
Packaging size | 1,000 |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140193468 |
ETIM | EC002311 |
Previous
Next