Han 10ES Press HMC-M
Article No.: 09 33 210 2648
![Han 10ES Press HMC-M](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_210_2648_20220819_205536740/09_33_210_2648_20220819_205536740_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 10ES Press HMC-M](/assets/images/3d-gallery-thumbnail.png)
![Han 10ES Press HMC-M](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_210_2648_20220819_205536740/09_33_210_2648_20220819_205536740_S.jpg)
Han 10ES Press HMC-M
Article No.: 09 33 210 2648
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Series | HanĀ® ES Press HMC |
---|---|
Category | Inserts |
Size | 10 B |
---|---|
Termination method | Cage-clamp termination |
Gender | Male |
Number of contacts | 10 |
PE contact | Yes |
Details | for hoods/housings high construction only |
Blue slide |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Contact resistance | ā¤ 3 mĪ© |
Conductor cross-section | 0.14 ... 2.5 mmĀ² |
Conductor cross-section [AWG] | AWG 26 ... AWG 14 |
Stripping length | 9 ... 11 mm |
Rated current | ā 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles with other HMC components | ā„ 10,000 |
Insulation resistance | >1010 Ī© |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Colour (accessories) | Blue |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | HMC gold plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 72.7 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140186149 |
ETIM | EC000438 |
Previous
Next