Han 6B-HMC-HTE-R-M20
Article No.: 19 30 206 1440
![Han 6B-HMC-HTE-R-M20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_30_206_1440_RGB01/19_30_206_1440_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 6B-HMC-HTE-R-M20](/assets/images/3d-gallery-thumbnail.png)
![Han 6B-HMC-HTE-R-M20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_30_206_1440_RGB01/19_30_206_1440_RGB01_S.jpg)
Han 6B-HMC-HTE-R-M20
Article No.: 19 30 206 1440
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | HanĀ® HMC |
---|---|
Type of hood/housing | Hood |
Type | Low construction |
Category | Hoods/Housings |
Size | 6 B |
---|---|
Version | Top entry |
Cable entry | 1x M20 |
Locking type | Single locking lever |
Field of application | Special hoods and housings for high mating cycles |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 | |
Mating cycles with other HMC components | ā„ 10,000 |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Approvals | DNV GL |
---|
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7037 (dust grey) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 100.76 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140170797 |
ETIM | EC000437 |
Previous
Next