Han 6E HMC-M-c

Article No.: 09 33 206 2602


Configurable
ConfigurableInserts

Han 6E HMC-M-c

Article No.: 09 33 206 2602

to see prices and availability.
0
0

Properties Overview

Inserts Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 6 B Contacts: 6 Conductor cross-section: 0.14 ... 4 mm²

Product Details


Series Han E® HMC
Category Inserts
Size 6 B
Termination method Crimp termination
Gender Male
Number of contacts 6
PE contact Yes
Details Please order crimp contacts separately.
Limiting temperature -40 ... +125 °C
Conductor cross-section 0.14 ... 4 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 12
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Mating cycles with other HMC components ≥ 10,000
Insulation resistance >1010 Ω
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Material flammability class acc. to UL 94 V-0
Colour (insert) RAL 7032 (pebble grey)
Material (insert) Polycarbonate (PC)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440205 Contact insert for industrial connectors
Net weight 38.6 g
Packaging size 1
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140052475
ETIM EC000438
Previous
Next