Han 42DD-HMC-F-C
Article No.: 09 16 242 3101
![Han 42DD-HMC-F-C](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_16_042_3101_RGB01/09_16_042_3101_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 42DD-HMC-F-C](/assets/images/3d-gallery-thumbnail.png)
![Han 42DD-HMC-F-C](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_16_042_3101_RGB01/09_16_042_3101_RGB01_S.jpg)
Han 42DD-HMC-F-C
Article No.: 09 16 242 3101
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Series | Han DD® HMC |
---|---|
Category | Inserts |
Size | 10 B |
---|---|
Termination method | Crimp termination |
Gender | Female |
Number of contacts | 42 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 0.14 ... 2.5 mm² |
Rated current | 10 A |
Rated voltage | 250 V |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Mating cycles with other HMC components | ≥ 10,000 |
Insulation resistance | >1010 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 50.6 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140024014 |
ETIM | EC000438 |
Previous
Next