Han 10B Docking Frame IP67 fixed

Article No.: 09 30 010 1710


New
NewDocking frame

Han 10B Docking Frame IP67 fixed

Article No.: 09 30 010 1710

to see prices and availability.
0

Properties Overview

Docking frame Stainless steel Size: 10 B

Product Details


Type of accessory Docking frame
Category Accessories
Size 10 B
Details Pull-in-range x-axis: ± 1 mm
Pull-in-range y-axis: ± 1 mm
Pull-in-range z-axis: - 0.5 / +1 mm
Degree of protection acc. to IEC 60529 IP65 / IP67
Mating cycles ≥ 500
Mating cycles with other HMC components ≥ 10,000
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (seal) NBR
Material (accessories) Stainless steel
eCl@ss 27440206 Module carrier frame for industrial connectors
Net weight 234.4 g
Packaging size 1
Country of origin China
European customs tariff number 85389099
GTIN 5713140572348
ETIM EC002312
Previous
Next