Han® EE Push-In module, male 0,5-2,5mm²
Article No.: 09 14 008 5001
![Han® EE Push-In module, male 0,5-2,5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/28/09_14_008_5001_RGB01/09_14_008_5001_RGB01_L.jpg)
![Han® EE Push-In module, male 0,5-2,5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/28/09_14_008_5001_5101_RGB01/09_14_008_5001_5101_RGB01_L.jpg)
![Han® EE Push-In module, male 0,5-2,5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/28/09_14_008_5001_5101_RGB01/09_14_008_5001_5101_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han® EE Push-In module, male 0,5-2,5mm²](/assets/images/3d-gallery-thumbnail.png)
![Han® EE Push-In module, male 0,5-2,5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/28/09_14_008_5001_RGB01/09_14_008_5001_RGB01_S.jpg)
![Han® EE Push-In module, male 0,5-2,5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/28/09_14_008_5001_5101_RGB01/09_14_008_5001_5101_RGB01_S.jpg)
![Han® EE Push-In module, male 0,5-2,5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/28/09_14_008_5001_5101_RGB01/09_14_008_5001_5101_RGB01_S.jpg)
Han® EE Push-In module, male 0,5-2,5mm²
Article No.: 09 14 008 5001
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Type of module | Han® EE module |
---|---|
Series | Han-Modular® |
Category | Modules |
Size of the module | Single module |
Termination method | Push-In |
---|---|
Gender | Male |
Number of contacts | 8 |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 0.5 ... 2.5 mm² |
Rated current | 16 A |
Rated voltage | 400 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
IEC 61373 Category 2 | |
IEC 60352-7 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 21.9 g |
Packaging size | 2 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140445109 |
ETIM | EC000438 |
Previous
Next