Produktkategori:
Rektangulära kontaktdon
Kabelkåpor/chassihus
Filter
Produkter 62
Relevance
Hood, Size: 6 B, High construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 6B-HMC-HSE-R-M25
Artikel nr.: 19 30 206 0546
Hood, Size: 24 B, Low construction, Single locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 24B Hood Top Entry M32
Artikel nr.: 19 30 224 1442
Bulkhead mounted housing, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 10B-HMC-agg-LB
Artikel nr.: 09 30 210 0305
Hood, Size: 10 B, High construction, Single locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 10B-HMC-gs-R-M32
Artikel nr.: 19 30 210 0547
Hood, Size: 6 B, High construction, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 6B-HMC-HTE-R-M25
Artikel nr.: 19 30 206 0446
Bulkhead mounted housing, Size: 16 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 16B-HMC-agg-LB
Artikel nr.: 09 30 216 0307
Bulkhead mounted housing, Size: 24 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 24B-HMC-agg-LB
Artikel nr.: 09 30 224 0307
Cable to cable housing, Size: 6 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 6B-HMC-HCC-SL-M25
Artikel nr.: 19 30 206 0756
Hood, Size: 24 B, High construction, Single locking lever, Side entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 24B HMC-gs-R-M40
Artikel nr.: 19 30 224 0548
Bulkhead mounted housing, Size: 6 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 6B-HMC-HBM-SL
Artikel nr.: 09 30 206 0301
Hood, Size: 16 B, High construction, Single locking lever, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 16B-HMC-gg-R-M40
Artikel nr.: 19 30 216 0448
Hood, Size: 10 B, High construction, Single locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 10B-HMC-gg-R-M32
Artikel nr.: 19 30 210 0447
Hood, Size: 6 B, Low construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 6B-HMC-HSE-R-M25
Artikel nr.: 19 30 206 1541
Hood, Size: 6 B, Low construction, Single locking lever, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 6B-HMC-HSE-R-M20
Artikel nr.: 19 30 206 1540
Surface mounted housing, Size: 6 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 6B-HMC-HSM2-SL-M25
Artikel nr.: 19 30 206 0291
Surface mounted housing, Size: 16 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 16B-HMC-asg2-LB-M32
Artikel nr.: 19 30 216 0292
Hood, Size: 16 B, Low construction, Single locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 16B-HMC-gs-R-M32
Artikel nr.: 19 30 216 1542
Hood, Size: 16 B, Single locking lever, Side entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 16B-HMC-gs-R-M40
Artikel nr.: 19 30 216 0548
Surface mounted housing, Size: 16 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 16B-HMC-asg1-LB-M32
Artikel nr.: 19 30 216 0252
Surface mounted housing, Size: 24 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 24B-HMC-asg2-LB-M32
Artikel nr.: 19 30 224 0292
Hood, Size: 16 B, High construction, Single locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 16B-HMC-gs-R-M32
Artikel nr.: 19 30 216 0547
Hood, Size: 16 B, Low construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 16B-HMC-gs-R-M25
Artikel nr.: 19 30 216 1541
Hood, Size: 10 B, Low construction, Single locking lever, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 10B-HMC-gs-R-M20
Artikel nr.: 19 30 210 1540
Hood, Size: 24 B, High construction, Single locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 24B-HMC-gg-R-M32
Artikel nr.: 19 30 224 0447
Hood, Size: 24 B, High construction, Single locking lever, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 24B-HMC-gg-R-M40
Artikel nr.: 19 30 224 0448
Hood, Size: 24 B, Low construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 24B-HMC-gs-R-M25
Artikel nr.: 19 30 224 1541
Hood, Size: 24 B, High construction, Single locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
HOODS HAN24E SIDE-ENTRY HIGH
Artikel nr.: 19 30 224 0547
Cable to cable housing, Size: 16 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 16B-HMC-kg-LB-M32
Artikel nr.: 19 30 216 0757
Hood, Size: 10 B, Low construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 10B-HMC-gs-R-M25
Artikel nr.: 19 30 210 1541
Hood, Size: 6 B, High construction, Single locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 6B-HMC-HSE-R-M32
Artikel nr.: 19 30 206 0547
Hood, Size: 6 B, High construction, Single locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 6B-HMC-HTE-R-M32
Artikel nr.: 19 30 206 0447
Hood, Size: 6 B, Low construction, Single locking lever, Top entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 6B-HMC-HTE-R-M20
Artikel nr.: 19 30 206 1440
Surface mounted housing, Size: 6 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 6B-HMC-HSM1-SL-M20
Artikel nr.: 19 30 206 1250
Hood, Size: 16 B, High construction, Single locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 16B-HMC-gg-R-M32
Artikel nr.: 19 30 216 0447
Surface mounted housing, Size: 24 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 24B-HMC-asg1-LB-M25
Artikel nr.: 19 30 224 1251
Hood, Size: 10 B, Low construction, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 10B-HMC-gg-R-M25
Artikel nr.: 19 30 210 1441
Surface mounted housing, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 10B-HMC-asg1-LB-M20
Artikel nr.: 19 30 210 1290
Surface mounted housing, Size: 16 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 16B-HMC-asg1-LB-M25
Artikel nr.: 19 30 216 1251
Hood, Size: 24 B, Low construction, Single locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 24B-HMC-gs-R-M32
Artikel nr.: 19 30 224 1542
Surface mounted housing, Size: 6 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 6B-HMC-HSM2-SL-M20
Artikel nr.: 19 30 206 1290
Surface mounted housing, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 10B-HMC-asg1-LB-M20
Artikel nr.: 19 30 210 1250
Hood, Size: 16 B, Low construction, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 16B-HMC-gg-R-M25
Artikel nr.: 19 30 216 1441
Hood, Size: 10 B, Low construction, Single locking lever, Top entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 10B-HMC-gg-R-M20
Artikel nr.: 19 30 210 1440
Cable to cable housing, Size: 16 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 16B-HMC-LB-M25
Artikel nr.: 19 30 216 1751
Surface mounted housing, Size: 10 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 10B-HMC-asg2-LB-M25
Artikel nr.: 19 30 210 0291
Surface mounted housing, Size: 16 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 16B-HMC-asg2-LB-M25
Artikel nr.: 19 30 216 0291
Cable to cable housing, Size: 6 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 6B-HMC-HCC-SL-M20
Artikel nr.: 19 30 206 1750
Hood, Size: 16 B, High construction, Single locking lever, Without cable entry, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 16B-HMC-g-R
Artikel nr.: 09 30 216 0803
Surface mounted housing, Size: 10 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 10B-HMC-asg2-LB-M32
Artikel nr.: 19 30 210 0292
Hood, Size: 24 B, High construction, Single locking lever, Without cable entry, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han B Hood HC
Artikel nr.: 09 30 224 0803
Surface mounted housing, Size: 24 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 24B-HMC-asg2-LB-M25
Artikel nr.: 19 30 224 1291
Cable to cable housing, Size: 10 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 10B-HMC-kg-LB-M25
Artikel nr.: 19 30 210 0756
Surface mounted housing, Size: 16 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 16B-HMC-asg2-LB-M25
Artikel nr.: 19 30 216 1291
Hood, Size: 6 B, High construction, Single locking lever, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 6B-HMC-Hood-Reel
Artikel nr.: 09 30 206 0801
Hood, Size: 16 B, Low construction, Single locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 16B-HMC-gg-R-M32
Artikel nr.: 19 30 216 1442
Cable to cable housing, Size: 24 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 24B HMC-kg-LB-M32
Artikel nr.: 19 30 224 0757
Hood, Size: 10 B, High construction, Single locking lever, Without cable entry, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han 10B-HMC-g-R
Artikel nr.: 09 30 210 0803
Cable to cable housing, Size: 24 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 24B-HMC-kg-LB-M32
Artikel nr.: 19 30 224 1752
Surface mounted housing, Size: 6 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 6B-HMC-HSM2-SL-M32
Artikel nr.: 19 30 206 0292
Cable to cable housing, Size: 16 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 16B-HMC-LB-M32
Artikel nr.: 19 30 216 1752
Cable to cable housing, Size: 6 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 6B-HMC-HCC-SL-M32
Artikel nr.: 19 30 206 0757
Cable to cable housing, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 10B-HMC-kg-LB-M20
Artikel nr.: 19 30 210 1750
62 (av 62)