RJ45 Connector - HARTING RJ Industrial®
The RJ45 plug for demanding tasks: HARTING RJ Industrial® is a complete, perfectly matched Ethernet cabling system for building automation and industry.
Series Highlights
Filter
Products 260
RJI RJ45 jack Cat.5 THT angled
RJI RJ45 jack Cat.5 THT vertical
RJI 10G RJ45 plug Cat6, 8p IDC straight
RJI RJ45 jack Cat.5 SMT angled T&R (130)
RJI RJ45 plug Cat5, 4p IDC
RJI RJ45 plug Cat5, 4p IDC 100pcs.
RJI RJ45 PN plug Cat5, 4p IDC straight
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
RJI RJ45 10G Cat6A, 8p IP20 coupler
RJI RJ45 GL plug Cat6A, 8p, IP20
RJI RJ45 2-port jack Cat.5 THT angled
RJI RJ45 Keystone bulkhead jack IP20
RJI RJ45 jack Cat.5 SMT angled
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
RJI RJ45 jack Cat.5 THT angled, EMC
RJI RJ45 GL plug Cat6A, 8p 100pcs.
RJI RJ45 jack w. transformer 1 Gbit
RJI RJ45 jack Cat.5 THR vertical 16x16
RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.
RJI RJ45 jack w. transformer 10/100 Mbit
RJI RJ45 jack Cat.5 LED gn/ye THR vert.
RJI RJ45 10G Cat.6, 8p jack IDC AWG28-24
RJI RJ45 PN plug Cat5, 4p IDC angled
RJI 10G RJ45 plug Cat6, 8p IDC angled
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
RJI Keystone Cat.6, 8p IDC AWG24-22
RJI RJ45 3-port jack Cat.5 THT angled
RJI RJ45 jack 1 Gbit LED gn/ye
RJI RJ45 PN Cat.5, 4p jack IDC AWG24-22
RJI Keystone Cat.6, 8p IDC AWG28-24
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
RJI RJ45 plug Cat5, 4p IDC AWG26
RJI RJ45 jack 10/100 Mbit LED gn/ye
RJI RJ45 6-port jack Cat.5 THT angled
RJI RJ45 jack 10/100 Mbit LED angl. LV
RJI RJ45 jack 1 Gbit PoE 27,5 mm
RJI Keystone Cat.5, 4p IDC AWG24-22
RJI RJ45 4-port jack Cat.5 THT angled
RJI RJ45 GL Compact plug Cat.6A, 8p 100
RJI RJ45 10G Cat.6A, 8p IP20 extender
RJI RJ45 jack 1Gbit angl. LV biLEDs LV
RJI RJ45 PN Compact plug Cat.5, 4p 100pc
RJI RJ45 jack 10/100 Mbit vert. biCo LED
RJI RJ45 8-port jack Cat.5 THT angled
RJI RJ45 GL Comp. plug Cat6A 8p 1=100pcs
RJI RJ45 jack Cat.5 SMT angled Sample
RJI RJ45 jack 10/100 Mbit angl. LV THT
RJI RJ45 jack 10/100 Mbit PoE angl. LV
RJI RJ45 jack 1Gbit angl. LV
RJI RJ45 jack w. transformer 10 Gbit
RJI RJ45 jack Cat.5 SMT 90° tape&reel
RJI RJ45 jack 10/100 Mbit CE biCLED
RJI RJ45 jack 1Gbit angl. LV PoE
RJI RJ45 jack 10/100 Mbit CE biCLED
RJI RJ45 jack 10/100 Mbit PoE, 27,5mm
RJI RJ45 jack 1Gbit CE biCLED
RJI RJ45 Compact boot black 7,5mm (100)
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
RJI RJ45 jack 1Gbit CE biCLED
RJI RJ45 Compact boot blue 7,5mm; (100)
RJI RJ45 Compact boot light grey 7,5mm
RJI grounding cable 1,5mm² 2xAMP 1=10pcs
RJI RJ45 jack 10/100 Mbit CE
RJI RJ45 jack 10/100 Mbit CE PoE
RJI ground. wire 1,5mm²; AMP+M3 1=10pcs
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
RJI RJ45 jack 1Gbit CE
RJI RJ45 Compact boot red 7,5mm; (100)
RJI RJ45 jack 10/100 Mbit CE
RJI RJ45 Compact boot green 7,5mm (100)
RJI RJ45 jack 1Gbit CE
RJI RJ45 jack 10/100 Mbit CE PoE
RJI RJ45 Compact boot white 7,5mm; (100)
RJI RJ45 Compact boot yellow 6,5mm (100)
RJ Industrial Cable Assembly, 40m
RJI DIN-rail outlet for keystone jacks
RJ Industrial Cable Assembly, 10m
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 10m
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 8m
RJI 10G/PN color-clip magenta
RJI cab 1x IP20ang.270°,22/7; 1,5m;stran
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;trail
RJ Industrial Cable Assembly, 5m
RJI KAB 1xIP20 gew.270°,22/7; 1,5m;trail
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,0m
RJI 10G/PN plug color-clip white
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 90m
RJI 10G/PN plug color-clip brown
RJ Industrial Cable Assembly, 40m
RJI cab 1x IP20ang.270°,22/7; 1,0m;stran
RJI KAB 1xIP20 ang.90°,22/7;3,0m;stran.
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;trail
RJ Industrial Cable Assembly, 7m
RJI Kabel AWG 22/1,1xIP20;15m;mass.;Ove
RJ Industrial Cable Assembly, 1m
RJI KAB 1xIP20 gew.90°,22/7;20,0m;trail
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;trail
RJI 10G/PN plug color-clip blue
RJI KAB 1xIP20 gew.90°,22/7; 2,0m;trail
RJ Industrial Cable Assembly, 5m
RJ Industrial Cable Assembly, 30m
RJ Industrial Cable Assembly, 70m
RJ Industrial Cable Assembly, 100m
RJ Industrial Cable Assembly, 60m
RJ Industrial Cable Assembly, 7m
RJ Industrial Cable Assembly, 1.5m
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,5m
RJ Industrial Cable Assembly, 2m
RJ Industrial Cable Assembly, 2m
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 30m
RJ Industrial Cable Assembly, 6m
RJ Industrial Cable Assembly, 9m
RJI DIN-rail outlet cover set
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 8m
RJI 1 x IP20 ANG. 180°; 22/7;strand 3,0m
RJI cord 1xIP20 ang.270°,22/7; 3m;outdoo
RJI DIN-rail outlet for keystone jacks
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;flex.
RJ Industrial Cable Assembly, 1.5m
RJIcord;22/1;out;IP20;ang;RJ45;90°;2,0m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 80m
RJI RJ45 jack cover black
RJ Industrial Cable Assembly, 1.5m
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;trail
RJ Industrial Cable Assembly, 30m
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;flex.
RJI 1 x IP20 ANG. 180°; 22/7;strand 2,0m
RJ Industrial Cable Assembly, 60m
RJ Industrial Cable Assembly, 50m
RJI 1 x IP20 ANG. 180°; 22/7;strand 0,5m
RJ Industrial Cable Assembly, 6m
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
RJ Industrial Cable Assembly, 6m
RJI cord 1xIP20 ang.270°,22/7; 1m;outdoo
RJ Industrial Cable Assembly, 8m
RJI yellow knife box for stripping tool
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,0m
RJ Industrial Cable Assembly, 6m
RJ Industrial Cable Assembly, 20m
RJI cab 1x IP20ang.270°,22/7; 3,0m;stran
RJ Industrial Cable Assembly, 80m
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 20m
RJ Industrial Cable Assembly, 20m
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;flex.
RJI universal cable stripping tool
RJ Industrial Cable Assembly, 100m
RJ Industrial Cable Assembly, 15m
RJI RJ45 plug cover transparent (100pcs)
RJ Industrial Cable Assembly, 1m
RJ Industrial Cable Assembly, 4m
RJIcord;22/1;out;IP20;ang;RJ45;90°;3,0m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 4m
RJI 10G/PN plug color-clip red
RJI tinned copper tape; 12mm, reel 10m
RJ Industrial Cable Assembly, 3m
RJ Industrial Cable Assembly, 8m
RJI KAB 1xIP20 gew.270°,22/7;3,0m;trail
RJI CAB 1xIP20 gew.270°,22/7;10,0m;stran
RJ Industrial Cable Assembly, 7m
RJ Industrial Cable Assembly, 90m
RJI KAB 1xIP20 gew.270°,22/7; 2,0m;flex.
RJ Industrial Cable Assembly, 4m
RJ Industrial Cable Assembly, 100m
RJI cab 1x IP20ang.270°,22/7; 0,5m;stran
RJ Industrial Cable Assembly, 50m
RJI 10G/PN plug color-clip green
RJ Industrial Cable Assembly, 3m
RJI cord 1xIP20 ang.270°,22/7; 1,5m;outd
RJI cord 1xIP20 ang.270°,22/7; 2m;outdoo
RJ Industrial Cable Assembly, 20m
RJ Industrial Cable Assembly, 5m
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,5m
RJ Industrial Cable Assembly, 70m
RJ Industrial Cable Assembly, 30m
RJ Industrial Cable Assembly, 90m
RJ Industrial Cable Assembly, 10m
RJI cord 1xIP20 ang.270°,22/7; 0,5m;outd
RJ Industrial Cable Assembly, 50m
RJ Industrial Cable Assembly, 40m
RJI cover for 09458510002
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 15m
RJI side cutter
RJI KAB 1xIP20 gew.270°,22/7; 5m;outd.
RJI KAB 1xIP20 gew.90°,22/7;10,0m;trail
RJ Industrial Cable Assembly, 3m
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;trail
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;flex.
RJI KAB 1xIP20 ang.90°,22/7;2,0m;stran.
RJ Industrial Cable Assembly, 15m
RJ Industrial Cable Assembly, 2m
RJI KAB 1xIP20 gew.90°,22/7; 3,0m;trail
RJIcord;22/1;out;IP20;ang;RJ45;90°;5,0m
RJ Industrial Cable Assembly, 70m
RJI 10G/PN plug color-clip yellow
RJ Industrial Cable Assembly, 60m
RJI 10G/PN plug color-clip grey
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;flex.
RJ Industrial Cable Assembly, 1m
RJI KAB 1xIP20 gew.270°,22/7; 1,0m;trail
RJ Industrial Cable Assembly, 7m
RJIcord;22/1;out;IP20;ang;RJ45;90°;0,5m
RJI Ethernet cable stripping tool
RJ Industrial Cable Assembly, 10m
RJ Industrial Cable Assembly, 80m
RJ Industrial Cable Assembly, 4m
RJI 1 x IP20 ANG. 180°; 22/7;strand 7,0m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 2,0m
cJI 1x IP20 GEW. 0°;22/7;strand; 2,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 8,0m
RJI 1x IP20 GEW. 0°;22/7;trailing; 0,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 1,0m
RJIKabIP20over.ang.RJ45;AWG22/7,stran15m
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
RJI 1 x IP20 ANG. 0°; 22/7;outdo 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 1,0m
RJI 1x IP20 GEW. 180°;22/7;trail.; 30m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 10,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 10m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 0,5m
RJI 1x IP20 GEW. 0°;22/7;strand; 7,0m
CABO MONT 1xRJ45 CAT5 IP20 22/7 PVC 0°
RJI 1x IP20 GEW. 0°;22/7;strand; 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 0,5m
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 5,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,5m
RJI 1 x IP20 ANG. 180°; 22/7;strand10,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 20m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 1,0m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 0,5m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 1,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,0m
RJI 1 x IP20 ANG. 180°; 22/7;strand 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 5m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 15m
RJI 1 x IP20 ANG. 180°; 22/7;trail,2,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 3,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,5m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 1,5m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 2,0m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 1m
RJI 1x IP20 GEW. 180°;22/7;trail.; 40m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 1,5m
RJ Ind IP44 wall outlet 2x RJ45 keystone
RJI coupler housing empty IP 65/67
RJI coupler housing Cat. 6A IP 65/67
RJI RJ45 GL Cat6A plug repair set
RJI RJ45 PN Stvb. Cat5, 4p IDC 100pcs.
RJ45 Connector - HARTING RJ Industrial®
RJ45 plug for demanding tasks – from printed circuit boards to patch panels, whether IP20 or IP65/67, in proven Han® 3 A hoods/housing. The HARTING RJ Industrial® is a complete, perfectly matched Ethernet cabling system for building automation and industry. It is a solution that can be used for all applications with equal success.
At the heart of the HARTING RJ Industrial® product range is the RJ45 connector that can be field-terminated without special tools. The product range itself now includes all products for Ethernet communication technology, from PCB sockets for device integration to industrial data sockets. Another highlight are the hybrid interfaces that combine data transmission and power supply in RJ45 connector and cables, thus requiring 50% less space and saving costs and cabling space.
HARTING RJ Industrial® – Characteristics
Can be assembled in the field quickly and easily – without any special tools
Coordinated products for 2-pair Industrial Ethernet: such as PROFINET, EtherCAT, EtherNet/IP and application-neutral 4-pair cabling
Industry-compatible and robust connection technology
Outstanding shock and vibration resistance, according to railway standards
Can be used in control cabinets and in harsh industrial environments
Consistent use of cabling for machines, facilities and IT
Can be used with all Ethernet-based automation profiles
Robust 4-wire cabling for Fast Ethernet
8-wire cabling for Gigabit Ethernet and more: ensuring versatile use in future
Continuous solution reaching from the printed circuit board to the network cabinet
Suitable from 10/100Mbit/s up to 10GBit/s, depending on type
Easy to maintain and for adapting and expanding the network
IP20/30, protected environment, control cabinet
IP65/67, industrial environment
IP65/67, outdoors and special applications
IDC termination technology for rigid and flexible conductors
Easy assembly in the field without any special tools
More solutions and resources
Knowledge
Engineering Data & Services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service