RJI RJ45 PN plug Cat5, 4p IDC angled
Article No.: 09 45 151 1121
Image is for illustration purposes only. Please refer to product description.
RJI RJ45 PN plug Cat5, 4p IDC angled
Article No.: 09 45 151 1121
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable connector |
Specification | PROFINET |
45° angled |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 4 |
Previous
Next