RJI KAB 1xIP20 ang.90°,22/7;2,0m;stran.
Article No.: 09 47 040 0026
Image is for illustration purposes only. Please refer to product description.
RJI KAB 1xIP20 ang.90°,22/7;2,0m;stran.
Article No.: 09 47 040 0026
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | HAR PROFINET Typ B 4xAWG22/7 PVC Show details |
---|---|
Connector 1 | RJ Ind. RJ45 Cat.5, 4pol. ang overm 90° Show details |
Category | System cabling |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | HARTING RJ Industrial® |
Type of cable | Copper cable (round) |
Description of the cable | Angled bottom |
Cable length | 2 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Previous
Next