RJI cord 1xIP20 ang.270°,22/7; 0,5m;outd
Article No.: 09 47 030 0067
Image is for illustration purposes only. Please refer to product description.
RJI cord 1xIP20 ang.270°,22/7; 0,5m;outd
Article No.: 09 47 030 0067
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | HAR PROFINET Typ B 4xAWG22/7 PVC outdoor Show details |
---|---|
Connector 1 | RJ Ind. RJ45 Cat.5, 4pol. ang overm 270° Show details |
Category | System cabling |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | HARTING RJ Industrial® |
Type of cable | Copper cable (round) |
Description of the cable | Angled top |
Cable length | 5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Previous
Next