Storlek 15

De metriska cirkulära kontaktdonen i storlek 15 från HARTING erbjuder robusta och tillförlitliga anslutningslösningar. Dessa kontaktdon är konstruerade för krävande industriella applikationer och klarar tuffa miljöer utmärkt. Med sin kompakta formfaktor ger de effektivt utrymmesutnyttjande med bibehållen hög prestanda. Oavsett om du behöver ström-, signal- eller dataanslutningar ger våra storlek 15-kontakter exceptionell kvalitet och hållbarhet. Utforska vårt sortiment av storlek 15-kontakter för att hitta den perfekta lösningen för dina specifika krav.


Metric Circular Connectors Cable Assembly Size 15.psd

Filter

Produkter 28

Size15-PFT-CRIMP-6P-F-1.0
Ny
Panel feed through

Size15-PFT-CRIMP-6P-F-1.0

Artikel nr.: 21 46 359 6610

With conductors, for front mounting‌100 cm

Size15-PFT-CRIMP-6P-F-0.25
Ny
Panel feed through

Size15-PFT-CRIMP-6P-F-0.25

Artikel nr.: 21 46 359 6602

With conductors, for front mounting‌25 cm

Size15-PFT-CRIMP-6P-M-0.25
Ny
Panel feed through

Size15-PFT-CRIMP-6P-M-0.25

Artikel nr.: 21 46 359 5602

With conductors, for front mounting‌25 cm

Size15-PFT-CRIMP-6P-M-1.0
Ny
Panel feed through

Size15-PFT-CRIMP-6P-M-1.0

Artikel nr.: 21 46 359 5610

With conductors, for front mounting‌100 cm

Size 15 6-pol st/- m/- PUR 2,5mm² 10m
Ny
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 10m

Artikel nr.: 21 34 280 0642 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m
Ny
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m

Artikel nr.: 21 34 282 9642 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- f/- PUR 2,5mm² 10m
Ny
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 10m

Artikel nr.: 21 34 290 0642 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m
Ny
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m

Artikel nr.: 21 34 280 0641 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/- m/- PUR 1,5mm² 10m
Ny
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 10m

Artikel nr.: 21 34 280 0641 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m
Ny
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m

Artikel nr.: 21 34 290 0641 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m
Ny
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m

Artikel nr.: 21 34 290 0642 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
Ny
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m

Artikel nr.: 21 34 290 0642 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/st m/f PUR 1,5mm² 10m
Ny
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 10m

Artikel nr.: 21 34 282 9641 100

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m
Ny
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m

Artikel nr.: 21 34 280 0642 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- f/- PUR 1,5mm² 10m
Ny
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 10m

Artikel nr.: 21 34 290 0641 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m
Ny
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m

Artikel nr.: 21 34 290 0641 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m
Ny
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m

Artikel nr.: 21 34 282 9641 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m
Ny
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m

Artikel nr.: 21 34 282 9641 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m
Ny
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m

Artikel nr.: 21 34 282 9642 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m
Ny
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m

Artikel nr.: 21 34 282 9642 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m
Ny
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m

Artikel nr.: 21 34 280 0642 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m
Ny
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m

Artikel nr.: 21 34 280 0641 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m
Ny
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m

Artikel nr.: 21 34 282 9641 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m
Ny
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m

Artikel nr.: 21 34 290 0642 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m
Ny
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m

Artikel nr.: 21 34 290 0641 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m
Ny
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m

Artikel nr.: 21 34 280 0641 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m
Ny
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m

Artikel nr.: 21 34 280 0642 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 2,5mm² 10m
Ny
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 10m

Artikel nr.: 21 34 282 9642 100

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

28 (av 28)