Product category:
Industrial circular connectors
Cable assemblies
Filter
Products 56
Relevance
Cable assemblies
Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m
Article No.: 33 50 430 0339 010
Cable assemblies
Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
Article No.: 33 50 440 0339 010
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 5,0m
Article No.: 33 50 410 0306 050
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m
Article No.: 33 50 410 0306 075
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
Article No.: 33 50 410 0306 100
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 5,0m
Article No.: 33 50 420 0306 050
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 7,5m
Article No.: 33 50 420 0306 075
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 10,0m
Article No.: 33 50 420 0306 100
Cable assemblies
F+B Hybridcbl, f/m st/st 7,5m
Article No.: 33 50 303 7140 075
Cable assemblies
F+B Hybridcbl, f/m st/st 10.0m
Article No.: 33 50 303 7140 100
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.3m
Article No.: 33 50 319 9141 003
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.5m
Article No.: 33 50 319 9141 005
Cable assemblies
F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Article No.: 33 50 389 8141 010
Cable assemblies
F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
Article No.: 33 50 399 8141 010
Cable assemblies
F+B Hybridcbl. f/- st/- 5.0m
Article No.: 33 50 300 0140 050
Cable assemblies
F+B Hybridcbl. f/- st/- 7.5m
Article No.: 33 50 300 0140 075
Cable assemblies
F+B Hybridcbl. f/- st/- 10.0m
Article No.: 33 50 300 0140 100
Cable assemblies
F+B Hybridcbl, f/m st/st 2.5m
Article No.: 33 50 303 7140 025
Cable assemblies
F+B Hybridcbl, f/m st/st 5.0m
Article No.: 33 50 303 7140 050
Hybrid cable (copper / copper)
UIC 558 CA 18 pin c-ni-m/- XLPO, 2,0m
Article No.: 33 50 840 0B80 020
Hybrid cable (copper / copper)
UIC 558 CA 18 pin c-ni-m/- XLPO, 3,0m
Article No.: 33 50 840 0B80 030
Hybrid cable (copper / copper)
UIC 558 CA 18 pin c-ni-m/- XLPO, 5,0m
Article No.: 33 50 840 0B80 050
Hybrid cable (copper / copper)
UIC 558 CA 18 pin c-ni-m/m XLPO, 1,0m
Article No.: 33 50 848 4B80 010
Hybrid cable (copper / copper)
UIC 558 CA 18p c-ni-m/m XLPO 1,8m
Article No.: 33 50 848 4B80 018
Hybrid cable (copper / copper)
UIC 558 CA 18 pin c-ni-m/m XLPO, 2,0m
Article No.: 33 50 848 4B80 020
Hybrid cable (copper / copper)
UIC 558 CA 18 pin c-ni-m/- XLPO, 1,0m
Article No.: 33 50 840 0B80 010
Hybrid cable (copper / copper)
UIC 558 CA 18 pin c-ni-m/m XLPO, 3,0m
Article No.: 33 50 848 4B80 030
Hybrid cable (copper / copper)
UIC 558 CA 18 pin c-ni-m/m XLPO, 5,0m
Article No.: 33 50 848 4B80 050
Copper cable (round)
UIC 558 CA 13 pin c-ni-m/- XLPO, 2,0m
Article No.: 33 50 860 0B81 020
Copper cable (round)
UIC 558 CA 13 pin c-ni-m/- XLPO, 3,0m
Article No.: 33 50 860 0B81 030
Copper cable (round)
UIC 558 CA 13 pin c-ni-m/m XLPO, 5,0m
Article No.: 33 50 868 6B81 050
Copper cable (round)
UIC 558 CA 13 pin c-ni-m/- XLPO, 1,0m
Article No.: 33 50 860 0B81 010
Copper cable (round)
UIC 558 CA 13 pin c-ni-m/- XLPO, 5,0m
Article No.: 33 50 860 0B81 050
Copper cable (round)
UIC 558 CA 13 pin c-ni-m/m XLPO, 1,0m
Article No.: 33 50 868 6B81 010
Copper cable (round)
UIC 558 CA 13 pin c-ni-m/m XLPO, 2,0m
Article No.: 33 50 868 6B81 020
Copper cable (round)
UIC 558 CA 13 pin c-ni-m/m XLPO, 3,0m
Article No.: 33 50 868 6B81 030
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 0,5m
Article No.: 61 88 720 0003 0050
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 1,5m
Article No.: 61 88 720 0003 0150
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 3,0m
Article No.: 61 88 720 0003 0300
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 5,0m
Article No.: 61 88 720 0003 0500
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 10,0m
Article No.: 61 88 720 0003 1000
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 0,5m HD
Article No.: 61 88 720 0004 0050
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 1,5m HD
Article No.: 61 88 720 0004 0150
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 3,0m HD
Article No.: 61 88 720 0004 0300
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 5,0m HD
Article No.: 61 88 720 0004 0500
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 10,0m HD
Article No.: 61 88 720 0004 1000
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m
Article No.: 61 88 720 0009 0050
Pre-assembled on both sides
Motorcbl. LPMo3 1,5m
Article No.: 61 88 720 0009 0150
Pre-assembled on both sides
Motorcbl. LPMo3 3,0m
Article No.: 61 88 720 0009 0300
Pre-assembled on both sides
Motorcbl. LPMo3 5,0m
Article No.: 61 88 720 0009 0500
Pre-assembled on both sides
Motorcbl. LPMo3 10,0m
Article No.: 61 88 720 0009 1000
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m HD
Article No.: 61 88 720 0010 0050
Pre-assembled on both sides
Motorcbl. LPMo3 1,5m HD
Article No.: 61 88 720 0010 0150
Pre-assembled on both sides
Motorcbl. LPMo3 3,0m HD
Article No.: 61 88 720 0010 0300
Pre-assembled on both sides
Motorcbl. LPMo3 5,0m HD
Article No.: 61 88 720 0010 0500
Pre-assembled on both sides
Motorcbl. LPMo3 10,0m HD
Article No.: 61 88 720 0010 1000
56 (of 56)