UIC 558 CA 13 pin c-ni-m/m XLPO, 1,0m
Article No.: 33 50 868 6B81 010
Image is for illustration purposes only. Please refer to product description.
UIC 558 CA 13 pin c-ni-m/m XLPO, 1,0m
Article No.: 33 50 868 6B81 010
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | UIC 558 13PIN PLUG KIT-MC-NI-CGM Show details |
---|---|
Connector 2 | UIC 558 13PIN PLUG KIT-MC-NI-CGM Show details |
Category | System cabling |
---|---|
Series | UIC 558 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 13 |
Core structure | 3x 4x 1.0 mm2 |
Number of contacts | 13 |
Previous
Next