Motorcbl. Dunker LPMo1 3,0m
Article No.: 61 88 720 0003 0300
Image is for illustration purposes only. Please refer to product description.
Motorcbl. Dunker LPMo1 3,0m
Article No.: 61 88 720 0003 0300
to see prices and availability.
0
Properties Overview
Product Details
Specification | Pre-assembled on both sides |
---|---|
Connector 1 | LP 3 poles |
Connector 2 | M17 |
Female | |
4 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Largely oil resistant |
Silicone-free | |
Features | Stranded |
Cable length | 3 m |
---|---|
Core structure | 4x 2.5 mm² |
Field of application | for motor connection |
Previous
Next