Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
Article No.: 33 50 410 0306 100
Image is for illustration purposes only. Please refer to product description.
Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
Article No.: 33 50 410 0306 100
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Han® F+B |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Male |
Hood | |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 17 |
Core structure | 0.5 mm² |
Number of contacts | 17 |
PE contact | Yes |
Previous
Next