Motorcbl. LPMo3 3,0m HD
Article No.: 61 88 720 0010 0300
Image is for illustration purposes only. Please refer to product description.
Motorcbl. LPMo3 3,0m HD
Article No.: 61 88 720 0010 0300
to see prices and availability.
0
Properties Overview
Product Details
Specification | Pre-assembled on both sides |
---|---|
Connector 1 | LP 3 poles |
Connector 2 | M23 |
Female | |
7 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Halogen-free | |
Silicone-free | |
Features | Highly flexible |
Drag chain compatible |
Cable length | 3 m |
---|---|
Core structure | 4x 4.0 mm² |
Field of application | for motor connection |
Previous
Next