Product category:
Rectangular connectors

Filter

Products 73

Han Dummy Module
Configurable
Han® Dummy module

Han Dummy Module

Article No.: 09 14 000 9950

Single module

Cable clamp metal hood 9-37P dia.7-10mm
Cable clamp

Cable clamp metal hood 9-37P dia.7-10mm

Article No.: 61 03 000 0044

D-Sub 1 ... 4Cable diameter: 7 ... 10 mm

Locking element 20/block
Fixing

Locking element 20/block

Article No.: 09 14 000 9960

for Han-Modular® hinged framesThermoplastic20 pieces per frame

cable clamp metal hood 9-37P dia.5-7mm
Cable clamp

cable clamp metal hood 9-37P dia.5-7mm

Article No.: 61 03 000 0141

D-Sub 1 ... 4Cable diameter: 5 ... 7 mm

Washer for M4 fixing screws (D=12mm)
Float washer

Washer for M4 fixing screws (D=12mm)

Article No.: 09 14 000 9936

Crimp flange for Hood 9-37P 5,0-6,0mm
Crimp flange

Crimp flange for Hood 9-37P 5,0-6,0mm

Article No.: 61 03 000 0066

D-Sub 1 ... 4Inner diameter: 5 mmOuter diameter: ‌6 mm

Inducom Crimp ferrule 9,5 - 10,5mm
Crimp ferrule

Inducom Crimp ferrule 9,5 - 10,5mm

Article No.: 61 03 000 0054

Inner diameter: 9.5 mmOuter diameter: ‌10.5 mm

Inducom Crimp ferrule 10,0 - 11,0mm
Crimp ferrule

Inducom Crimp ferrule 10,0 - 11,0mm

Article No.: 61 03 000 0055

Inner diameter: 10 mmOuter diameter: ‌11 mm

Crimp flange for Hood 9-37P 6,0-7,0mm
Crimp flange

Crimp flange for Hood 9-37P 6,0-7,0mm

Article No.: 61 03 000 0067

D-Sub 1 ... 4Inner diameter: 6 mmOuter diameter: ‌7 mm

Han Dummy Module (500 pcs)
Han® Dummy module

Han Dummy Module (500 pcs)

Article No.: 09 14 000 9950 XL

Single module

cable clamp metal hood 9-37P dia. 9-12mm
Cable clamp

cable clamp metal hood 9-37P dia. 9-12mm

Article No.: 61 03 000 0143

D-Sub 1 ... 4Cable diameter: 9 ... 12 mm

Han-Quintax metal adapter
Adapter

Han-Quintax metal adapter

Article No.: 09 14 000 9915

MetalMetalAdapter for: Han-Quintax®

Inducom Crimp ferrule 8,5 - 9,5mm
Crimp ferrule

Inducom Crimp ferrule 8,5 - 9,5mm

Article No.: 61 03 000 0052

Inner diameter: 8.5 mmOuter diameter: ‌9.5 mm

Crimp flange for Hood 9-37P 5,5-6,5mm
Crimp flange

Crimp flange for Hood 9-37P 5,5-6,5mm

Article No.: 61 03 000 0166

D-Sub 1 ... 4Inner diameter: 5.5 mmOuter diameter: ‌6.5 mm

Crimp flange for Hood 9-37P 4,0-5,0mm
Crimp flange

Crimp flange for Hood 9-37P 4,0-5,0mm

Article No.: 61 03 000 0064

D-Sub 1 ... 4Inner diameter: 4 mmOuter diameter: ‌5 mm

Inducom Crimp ferrule 8,0 - 9,0mm
Crimp ferrule

Inducom Crimp ferrule 8,0 - 9,0mm

Article No.: 61 03 000 0051

Inner diameter: 8 mmOuter diameter: ‌9 mm

Han-Modular PE-Cable shoe 16mm²
Cable shoe

Han-Modular PE-Cable shoe 16mm²

Article No.: 09 14 000 9912

for PE extension16 mm²

Crimp flange for Hood 9-37P 6,5-7,5mm
Crimp flange

Crimp flange for Hood 9-37P 6,5-7,5mm

Article No.: 61 03 000 0068

D-Sub 1 ... 4Inner diameter: 6.5 mmOuter diameter: ‌7.5 mm

Inducom Crimp ferrule 9,0 - 10,0mm
Crimp ferrule

Inducom Crimp ferrule 9,0 - 10,0mm

Article No.: 61 03 000 0053

Inner diameter: 9 mmOuter diameter: ‌10 mm

Han 10A Halterahmen für 1 Modul
Frame

Han 10A Halterahmen für 1 Modul

Article No.: 09 14 000 0304

for 1 module, In housing Han® 10 A

Inducom Crimp ferrule 7,0 - 8,0mm
Crimp ferrule

Inducom Crimp ferrule 7,0 - 8,0mm

Article No.: 61 03 000 0049

Inner diameter: 7 mmOuter diameter: ‌8 mm

Han-Modular PE-Cable shoes 25sqmm
Cable shoe

Han-Modular PE-Cable shoes 25sqmm

Article No.: 09 14 000 9913

for PE extension25 mm²

Crimp flange for Hood 9-37P 4,5-5,5mm
Crimp flange

Crimp flange for Hood 9-37P 4,5-5,5mm

Article No.: 61 03 000 0065

D-Sub 1 ... 4Inner diameter: 4.5 mmOuter diameter: ‌5.5 mm

Inducom Crimp ferrule 10,5 - 11,5mm
Crimp ferrule

Inducom Crimp ferrule 10,5 - 11,5mm

Article No.: 61 03 000 0056

Inner diameter: 10.5 mmOuter diameter: ‌11.5 mm

Crimp flange for Hood 9-37P 7,0-8,0mm
Crimp flange

Crimp flange for Hood 9-37P 7,0-8,0mm

Article No.: 61 03 000 0069

D-Sub 1 ... 4Inner diameter: 7 mmOuter diameter: ‌8 mm

Fixing sheet for Han SC module
Fixing plate

Fixing sheet for Han SC module

Article No.: 09 14 000 9965

for SC module

Module Clamp with strain relief (1 pcs)
Configurable
Module locking system

Module Clamp with strain relief (1 pcs)

Article No.: 09 14 000 0312

With strain relief

Crimphuelse 12,0 - 13,0
Crimp ferrule

Crimphuelse 12,0 - 13,0

Article No.: 61 03 000 0142

Inner diameter: 12 mmOuter diameter: ‌13 mm

Crimp flange for Hood 9-37P 7,5-8,5mm
Crimp flange

Crimp flange for Hood 9-37P 7,5-8,5mm

Article No.: 61 03 000 0070

D-Sub 1 ... 4Inner diameter: 7.5 mmOuter diameter: ‌8.5 mm

Crimp flange for Hood 9-37P 8,0-9,0mm
Crimp flange

Crimp flange for Hood 9-37P 8,0-9,0mm

Article No.: 61 03 000 0071

D-Sub 1 ... 4Inner diameter: 8 mmOuter diameter: ‌9 mm

Crimp flange for Hood 9-37P 9,0-10,0mm
Crimp flange

Crimp flange for Hood 9-37P 9,0-10,0mm

Article No.: 61 03 000 0072

D-Sub 1 ... 4Inner diameter: 9 mmOuter diameter: ‌10 mm

Inducom Crimp ferrule 11,0 - 11,0mm
Crimp ferrule

Inducom Crimp ferrule 11,0 - 11,0mm

Article No.: 61 03 000 0057

Inner diameter: 11 mmOuter diameter: ‌12 mm

Inducom Crimp ferrule 6,5 - 7,5mm
Crimp ferrule

Inducom Crimp ferrule 6,5 - 7,5mm

Article No.: 61 03 000 0048

Inner diameter: 6.5 mmOuter diameter: ‌7.5 mm

Crimp flange for Hood 9-37P 3,5-4,5mm
Crimp flange

Crimp flange for Hood 9-37P 3,5-4,5mm

Article No.: 61 03 000 0063

D-Sub 1 ... 4Inner diameter: 3.5 mmOuter diameter: ‌4.5 mm

Inducom Crimp ferrule 7,5 - 8,5mm
Crimp ferrule

Inducom Crimp ferrule 7,5 - 8,5mm

Article No.: 61 03 000 0050

Inner diameter: 7.5 mmOuter diameter: ‌8.5 mm

Inducom Crimp ferrule 13,0 - 14,0mm
Crimp ferrule

Inducom Crimp ferrule 13,0 - 14,0mm

Article No.: 61 03 000 0127

Inner diameter: 13 mmOuter diameter: ‌14 mm

Module Clamp for rail (1 pcs)
Configurable
Module locking system

Module Clamp for rail (1 pcs)

Article No.: 09 14 000 0313

for rail

Guide bush for D-Sub module
Guide element

Guide bush for D-Sub module

Article No.: 09 14 000 9919

Polycarbonate (PC)

Guide pin for D-Sub module
Guide element

Guide pin for D-Sub module

Article No.: 09 14 000 9918

Metal

Inducom Crimp ferrule 11,5 - 12,5mm
Crimp ferrule

Inducom Crimp ferrule 11,5 - 12,5mm

Article No.: 61 03 000 0058

Inner diameter: 11.5 mmOuter diameter: ‌12.5 mm

Crimp flange for Hood 9-37P 3,0-4,0mm
Crimp flange

Crimp flange for Hood 9-37P 3,0-4,0mm

Article No.: 61 03 000 0062

D-Sub 1 ... 4Inner diameter: 3 mmOuter diameter: ‌4 mm

Flexbox bellows seal insert med 5-16mm
Cable seal

Flexbox bellows seal insert med 5-16mm

Article No.: 09 14 000 8200

NBRRAL 9005 (jet black)

clamp short f.Gigabit and Shielded modul
Cable clamp

clamp short f.Gigabit and Shielded modul

Article No.: 09 14 000 9983

Cable diameter: 6 ... 10 mmZinc die-cast

Washer f. sliding frame (D=15mm)
Float washer

Washer f. sliding frame (D=15mm)

Article No.: 09 14 000 9986

Inducom Crimp ferrule 12,5 - 13,5mm
Crimp ferrule

Inducom Crimp ferrule 12,5 - 13,5mm

Article No.: 61 03 000 0059

Inner diameter: 12.5 mmOuter diameter: ‌13.5 mm

Inducom Crimp ferrule 5,5 - 6,5mm
Crimp ferrule

Inducom Crimp ferrule 5,5 - 6,5mm

Article No.: 61 03 000 0046

Inner diameter: 5.5 mmOuter diameter: ‌6.5 mm

Flexbox bellows seal insert small 4-10mm
Cable seal

Flexbox bellows seal insert small 4-10mm

Article No.: 09 14 000 8100

NBRRAL 9005 (jet black)

cable tie with metal latch 3.6 x 140 mm
New
Cable tie

cable tie with metal latch 3.6 x 140 mm

Article No.: 09 14 000 9809

With metal latchPolyamide (PA), MetalBlack

Han-Modular Flexbox fixing element
Fixing

Han-Modular Flexbox fixing element

Article No.: 09 14 000 8020

for the combination of two Flexboxes and for mounting the FlexboxPolyamide (PA), Fibre-glass reinforcedRAL 9005 (jet black)

Inducom Crimp ferrule 6,0 - 7,0mm
Crimp ferrule

Inducom Crimp ferrule 6,0 - 7,0mm

Article No.: 61 03 000 0047

Inner diameter: 6 mmOuter diameter: ‌7 mm

strain relief for Flexbox hood 4 entries
Strain relief

strain relief for Flexbox hood 4 entries

Article No.: 09 14 000 8034

4 cable entriesPolyamide (PA), Fibre-glass reinforcedRAL 9005 (jet black)

Crimp flange for Hood 9-37P 8,5-9,5mm
Crimp flange

Crimp flange for Hood 9-37P 8,5-9,5mm

Article No.: 61 03 000 0165

D-Sub 1 ... 4Inner diameter: 8.5 mmOuter diameter: ‌9.5 mm

Han-Modular Flexbox single locking
Locking element

Han-Modular Flexbox single locking

Article No.: 09 14 000 8021

Single

Flexbox bellows seal insert large 9-24mm
Cable seal

Flexbox bellows seal insert large 9-24mm

Article No.: 09 14 000 8300

NBRRAL 9005 (jet black)

Han-Modular Flexbox double locking
Locking element

Han-Modular Flexbox double locking

Article No.: 09 14 000 8022

Double

Inducom Crimp ferrule 5,0 - 6,0mm
Crimp ferrule

Inducom Crimp ferrule 5,0 - 6,0mm

Article No.: 61 03 000 0045

Inner diameter: 5 mmOuter diameter: ‌6 mm

Frame Han 24HPR EasyCon Short PE-Mod-A-H
New
Frame

Frame Han 24HPR EasyCon Short PE-Mod-A-H

Article No.: 09 40 024 9935

for up to 8 single modules, A … H, Low constructionSize: 24 B

strain relief for Flexbox hood 3 entries
Strain relief

strain relief for Flexbox hood 3 entries

Article No.: 09 14 000 8033

3 cable entriesPolyamide (PA), Fibre-glass reinforcedRAL 9005 (jet black)

Frame Han 24HPR EasyCon-Mod-A-H
Frame

Frame Han 24HPR EasyCon-Mod-A-H

Article No.: 09 40 024 9931

for up to 8 single modules, A … HSize: 24 B

GND adapter Shielded power module male
New
GND Adapter

GND adapter Shielded power module male

Article No.: 09 14 000 9807

MetalAdapter for: Han® Shielded power module

GND adapter Shielded power module female
New
GND Adapter

GND adapter Shielded power module female

Article No.: 09 14 000 9808

MetalAdapter for: Han® Shielded power module

Frame Han 24HPR EasyCon-Mod-a-h
Frame

Frame Han 24HPR EasyCon-Mod-a-h

Article No.: 09 40 024 9932

for up to 8 single modules, a … hSize: 24 B

Han-Eco Mod.-PE multiplier, max. 8
PE Multiple ground connection

Han-Eco Mod.-PE multiplier, max. 8

Article No.: 19 41 000 9999

Up to 8 contacts0.5 ... 6 mm² with cable shoe M4 (total max. 25 mm²)Copper alloy

InduCom c-clamp 9-37P dia.5-7mm bulk
Cable clamp

InduCom c-clamp 9-37P dia.5-7mm bulk

Article No.: 61 03 000 0141 280

D-Sub 1 ... 4Cable diameter: 5 ... 7 mm

Frame Han 24HPR EasyCon Short PE-Mod-a-h
New
Frame

Frame Han 24HPR EasyCon Short PE-Mod-a-h

Article No.: 09 40 024 9936

for up to 8 single modules, a … h, Low constructionSize: 24 B

Han HV Module 16A locking sleeve
New
Contact locking system

Han HV Module 16A locking sleeve

Article No.: 09 14 000 9812

Teflon (PTFE)

Han HV Single Module locking sleeve
New
Contact locking system

Han HV Single Module locking sleeve

Article No.: 09 14 000 9814

Teflon (PTFE)

Han ID Update Modul
Configurable
Update module

Han ID Update Modul

Article No.: 09 80 115 0201

to update the male modulePolycarbonate (PC)

Hinged frame 12xMod a-l Han34HPR V-Hood
Frame

Hinged frame 12xMod a-l Han34HPR V-Hood

Article No.: 09 11 034 9975

for up to 12 single modules, a … lSize: 34 HPR

Hinged frame 12xMod A-L Han34HPR V-Hood
Frame

Hinged frame 12xMod A-L Han34HPR V-Hood

Article No.: 09 11 034 9976

for up to 12 single modules, A … LSize: 34 HPR

Han HV Module 40A locking sleeve
New
Contact locking system

Han HV Module 40A locking sleeve

Article No.: 09 14 000 9813

Teflon (PTFE)

InduCom c-clamp 9-37P dia.9-12mm bulk
Cable clamp

InduCom c-clamp 9-37P dia.9-12mm bulk

Article No.: 61 03 000 0143 280

D-Sub 1 ... 4Cable diameter: 9 ... 12 mm

InduCom c-clamp 9-37P dia.7-10mm bulk
Cable clamp

InduCom c-clamp 9-37P dia.7-10mm bulk

Article No.: 61 03 000 0044 280

D-Sub 1 ... 4Cable diameter: 7 ... 10 mm

73 (of 73)