Crimp flange for Hood 9-37P 3,5-4,5mm
Article No.: 61 03 000 0063
![Crimp flange for Hood 9-37P 3,5-4,5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61030000070_20220823_101828648/61030000070_20220823_101828648_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Crimp flange for Hood 9-37P 3,5-4,5mm
Article No.: 61 03 000 0063
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Crimp flange |
---|---|
Description of the accessory | D-Sub 1 ... 4 |
Series | D-Sub |
Category | Accessories |
Inner diameter | 3.5 mm |
---|---|
Outer diameter | 4.5 mm |
Ambient temperature | -20 ... +90 °C |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 6fb545c1-f438-46c2-b07a-8552e7e5a3d7 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 5 g |
Packaging size | 100 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140156975 |
ETIM | EC002943 |
Previous
Next