strain relief for Flexbox hood 3 entries

Article No.: 09 14 000 8033


Strain relief

strain relief for Flexbox hood 3 entries

Article No.: 09 14 000 8033

to see prices and availability.
0

Properties Overview

Strain relief 3 cable entries Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black)

Product Details


Type of accessory Strain relief
Description of the accessory 3 cable entries
Category Accessories
Colour (accessories) RAL 9005 (jet black)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Material (accessories) Polyamide (PA)
Fibre-glass reinforced
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440392 Connector (accessories)
Net weight 29 g
Packaging size 1
Country of origin China
European customs tariff number 85366990
GTIN 5713140194908
ETIM EC002939
Previous
Next