Han HV Module 40A locking sleeve
Article No.: 09 14 000 9813
![Han HV Module 40A locking sleeve](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_9813_RGB01/09_14_000_9813_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han HV Module 40A locking sleeve](/assets/images/3d-gallery-thumbnail.png)
![Han HV Module 40A locking sleeve](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_9813_RGB01/09_14_000_9813_RGB01_S.jpg)
Han HV Module 40A locking sleeve
Article No.: 09 14 000 9813
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Contact locking system |
---|---|
Series | Han-Modular® |
Category | Accessories |
Colour (locking) | White |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Teflon (PTFE) |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 2.9 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140191037 |
ETIM | EC002939 |
Previous
Next