clamp short f.Gigabit and Shielded modul

Article No.: 09 14 000 9983


Cable clamp

clamp short f.Gigabit and Shielded modul

Article No.: 09 14 000 9983

to see prices and availability.
0

Properties Overview

Cable clamp Cable diameter: 6 ... 10 mm Zinc die-cast

Product Details


Type of accessory Cable clamp
Category Accessories
Ambient temperature -40 ... +85 °C
Cable diameter 6 ... 10 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Material (accessories) Zinc die-cast
eCl@ss 27440292 Connector component (accessories)
Net weight 6.6 g
Packaging size 10
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140018952
ETIM EC002943
Previous
Next