Frame Han 24HPR EasyCon Short PE-Mod-a-h

Article No.: 09 40 024 9936


New
NewFrame

Frame Han 24HPR EasyCon Short PE-Mod-a-h

Article No.: 09 40 024 9936

to see prices and availability.
0

Properties Overview

Frame for up to 8 single modules, a … h, Low construction Size: 24 B

Product Details


Series of hoods/housings Han® HPR EasyCon
Type of accessory Frame
Description of the accessory for up to 8 single modules
a … h
Low construction
Category Accessories
Size 24 B
Pack contents 1x male PE adapter
1x female PE adapter
2x M4/M5 distance bolts (AF 7)
2x M5/M6 distance bolts (AF 7)
2x M3 screw
2x M4 screw
2x washer SK S4
Details ATTENTION! Only to be used with Han® 24 HPR EasyCon Short hoods and housings!
Limiting temperature -40 ... +125 °C
Conductor cross-section 4 ... 10 mm² PE terminal power side
1 ... 2.5 mm² PE terminal signal side
Mating cycles ≥ 500
Tightening torque ‌0.5 Nm Fixing screws M3
‌1.5 Nm Fixing screws M4
‌6 Nm Distance bolt
‌0.8 Nm PE terminal clamp 1 ... 2.5 mm2
‌1.5 Nm PE terminal clamp 4 ... 10 mm2
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Material (accessories) Zinc die-cast
Stainless steel
eCl@ss 27440210 Fixing element for industrial connectors
Net weight 0.01 g
Packaging size 1
Country of origin China
European customs tariff number 85389099
GTIN 5713140194489
ETIM EC002310
Previous
Next