Inducom Crimp ferrule 6,5 - 7,5mm
Article No.: 61 03 000 0048
![Inducom Crimp ferrule 6,5 - 7,5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61030000052_20220823_101721532/61030000052_20220823_101721532_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Inducom Crimp ferrule 6,5 - 7,5mm
Article No.: 61 03 000 0048
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Crimp ferrule |
---|---|
Series | D-Sub |
Category | Accessories |
Inner diameter | 6.5 mm |
---|---|
Outer diameter | 7.5 mm |
Ambient temperature | -20 ... +90 °C |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 0.9 g |
Packaging size | 100 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140156838 |
ETIM | EC002943 |
Previous
Next