Product category:
Data connectors

Filter

Products 162

InduCom9 9p 2T-entry hexscrew 4-40
Shell housing

InduCom9 9p 2T-entry hexscrew 4-40

Article No.: 66 67 009 0346

Suitable for circuit boardsSize: D-Sub 1Hexagonal screw Thread 4-40 UNCTop entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom9 CAN-Bus female PL1 UNC set
Bus interface

InduCom9 CAN-Bus female PL1 UNC set

Article No.: 66 63 009 6016

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 9p 2T-entry hexscrew M3
Shell housing

InduCom9 9p 2T-entry hexscrew M3

Article No.: 66 67 009 0347

Suitable for circuit boardsSize: D-Sub 1Hexagonal screw Thread M3Top entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom9 MVB/WTB male PL1 UNC set
Bus interface

InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5013

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 Profibus male PL2 UNC set
Bus interface

InduCom9 Profibus male PL2 UNC set

Article No.: 66 63 009 6004

Profibus interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

M12 Cable Assembly B-cod st/st m/f 5,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 5,0m

Article No.: 21 34 888 9486 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

M12 Cable Assembly B-cod st/st m/f 2,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 2,0m

Article No.: 21 34 888 9486 020

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

M12 Cable Assembly B-cod st/- m/- 5,0m
Cable assemblies

M12 Cable Assembly B-cod st/- m/- 5,0m

Article No.: 21 34 880 0486 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M12 Cable Assembly B-cod st/- m/- 1,0m
Cable assemblies

M12 Cable Assembly B-cod st/- m/- 1,0m

Article No.: 21 34 880 0486 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

M12 Cable Assembly B-cod st/st m/f 3m
New
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 3m

Article No.: 21 34 888 9487 030

Pre-assembled on both sidesCopper cable (round)Cable length: 3 m

M12 Cable Assembly B-cod an/- f/- 1,0m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 1,0m

Article No.: 21 34 910 0486 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

M12 Cable Assembly B-cod st/st m/f 5,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 5,0m

Article No.: 21 34 888 9487 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

M12 Cable Assembly B-cod st/st m/f 2,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 2,0m

Article No.: 21 34 888 9487 020

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

M12 Cable Assembly B-cod st/st m/f 1,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 1,0m

Article No.: 21 34 888 9487 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

M12 Cable Assembly B-cod st/st m/f 0,5m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 0,5m

Article No.: 21 34 888 9487 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

M12 Cable Assembly B-cod an/- f/- 5,0m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 5,0m

Article No.: 21 34 910 0487 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M12 Cable Assembly B-cod an/- f/- 1,0m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 1,0m

Article No.: 21 34 910 0487 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

M12 Cable Assembly B-cod an/- f/- 5,0m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 5,0m

Article No.: 21 34 910 0486 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M12 Cable Assembly B-cod an/- f/- 2,0m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 2,0m

Article No.: 21 34 910 0486 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

M12 Cable Assembly B-cod an/- f/- 1,5m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 1,5m

Article No.: 21 34 910 0486 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

M12 Cable Assembly B-cod an/an m/f 1,0m
Cable assemblies

M12 Cable Assembly B-cod an/an m/f 1,0m

Article No.: 21 34 909 1487 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

M12 Cable Assembly B-cod st/- m/- 10,0m
Cable assemblies

M12 Cable Assembly B-cod st/- m/- 10,0m

Article No.: 21 34 880 0486 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M12 Cable Assembly B-cod st/- m/- 0,5m
Cable assemblies

M12 Cable Assembly B-cod st/- m/- 0,5m

Article No.: 21 34 880 0486 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

InduCom9 MVB/WTB male PL1 UNC set
Bus interface

InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5014

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

M12 Cable Assembly B-cod an/an m/f 5,0m
Cable assemblies

M12 Cable Assembly B-cod an/an m/f 5,0m

Article No.: 21 34 909 1487 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

M12 Cable Assembly B-cod st/st m/f 10,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 10,0m

Article No.: 21 34 888 9487 100

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

M12 Cable Assembly B-cod st/st m/f 1,5m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 1,5m

Article No.: 21 34 888 9486 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

Cable assemblies

M12 Cable Assembly B-cod an/- m/- 5,0m

Article No.: 21 34 900 0486 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 2,0m

Article No.: 21 34 890 0487 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

Cable assemblies

M12 Cable Assembly B-cod an/- m/- 0,5m

Article No.: 21 34 900 0486 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 0,5m

Article No.: 21 34 890 0486 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

M12 Cable Assembly B-cod an/- f/- 7,5m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 7,5m

Article No.: 21 34 910 0487 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 10,0m

Article No.: 21 34 890 0487 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M12 Cable Assembly B-cod an/- f/- 1,5m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 1,5m

Article No.: 21 34 910 0487 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

M12 Cable Assembly B-cod an/an m/f 2,0m
Cable assemblies

M12 Cable Assembly B-cod an/an m/f 2,0m

Article No.: 21 34 909 1487 020

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 0,5m

Article No.: 21 34 890 0487 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

Cable assemblies

M12 Cable Assembly B-cod an/- m/- 10,0m

Article No.: 21 34 900 0486 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 7,5m

Article No.: 21 34 890 0487 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

Cable assemblies

M12 Cable Assembly B-cod an/- m/- 7,5m

Article No.: 21 34 900 0486 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

M12 Cable Assembly B-cod st/st m/f 1,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 1,0m

Article No.: 21 34 888 9486 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

M12 Cable Assembly B-cod an/- f/- 0,5m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 0,5m

Article No.: 21 34 910 0487 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 1,0m

Article No.: 21 34 890 0486 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

M12 Cable Assembly B-cod an/- f/- 10,0m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 10,0m

Article No.: 21 34 910 0487 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M12 Cable Assembly B-cod an/- f/- 10,0m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 10,0m

Article No.: 21 34 910 0486 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M12 Cable Assembly B-cod an/an m/f 10,0m
Cable assemblies

M12 Cable Assembly B-cod an/an m/f 10,0m

Article No.: 21 34 909 1487 100

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

M12 Cable Assembly B-cod st/- m/- 7,5m
Cable assemblies

M12 Cable Assembly B-cod st/- m/- 7,5m

Article No.: 21 34 880 0486 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 5,0m

Article No.: 21 34 890 0486 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M12 Cable Assembly B-cod an/- f/- 0,5m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 0,5m

Article No.: 21 34 910 0486 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

M12 Cable Assembly B-cod an/an m/f 0,5m
Cable assemblies

M12 Cable Assembly B-cod an/an m/f 0,5m

Article No.: 21 34 909 1487 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

M12 Cable Assembly B-cod st/- m/- 2,0m
Cable assemblies

M12 Cable Assembly B-cod st/- m/- 2,0m

Article No.: 21 34 880 0486 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

M12 Cable Assembly B-cod st/st m/f 0,5m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 0,5m

Article No.: 21 34 888 9486 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

M12 Cable Assembly B-cod st/st m/f 1,5m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 1,5m

Article No.: 21 34 888 9487 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

M12 Cable Assembly B-cod st/st m/f 7,5m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 7,5m

Article No.: 21 34 888 9487 075

Pre-assembled on both sidesCopper cable (round)Cable length: 7.5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 5,0m

Article No.: 21 34 890 0487 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M12 Cable Assembly B-cod an/- f/- 7,5m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 7,5m

Article No.: 21 34 910 0486 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 1,0m

Article No.: 21 34 890 0487 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 1,5m

Article No.: 21 34 890 0486 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 2,0m

Article No.: 21 34 890 0486 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

M12 Cable Assembly B-cod st/st m/f 10,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 10,0m

Article No.: 21 34 888 9486 100

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 1,5m

Article No.: 21 34 890 0487 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

M12 Cable Assembly B-cod an/- f/- 2,0m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 2,0m

Article No.: 21 34 910 0487 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

Cable assemblies

M12 Cable Assembly B-cod an/- m/- 2,0m

Article No.: 21 34 900 0486 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

M12 Cable Assembly B-cod st/st m/f 7,5m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 7,5m

Article No.: 21 34 888 9486 075

Pre-assembled on both sidesCopper cable (round)Cable length: 7.5 m

M12 Cable Assembly B-cod an/an m/f 7,5m
Cable assemblies

M12 Cable Assembly B-cod an/an m/f 7,5m

Article No.: 21 34 909 1487 075

Pre-assembled on both sidesCopper cable (round)Cable length: 7.5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 7,5m

Article No.: 21 34 890 0486 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

M12 Cable Assembly B-cod st/- m/- 1,5m
Cable assemblies

M12 Cable Assembly B-cod st/- m/- 1,5m

Article No.: 21 34 880 0486 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Cable assemblies

M12 Cable Assembly B-cod an/- m/- 1,0m

Article No.: 21 34 900 0486 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Cable assemblies

M12 Cable Assembly B-cod an/- m/- 1,5m

Article No.: 21 34 900 0486 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 10,0m

Article No.: 21 34 890 0486 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M12 Cable Assembly B-cod an/an m/f 1,5m
Cable assemblies

M12 Cable Assembly B-cod an/an m/f 1,5m

Article No.: 21 34 909 1487 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

Harlink 10P ST MA DB END CABLE L=10M
Cable assemblies

Harlink 10P ST MA DB END CABLE L=10M

Article No.: 33 27 242 1000 013

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

Har link 10P MA DOUBLE END CABLE ASSY,1M
Cable assemblies

Har link 10P MA DOUBLE END CABLE ASSY,1M

Article No.: 33 27 243 1000 007

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 1 m

10rlink 10P ST MA DB END CABLE L=8.0M
Cable assemblies

10rlink 10P ST MA DB END CABLE L=8.0M

Article No.: 33 27 242 0800 012

Pre-assembled on both sidesCopper cable (round)Cable length: 8 m

Har link 10P MA DOUBLE END CABLE ASSY,2M
Cable assemblies

Har link 10P MA DOUBLE END CABLE ASSY,2M

Article No.: 33 27 243 2000 008

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 2 m

Harlink 10P MA DB CABLE ASSY, L=0.5m
Cable assemblies

Harlink 10P MA DB CABLE ASSY, L=0.5m

Article No.: 33 27 243 0500 001

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

Har link 10P MA DOUBLE END CABLE ASSY,1M
Cable assemblies

Har link 10P MA DOUBLE END CABLE ASSY,1M

Article No.: 33 27 243 1000 002

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

HARLINK MA DE IEEE1355 CABLE ASSY,L=0.5M
Cable assemblies

HARLINK MA DE IEEE1355 CABLE ASSY,L=0.5M

Article No.: 33 27 243 0500 015

Pre-assembled on both sidesCopper cable (round)Wiring acc. to IEEE 1355Cable length: 0.5 m

Har link 10P MA DOUBLE END CABLE ASSY,2M
Cable assemblies

Har link 10P MA DOUBLE END CABLE ASSY,2M

Article No.: 33 27 243 2000 003

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

InduCom9 MVB/WTB female PL2 UNC set
Bus interface

InduCom9 MVB/WTB female PL2 UNC set

Article No.: 66 63 009 5022

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni Mating side

InduCom9 FIP End female PL1 UNC w/o
Bus interface

InduCom9 FIP End female PL1 UNC w/o

Article No.: 66 63 009 5018

FIP interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL2 UNC set
Bus interface

InduCom9 MVB/WTB female PL2 UNC set

Article No.: 66 63 009 6028

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB male PL1 M3 set
Bus interface

InduCom9 MVB/WTB male PL1 M3 set

Article No.: 66 63 009 5034

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB male PL1 UNC set
Bus interface

InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5032

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL2 M3 set
Bus interface

InduCom9 MVB/WTB female PL2 M3 set

Article No.: 66 63 009 6033

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 FIP Mid female PL1 UNC w/o
Bus interface

InduCom9 FIP Mid female PL1 UNC w/o

Article No.: 66 63 009 5017

FIP interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL2 UNC set
Bus interface

InduCom9 MVB/WTB female PL2 UNC set

Article No.: 66 63 009 6040

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni Mating side

Cable assemblies

M12 A-cod an/an m/f Can 0.5m

Article No.: 21 34 D27 7572 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

Cable assemblies

M12 A-cod an/an m/f Can 3.0m

Article No.: 21 34 D27 7572 030

Pre-assembled on both sidesCopper cable (round)Cable length: 3 m

Cable assemblies

M12 A-cod an/an m/f Can 1.0m

Article No.: 21 34 D27 7572 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

M12 Cable Assembly B-cod st/st m/f 3,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 3,0m

Article No.: 21 34 888 9486 030

Pre-assembled on both sidesCopper cable (round)Cable length: 3 m

M12 Cable Assembly B-cod an/- f/- 0,7m
Cable assemblies

M12 Cable Assembly B-cod an/- f/- 0,7m

Article No.: 21 34 910 0486 007

Pre-assembled on one sideCopper cable (round)Cable length: 0.7 m

M12 Cable Assembly B-cod st/st m/f 30,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 30,0m

Article No.: 21 34 888 9486 300

Pre-assembled on both sidesCopper cable (round)Cable length: 30 m

M12 Cable Assembly B-cod st/st m/f 40,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 40,0m

Article No.: 21 34 888 9486 400

Pre-assembled on both sidesCopper cable (round)Cable length: 40 m

Cable assemblies

M12 A-cod an/an m/f Can 1.5m

Article No.: 21 34 D27 7572 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

M12 Cable Assembly B-cod st/st m/f 0,3m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 0,3m

Article No.: 21 34 888 9487 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

Cable assemblies

M12 Cable Assembly B-cod st/- f/- 0,7m

Article No.: 21 34 890 0486 007

Pre-assembled on one sideCopper cable (round)Cable length: 0.7 m

M12 Cable Assembly B-cod st/st m/f 15,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 15,0m

Article No.: 21 34 888 9486 150

Pre-assembled on both sidesCopper cable (round)Cable length: 15 m

M12 Cable Assembly B-cod st/st m/f 50,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 50,0m

Article No.: 21 34 888 9486 500

Pre-assembled on both sidesCopper cable (round)Cable length: 50 m

Cable assemblies

M12 Cable Assembly B-cod an/- m/- 0,7m

Article No.: 21 34 900 0486 007

Pre-assembled on one sideCopper cable (round)Cable length: 0.7 m

M12 Cable Assembly B-cod st/st m/f 35,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 35,0m

Article No.: 21 34 888 9486 350

Pre-assembled on both sidesCopper cable (round)Cable length: 35 m

M12 Cable Assembly B-cod st/st m/f 45,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 45,0m

Article No.: 21 34 888 9486 450

Pre-assembled on both sidesCopper cable (round)Cable length: 45 m

M12 Cable Assembly B-cod st/st m/f 20,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 20,0m

Article No.: 21 34 888 9486 200

Pre-assembled on both sidesCopper cable (round)Cable length: 20 m

M12 Cable Assembly B-cod st/st m/f 25,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 25,0m

Article No.: 21 34 888 9486 250

Pre-assembled on both sidesCopper cable (round)Cable length: 25 m

M12 Cable Assembly B-cod st/st m/f 23,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 23,0m

Article No.: 21 34 888 9486 230

Pre-assembled on both sidesCopper cable (round)Cable length: 23 m

M12 Cable Assembly B-cod st/st m/f 13,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 13,0m

Article No.: 21 34 888 9486 130

Pre-assembled on both sidesCopper cable (round)Cable length: 13 m

M12 Cable Assembly B-cod st/st m/f 7,0m
Cable assemblies

M12 Cable Assembly B-cod st/st m/f 7,0m

Article No.: 21 34 888 9486 070

Pre-assembled on both sidesCopper cable (round)Cable length: 7 m

InduCom9 CAN-Bus male PL1 M3 set
Bus interface

InduCom9 CAN-Bus male PL1 M3 set

Article No.: 66 63 009 5007

CAN interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 CAN-Bus female PL1 UNC set
Bus interface

InduCom9 CAN-Bus female PL1 UNC set

Article No.: 66 63 009 6025

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 Profibus male PL2 UNC set sb
Bus interface

InduCom9 Profibus male PL2 UNC set sb

Article No.: 66 63 009 6004 777

Profibus interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 CAN-Bus female PL1 UNC set
Bus interface

InduCom9 CAN-Bus female PL1 UNC set

Article No.: 66 63 009 5008

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB male PL1 M3 set
Bus interface

InduCom9 MVB/WTB male PL1 M3 set

Article No.: 66 63 009 5079

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 CAN-Bus female PL1 UNC w/o
Bus interface

InduCom9 CAN-Bus female PL1 UNC w/o

Article No.: 66 63 009 5009

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 FIP End female PL1 UNC w/o sb
Bus interface

InduCom9 FIP End female PL1 UNC w/o sb

Article No.: 66 63 009 5018 777

FIP interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB male PL1 UNC set
Bus interface

InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5044

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB male PL1 M3 set pl
New
Bus interface

InduCom9 MVB/WTB male PL1 M3 set pl

Article No.: 66 63 009 5079 170

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 CAN-Bus male PL1 UNC set
Bus interface

InduCom9 CAN-Bus male PL1 UNC set

Article No.: 66 63 009 5028

CAN interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB female PL2 M3 set
Bus interface

InduCom9 MVB/WTB female PL2 M3 set

Article No.: 66 63 009 5222

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB female PL2 UNC set pl
New
Bus interface

InduCom9 MVB/WTB female PL2 UNC set pl

Article No.: 66 63 009 6050 170

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 FIP Mid female PL1 UNC w/o sb
Bus interface

InduCom9 FIP Mid female PL1 UNC w/o sb

Article No.: 66 63 009 5017 777

FIP interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB male PL1 M3 set pl
New
Bus interface

InduCom9 MVB/WTB male PL1 M3 set pl

Article No.: 66 63 009 5034 170

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB male PL1 UNC set
Bus interface

InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5041

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB female PL2 M3 set pl
New
Bus interface

InduCom9 MVB/WTB female PL2 M3 set pl

Article No.: 66 63 009 6033 170

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 Profibus male PL2 M3 set
Bus interface

InduCom9 Profibus male PL2 M3 set

Article No.: 66 63 009 6003

Profibus interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB male PL1 UNC set pl
New
Bus interface

InduCom9 MVB/WTB male PL1 UNC set pl

Article No.: 66 63 009 5113 170

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB male PL1 UNC set pl
New
Bus interface

InduCom9 MVB/WTB male PL1 UNC set pl

Article No.: 66 63 009 5047 170

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 CAN-Bus male PL1 UNC w/o
Bus interface

InduCom9 CAN-Bus male PL1 UNC w/o

Article No.: 66 63 009 5024

CAN interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB male PL1 UNC set
Bus interface

InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5113

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL2 UNC set sb
Bus interface

InduCom9 MVB/WTB female PL2 UNC set sb

Article No.: 66 63 009 6040 777

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni Mating side

InduCom9 MVB/WTB female PL1 M3 set
Bus interface

InduCom9 MVB/WTB female PL1 M3 set

Article No.: 66 63 009 5058

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB female PL2 UNC set
Bus interface

InduCom9 MVB/WTB female PL2 UNC set

Article No.: 66 63 009 6039

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 CAN-Bus female PL1 UNC set sb
Bus interface

InduCom9 CAN-Bus female PL1 UNC set sb

Article No.: 66 63 009 6025 777

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 CAN-Bus female PL1 UNC4- set sb
Bus interface

InduCom9 CAN-Bus female PL1 UNC4- set sb

Article No.: 66 63 009 6026 777

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB female PL2 UNC set pl
New
Bus interface

InduCom9 MVB/WTB female PL2 UNC set pl

Article No.: 66 63 009 6028 170

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL2 M3 set
Bus interface

InduCom9 MVB/WTB female PL2 M3 set

Article No.: 66 63 009 6078

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 CAN-Bus female PL1 M3 set sb
Bus interface

InduCom9 CAN-Bus female PL1 M3 set sb

Article No.: 66 63 009 5026 777

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB male PL1 UNC set
Bus interface

InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5047

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB male PL1 UNC set sb
Bus interface

InduCom9 MVB/WTB male PL1 UNC set sb

Article No.: 66 63 009 5032 777

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 CAN-Bus female PL1 UNC set sb
Bus interface

InduCom9 CAN-Bus female PL1 UNC set sb

Article No.: 66 63 009 6016 777

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB male PL1 UNC set sb
Bus interface

InduCom9 MVB/WTB male PL1 UNC set sb

Article No.: 66 63 009 5013 777

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL1 UNC set
Bus interface

InduCom9 MVB/WTB female PL1 UNC set

Article No.: 66 63 009 5045

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB male PL1 M3 set
Bus interface

InduCom9 MVB/WTB male PL1 M3 set

Article No.: 66 63 009 5213

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 Profibus female PL2 M3 set sb
Bus interface

InduCom9 Profibus female PL2 M3 set sb

Article No.: 66 63 009 6203 777

Profibus interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 CAN-Bus female PL1 UNC4-40 set
Bus interface

InduCom9 CAN-Bus female PL1 UNC4-40 set

Article No.: 66 63 009 6026

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB female PL2 M3 set pl
New
Bus interface

InduCom9 MVB/WTB female PL2 M3 set pl

Article No.: 66 63 009 6078 170

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL2 M3 set sb
Bus interface

InduCom9 MVB/WTB female PL2 M3 set sb

Article No.: 66 63 009 5222 777

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 CAN-Bus female PL1 UNC set
Bus interface

InduCom9 CAN-Bus female PL1 UNC set

Article No.: 66 63 009 6056

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB male PL1 M3 set
Bus interface

InduCom9 MVB/WTB male PL1 M3 set

Article No.: 66 63 009 5057

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB female PL2 UNC set
Bus interface

InduCom9 MVB/WTB female PL2 UNC set

Article No.: 66 63 009 6050

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL2 UNC set sb
Bus interface

InduCom9 MVB/WTB female PL2 UNC set sb

Article No.: 66 63 009 5022 777

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni Mating side

InduCom9 MVB/WTB male PL1 UNC set sb
Bus interface

InduCom9 MVB/WTB male PL1 UNC set sb

Article No.: 66 63 009 5041 777

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 CAN-Bus male PL1 UNC set
Bus interface

InduCom9 CAN-Bus male PL1 UNC set

Article No.: 66 63 009 5027

CAN interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB male PL1 UNC set sb
Bus interface

InduCom9 MVB/WTB male PL1 UNC set sb

Article No.: 66 63 009 5113 777

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 CAN-Bus female PL1 M3 set
Bus interface

InduCom9 CAN-Bus female PL1 M3 set

Article No.: 66 63 009 5026

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 CAN-Bus male PL1 UNC set sb
Bus interface

InduCom9 CAN-Bus male PL1 UNC set sb

Article No.: 66 63 009 5027 777

CAN interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 Profibus female PL2 UNC set
Bus interface

InduCom9 Profibus female PL2 UNC set

Article No.: 66 63 009 6204

Profibus interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloySelectively gold plated

InduCom9 MVB/WTB male PL1 M3 set sb
Bus interface

InduCom9 MVB/WTB male PL1 M3 set sb

Article No.: 66 63 009 5034 777

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB male PL1 UNC set sb
Bus interface

InduCom9 MVB/WTB male PL1 UNC set sb

Article No.: 66 63 009 5014 777

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL2 UNC set sb
Bus interface

InduCom9 MVB/WTB female PL2 UNC set sb

Article No.: 66 63 009 6028 777

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 MVB/WTB female PL2 M3 set sb
Bus interface

InduCom9 MVB/WTB female PL2 M3 set sb

Article No.: 66 63 009 6033 777

MVB/WTB interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom9 Profibus male PL2 UNC set pl
New
Bus interface

InduCom9 Profibus male PL2 UNC set pl

Article No.: 66 63 009 6004 170

Profibus interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom 9P top entry PCB hood w 4-40UNC
Shell housing

InduCom 9P top entry PCB hood w 4-40UNC

Article No.: 66 67 009 0346 160

Suitable for circuit boardsSize: D-Sub 1Hexagonal screw Thread 4-40 UNCTop entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 9P top entry PCB hood w M3
Shell housing

InduCom 9P top entry PCB hood w M3

Article No.: 66 67 009 0347 160

Suitable for circuit boardsSize: D-Sub 1Hexagonal screw Thread M3Top entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

162 (of 162)