M12 Cable Assembly B-cod st/st m/f 15,0m
Article No.: 21 34 888 9486 150
Image is for illustration purposes only. Please refer to product description.
M12 Cable Assembly B-cod st/st m/f 15,0m
Article No.: 21 34 888 9486 150
to see prices and availability.
Properties Overview
Product Details
Type of cable | (2xAWG22/1) PVC violett Show details |
---|---|
Connector 1 | M12 B 4pole male straight overmolded Show details |
Connector 2 | M12 B 4pole female straight overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 B-coding |
Male Straight | |
Connector 2 | M12 B-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 15 m |
---|---|
Number of cores | 2 |
Core structure | 2x AWG 22 |
Coding | B-coding |
Previous
Next