Machinery
Maintain reliable data, signal and power throughout your industrial machinery with rugged connectors and cables.
Enable continuous machinery output
From robots to control units, conveyor systems to electrical cabinets, industrial machinery equipment requires robust functionality to perform at its best.
Across industries and applications — processing, packaging, and manufacturing of all kinds — leverage the diversity and reliability of HARTING's industrial machinery cables to optimize the capabilities of your machines.
Featured machine connectivity solutions
Machinery connectivity applications
Technical requirements
Maximum resistance to dust, liquids and lubricants
Resistant to all kinds of mechanical stresses
Service friendliness on the basis of modular systems
Easy design and integration of interfaces
Fast interchangeability of connected units
Solutions
✓ Scalable design of housings according to the respective requirements - from thermoplastics to stainless steel
✓ Components and devices in IP 65/67 with a wide variety of locking mechanisms
✓ Connectors are ideal for the design and handling of modular systems
✓ Mechanical coding for fast and error-free plugging
✓ Connector housings and contact inserts for all major industry standards
Technical requirements
Protection against other mechanical and electromagnetic influences
Easy installation of components and devices for data, signals and power
Quick assembly and disassembly of control elements in the smallest of spaces
High packing density and modularity
Ensuring the safe design of the electrical equipment of machines
Solutions
✓ Secure and continuous shield connection (EMC) in IP 65/67
✓ Safe and tool-free disconnection and connection of units
✓ Connectors make a higher packing density possible in the electrical cabinets
✓ Wide range of components and devices for the most diverse installation situations
✓ Fast and error-free plugging via individual coding
✓ Ethernet switches and components according to the strictest industrial standards
Technical requirements
Highest packing density and most diverse interfaces in the smallest space
Fast connection of programming and service units
Robust against harsh environmental conditions and high dynamic loads
Immunity to electromagnetic interference (EMC)
Constantly growing demands on design and easy handling
Solutions
✓ Space- and weight-optimized design (miniaturization)
✓ Service interfaces for all common data interfaces even in high degrees of protection
✓ Long-lasting connections thanks to proven technical reserves
✓ Secure and continuous shield connection (EMC)
✓ Wide range of components and devices for the most diverse installation situations and design requirements
Technical requirements
Compact design of components for the transmission of data, signals and power
Immunity to electromagnetic interference (EMC)
Robust against harsh environmental conditions and high dynamic loads
Fast interchangeability of connected units
High system availability and the shortest set-up times
Solutions
✓ Space- and weight-optimized design (miniaturization)
✓ Secure and continuous shield connection (EMC)
✓ Long-lasting connections thanks to proven technical reserves
✓ Safe and reliable separation during assembly and disassembly of units
✓ Fast and simple assembly
Technical requirements
Fast assembly and interchangeability of connected units
Robust against harsh environmental conditions
Flexible and cost-effective expandability through standardization
Possibility of design as interlinked production line
Cost-effective and fail-safe installation of T-taps
Solutions
✓ System cables and connectors that are optimized for decentralized drive configurations
✓ Components and devices in IP 65/67 in different construction types
✓ Wide range of components for all power, data and signal interfaces
✓ Quick and short-circuit-proof assembly of the T-tap, thanks to IDC or using a connector
✓ T-taps and cables scalable according to requirements
Connect With Our Experts
Il nostro team di Technical Application Consultant è a disposizione!
If you’ve got questions about connectorization or our solutions' capabilities, our experts are ready to answer them.
Contact our in-house engineers for technical guidance or design help and let us be the connector specialist extension of your team.
HARTING Product Configurator
Design your next connector, then download documentation in various formats — 3D files for CAD, Bill of Materials (BOM) — for easy collaboration and hassle-free ordering.