InduCom 9P top entry PCB hood w M3
Article No.: 66 67 009 0347 160
Image is for illustration purposes only. Please refer to product description.
InduCom 9P top entry PCB hood w M3
Article No.: 66 67 009 0347 160
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub InduCom |
Type of hood/housing | Shell housing |
Description of hood/housing | Suitable for circuit boards |
Size | D-Sub 1 |
---|---|
Version | Top entry |
Cable entry | 2x |
Strain relief | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. |
Locking type | Hexagonal screw Thread M3 |
2 parts | Yes |
Separable | Yes |
Tightening torque | 0.4 Nm cover screw |
---|---|
0.4 Nm Locking screw | |
Ambient temperature | -20 ... +90 °C |
Degree of protection acc. to IEC 60529 | IP30 |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (screw) | Brass, nickel plated |
Length | 63.4 mm |
Width | 31 mm |
Height | 14.8 mm |
Packaging size | 10 |
---|---|
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140222403 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next