M12 Cable Assembly B-cod st/- m/- 7,5m

Article No.: 21 34 880 0486 075


Cable assemblies

M12 Cable Assembly B-cod st/- m/- 7,5m

Article No.: 21 34 880 0486 075

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 7.5 m

Product Details


Type of cable
(2xAWG22/1) PVC violett
Show details
Connector 1
M12 B 4pole male straight overmolded
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M12 B-coding
Male Straight
Type of cable Copper cable (round)
Cable length 7.5 m
Number of cores 2
Core structure 2x AWG 22
Coding B-coding
Material (cable) PVC
Colour (cable) Violet
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Approvals CE
Packaging size 1
Net weight 624 g
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140144316
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next